Batch CAD Cart (0)
  • Cart is empty
  • Sleeves used in the dismounting of tapered bore bearing from shaft.
  • Hydraulic assistance facilitates dismounting of large bearing. Oil pump required to inject pressurized oil.
  • Other dimensions may be available, consult your Timken sales representative.
126 - 137 of 137 | Results Per Page | View | Unit of Measure
« 6 
Clear Filter

d1 (mm)

Part Number

d1

L

b

Thread D1

Appropriate Withdrawal Nut No.

Appropriate Hydraulic Nut

CAD

Sort by
N/A 280 mm N/A 112 mm N/A 21 mm N/A Tr310x5 N/A HM 62 N/A HMV 62 N/A CAD
N/A 300 mm N/A 112 mm N/A 21 mm N/A Tr330x5 N/A HM 66 N/A HMV 66 N/A CAD
N/A 220 mm N/A 116 mm N/A 21 mm N/A Tr260x4 N/A HM 3052 N/A HMV 52 N/A CAD
N/A 220 mm N/A 138 mm N/A 20 mm N/A Tr250x4 N/A HM 50T N/A HMV 50 N/A CAD
N/A 200 mm N/A 170 mm N/A 20 mm N/A Tr230x4 N/A HM 46T N/A HMV 46 N/A CAD
N/A 200 mm N/A 111 mm N/A 20 mm N/A Tr230x4 N/A HM 46T N/A HMV 46 N/A CAD
N/A 200 mm N/A 130 mm N/A 20 mm N/A Tr240x4 N/A HM 3048 N/A HMV 48 N/A CAD
N/A 200 mm N/A 138 mm N/A 20 mm N/A Tr230x4 N/A HM 46T N/A HMV 46 N/A CAD
N/A 220 mm N/A 180 mm N/A 20 mm N/A Tr260x4 N/A HM 3052 N/A HMV 52 N/A CAD
N/A 240 mm N/A 94 mm N/A 18 mm N/A Tr270x4 N/A HM 54 N/A HMV 54 N/A CAD
N/A 260 mm N/A 94 mm N/A 18 mm N/A Tr290x4 N/A HM 58 N/A HMV 58 N/A CAD
N/A 220 mm N/A 77 mm N/A 16 mm N/A Tr250x4 N/A HM 50 N/A HMV 50 N/A CAD
126 - 137 of 137 | Results Per Page | View | Unit of Measure
« 6