Discover the New “My Dashboard” Experience

Join Eric Stasiowski, manager – online marketing & ecommerce, to see how you can save key items like documents, bearings, and distributor locations directly to your account.

View Video
Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Simplified Gear Force Analysis

Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.

View Video
Batch CAD Cart (0)
  • Cart is empty
101 - 125 of 148 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  
Clear Filter

Thread D1

D3 (mm)

Bn (mm)

Part Number

Thread D1

D3

D4

Bn

Lockwasher

Suitable Lockplate No

CAD

N/A Tr400x5 N/A 470 mm N/A 442 mm N/A 52 mm N/A N/A MS3080 N/A CAD
N/A Tr400x5 N/A 500 mm N/A 460 mm N/A 46 mm N/A N/A N/A CAD
N/A Tr410x5 N/A 480 mm N/A 452 mm N/A 39 mm N/A N/A N/A CAD
N/A Tr420x5 N/A 540 mm N/A 490 mm N/A 70 mm N/A N/A MS3184 N/A CAD
N/A Tr420x5 N/A 490 mm N/A 462 mm N/A 52 mm N/A N/A MS3084 N/A CAD
N/A Tr420x5 N/A 520 mm N/A 480 mm N/A 49 mm N/A N/A N/A CAD
N/A Tr430x5 N/A 500 mm N/A 472 mm N/A 41 mm N/A N/A N/A CAD
N/A Tr440x5 N/A 560 mm N/A 510 mm N/A 70 mm N/A N/A MS3188 N/A CAD
N/A Tr440x5 N/A 520 mm N/A 490 mm N/A 60 mm N/A N/A MS3088 N/A CAD
N/A Tr440x5 N/A 540 mm N/A 500 mm N/A 51 mm N/A N/A N/A CAD
N/A Tr450x5 N/A 520 mm N/A 490 mm N/A 41 mm N/A N/A N/A CAD
N/A Tr460x5 N/A 580 mm N/A 540 mm N/A 75 mm N/A N/A MS3192 N/A CAD
N/A Tr460x5 N/A 540 mm N/A 510 mm N/A 60 mm N/A N/A MS3092 N/A CAD
N/A Tr460x5 N/A 550 mm N/A 510 mm N/A 53 mm N/A N/A N/A CAD
N/A Tr470x5 N/A 540 mm N/A 510 mm N/A 43 mm N/A N/A N/A CAD
N/A Tr480x5 N/A 620 mm N/A 560 mm N/A 75 mm N/A N/A MS3196 N/A CAD
N/A Tr480x5 N/A 560 mm N/A 530 mm N/A 60 mm N/A N/A MS3096 N/A CAD
N/A Tr480x5 N/A 590 mm N/A 590 mm N/A 56 mm N/A N/A N/A CAD
N/A Tr490x5 N/A 570 mm N/A 540 mm N/A 45 mm N/A N/A N/A CAD
N/A Tr500x5 N/A 630 mm N/A 580 mm N/A 80 mm N/A N/A MS31/500 N/A CAD
N/A Tr500x5 N/A 580 mm N/A 550 mm N/A 68 mm N/A N/A MS30/500 N/A CAD
N/A Tr510x6 N/A 620 mm N/A 570 mm N/A 58 mm N/A N/A N/A CAD
N/A Tr520x6 N/A 600 mm N/A 570 mm N/A 47 mm N/A N/A N/A CAD
N/A Tr530x6 N/A 640 mm N/A 590 mm N/A 60 mm N/A N/A N/A CAD
N/A Tr530x6 N/A 630 mm N/A 590 mm N/A 75 mm N/A N/A MS 30/530 N/A CAD
101 - 125 of 148 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »