Smarter Bearing Selection Is Here

The Timken® Syber® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.

Learn More
Analyze Bearing Performance in an Application with Timken® Syber® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Batch CAD Cart (0)
  • Cart is empty
  • Sleeves used in the dismounting of tapered bore bearing from shaft.
  • Safe and effective dismounting.
  • Other dimensions may be available, consult your Timken sales representative.
126 - 148 of 148 | Results Per Page | View | Unit of Measure
« 6 
Clear Filter

d1 (mm)

Part Number

d1

L

L1

b

Thread D1

Appropriate Withdrawal Nut No.

Appropriate Hydraulic Nut

CAD

N/A 400 mm N/A 230 mm N/A 252 mm N/A 30 mm N/A Tr440x5 N/A HML88 N/A HMV 88 N/A CAD
N/A 400 mm N/A 266 mm N/A 276 mm N/A 40 mm N/A Tr440x5 N/A HM 3188 N/A HMV 88 N/A CAD
N/A 400 mm N/A 310 mm N/A 332 mm N/A 30 mm N/A Tr440x5 N/A HM88 N/A HMV 88 N/A CAD
N/A 400 mm N/A 321 mm N/A 331 mm N/A 46 mm N/A Tr440x5 N/A HM 3188 N/A HMV 88 N/A CAD
N/A 420 mm N/A 145 mm N/A 153 mm N/A 25 mm N/A Tr460x5 N/A HML92 N/A HMV 92 N/A CAD
N/A 420 mm N/A 194 mm N/A 205 mm N/A 35 mm N/A Tr460x5 N/A HM 3092 N/A HMV 92 N/A CAD
N/A 420 mm N/A 242 mm N/A 264 mm N/A 30 mm N/A Tr460x5 N/A HML92 N/A HMV 92 N/A CAD
N/A 420 mm N/A 270 mm N/A 281 mm N/A 42 mm N/A Tr460x5 N/A HM 3192 N/A HMV 92 N/A CAD
N/A 420 mm N/A 310 mm N/A 332 mm N/A 30 mm N/A Tr460x5 N/A HM92 N/A HMV 92 N/A CAD
N/A 420 mm N/A 330 mm N/A 341 mm N/A 48 mm N/A Tr460x5 N/A HM3192 N/A HMV 92 N/A CAD
N/A 420 mm N/A 330 mm N/A 341 mm N/A 48 mm N/A Tr460x5 N/A HM 3192 N/A HMV 92 N/A CAD
N/A 440 mm N/A 145 mm N/A 153 mm N/A 25 mm N/A Tr480x5 N/A HML96 N/A HMV 96 N/A CAD
N/A 440 mm N/A 202 mm N/A 213 mm N/A 37 mm N/A Tr480x5 N/A HM 3096 N/A HMV 96 N/A CAD
N/A 440 mm N/A 250 mm N/A 273 mm N/A 32 mm N/A Tr480x5 N/A HML96 N/A HMV 96 N/A CAD
N/A 440 mm N/A 285 mm N/A 296 mm N/A 43 mm N/A Tr480x5 N/A HML 3196 N/A HMV 96 N/A CAD
N/A 440 mm N/A 332 mm N/A 355 mm N/A 32 mm N/A Tr480x5 N/A HM96 N/A HMV 96 N/A CAD
N/A 440 mm N/A 349 mm N/A 360 mm N/A 50 mm N/A Tr480x5 N/A HM 3196 N/A HMV 96 N/A CAD
N/A 460 mm N/A 158 mm N/A 167 mm N/A 28 mm N/A Tr500x5 N/A HML100 N/A HMV 100 N/A CAD
N/A 460 mm N/A 250 mm N/A 273 mm N/A 32 mm N/A Tr500x5 N/A HML100 N/A HMV 100 N/A CAD
N/A 460 mm N/A 295 mm N/A 307 mm N/A 45 mm N/A Tr500x5 N/A HM 31/500 N/A HMV 100 N/A CAD
N/A 460 mm N/A 340 mm N/A 363 mm N/A 32 mm N/A Tr500x5 N/A HM100 N/A HMV 100 N/A CAD
N/A 460 mm N/A 364 mm N/A 376 mm N/A 52 mm N/A Tr500x5 N/A HM 31/500 N/A HMV 100 N/A CAD
N/A 710 mm N/A 540 mm N/A 556 mm N/A 65 mm N/A Tr800x7 N/A HM 31/800 N/A HMV 160 N/A CAD
126 - 148 of 148 | Results Per Page | View | Unit of Measure
« 6