Smarter Bearing Selection Is Here

The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.

Learn More
Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Simplified Gear Force Analysis

Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.

View Video
Batch CAD Cart (0)
  • Cart is empty
The chart below shows dimensions for adapter assemblies and components used in the tapered bore bearings on shafts.
Components are ordered seperately.
1 - 25 of 48 | Results Per Page | View | Unit of Measure
1 2 
Clear Filter

Diameter d (mm)

Diameter d (in)

Part Number

Diameter d

Removal Nut O.D. C

Removal Nut

Bearing Number

Sleeve

Locknut

Lockwasher and Lockplates

CAD

N/A 35 mm1.378 in N/A 64.41 mm2.536 in N/A N 09 N/A 22308K N/A SK 4023 N/A N 07 N/A W 07 N/A CAD
N/A 40 mm1.575 in N/A 68.4 mm2.693 in N/A N 10 N/A 22309K N/A SK 4523 N/A N 08 N/A W 08 N/A CAD
N/A 45 mm1.772 in N/A 77.77 mm3.062 in N/A RN 10 N/A 22310K N/A SK 5023 N/A N 09 N/A W 09 N/A CAD
N/A 50 mm1.969 in N/A 83.34 mm3.281 in N/A RN 11 N/A 22311K N/A SK 5523 N/A N 10 N/A W 10 N/A CAD
N/A 55 mm2.165 in N/A 88.9 mm3.5 in N/A RN 12 N/A 22312K N/A SK 6023 N/A N 11 N/A W 11 N/A CAD
N/A 60 mm2.362 in N/A 98.55 mm3.88 in N/A AN 15 N/A 22313K N/A SK 6523 N/A N 12 N/A W 12 N/A CAD
N/A 60 mm2.362 in N/A 105.69 mm4.161 in N/A AN 16 N/A 22314K N/A SK 7023 N/A N 12 N/A W 12 N/A CAD
N/A 65 mm2.559 in N/A 112.04 mm4.411 in N/A AN 17 N/A 22315K N/A SK 7523 N/A N 13 N/A W 13 N/A CAD
N/A 70 mm2.756 in N/A 118.39 mm4.661 in N/A AN 18 N/A 22216K N/A SK 8022 N/A N 14 N/A W 14 N/A CAD
N/A 70 mm2.756 in N/A 118.39 mm4.661 in N/A AN 18 N/A 22316K N/A SK 8023 N/A N 14 N/A W 14 N/A CAD
N/A 75 mm2.953 in N/A 125.55 mm4.943 in N/A AN 19 N/A 22217K N/A SK 8522 N/A AN 15 N/A W 15 N/A CAD
N/A 75 mm2.953 in N/A 125.55 mm4.943 in N/A AN 19 N/A 22317K N/A SK 8523 N/A AN 15 N/A W 15 N/A CAD
N/A 80 mm3.15 in N/A 131.9 mm5.193 in N/A AN 20 N/A 22218K N/A SK 9022 N/A AN 16 N/A W 16 N/A CAD
N/A 80 mm3.15 in N/A 131.9 mm5.193 in N/A AN 20 N/A 22318K N/A SK 9023 N/A AN 16 N/A W 16 N/A CAD
N/A 85 mm3.347 in N/A 138.25 mm5.443 in N/A AN 21 N/A 22219K N/A SK 9522 N/A AN 17 N/A W 17 N/A CAD
N/A 85 mm3.347 in N/A 138.25 mm5.443 in N/A AN 21 N/A 22319K N/A SK 9523 N/A AN 17 N/A W 17 N/A CAD
N/A 90 mm3.543 in N/A 145.39 mm5.724 in N/A AN 22 N/A 22220K N/A SK 10022 N/A AN 18 N/A W 18 N/A CAD
N/A 90 mm3.543 in N/A 145.39 mm5.724 in N/A AN 22 N/A 22320K N/A SK 10023 N/A AN 18 N/A W 18 N/A CAD
N/A 100 mm3.937 in N/A 160.32 mm6.312 in N/A ARN 22 N/A 22222K N/A SK 11022 N/A AN 20 N/A W 20 N/A CAD
N/A 100 mm3.937 in N/A 160.32 mm6.312 in N/A ARN 22 N/A 22322K N/A SK 11023 N/A AN 20 N/A W 20 N/A CAD
N/A 110 mm4.331 in N/A 176.23 mm6.938 in N/A ARN 24 N/A 22224K N/A SK 12022 N/A AN 22 N/A W 22 N/A CAD
N/A 110 mm4.331 in N/A 176.23 mm6.938 in N/A ARN 24 N/A 22324K N/A SK 12023 N/A AN 22 N/A W 22 N/A CAD
N/A 115 mm4.528 in N/A 185.72 mm7.312 in N/A ARN 26 N/A 22226K N/A SK 13022 N/A AN 22 N/A W 22 N/A CAD
N/A 115 mm4.528 in N/A 185.72 mm7.312 in N/A ARN 26 N/A 22326K N/A SK 13023 N/A AN 22 N/A W 22 N/A CAD
N/A 125 mm4.921 in N/A 201.63 mm7.938 in N/A RN 28 N/A 22228K N/A SK 14022 N/A AN 24 N/A W 24 N/A CAD
1 - 25 of 48 | Results Per Page | View | Unit of Measure
1 2