SNW/SNP – Pull-Type Sleeve, Locknut, Lockwasher/Lockplate Assemblies
Spherical Roller Bearing Metric and Inch Accessories
- The table below shows dimensions for adapter assemblies and components used in the mounting of tapered bore bearings on shafts.
- SNW assembly consists of a sleeve, locknut and lockwasher.
- SNP assembly consists of a sleeve, locknut and lockplate.
Part Number |
Diameter d |
B2 |
Bearing Number |
Sleeve |
Locknut |
Lockwasher and Lockplates |
CAD |
|---|---|---|---|---|---|---|---|
| SNW-15 x 2 7/16 | Diameter d N/A 2.4375 in | B2 N/A 2.286 in | Bearing Number N/A 22215K | Sleeve N/A S-15 | Locknut N/A AN 15 | Lockwasher and Lockplates N/A W 15 |
CAD
N/A
|
| SNW-115 x 2 7/16 | Diameter d N/A 2.4375 in | B2 N/A 3.074 in | Bearing Number N/A 22315K | Sleeve N/A S-115 | Locknut N/A AN 15 | Lockwasher and Lockplates N/A W 15 |
CAD
N/A
|
| SNW-15 x 2 1/2 | Diameter d N/A 2.5 in | B2 N/A 2.286 in | Bearing Number N/A 22215K | Sleeve N/A S-15 x 2 1/2 | Locknut N/A AN 15 | Lockwasher and Lockplates N/A W 15 |
CAD
N/A
|
| SNW-115 x 2 1/2 | Diameter d N/A 2.5 in | B2 N/A 3.074 in | Bearing Number N/A 22315K | Sleeve N/A S-115 x 2 1/2 | Locknut N/A AN 15 | Lockwasher and Lockplates N/A W 15 |
CAD
N/A
|
| SNW-16 x 2 5/8 | Diameter d N/A 2.625 in | B2 N/A 2.366 in | Bearing Number N/A 22216K | Sleeve N/A S-16 x 2 5/8 | Locknut N/A AN 16 | Lockwasher and Lockplates N/A W 16 |
CAD
N/A
|
| SNW-116 x 2 5/8 | Diameter d N/A 2.625 in | B2 N/A 3.194 in | Bearing Number N/A 22316K | Sleeve N/A S-116 x 2 5/8 | Locknut N/A AN 16 | Lockwasher and Lockplates N/A W 16 |
CAD
N/A
|
| SNW-16 x 2 11/16 | Diameter d N/A 2.6875 in | B2 N/A 2.366 in | Bearing Number N/A 22216K | Sleeve N/A S-16 | Locknut N/A AN 16 | Lockwasher and Lockplates N/A W 16 |
CAD
N/A
|
| SNW-116 x 2 11/16 | Diameter d N/A 2.6875 in | B2 N/A 3.194 in | Bearing Number N/A 22316K | Sleeve N/A S-116 | Locknut N/A AN 16 | Lockwasher and Lockplates N/A W 16 |
CAD
N/A
|
| SNW-16 x 2 3/4 | Diameter d N/A 2.75 in | B2 N/A 2.366 in | Bearing Number N/A 22216K | Sleeve N/A S-16 x 2 3/4 | Locknut N/A AN 16 | Lockwasher and Lockplates N/A W 16 |
CAD
N/A
|
| SNW-116 x 2 3/4 | Diameter d N/A 2.75 in | B2 N/A 3.194 in | Bearing Number N/A 22316K | Sleeve N/A S-116 x 2 3/4 | Locknut N/A AN 16 | Lockwasher and Lockplates N/A W 16 |
CAD
N/A
|
| SNW-17 x 2 13/16 | Diameter d N/A 2.8125 in | B2 N/A 2.476 in | Bearing Number N/A 22217K | Sleeve N/A S-17 x 2 13/16 | Locknut N/A AN 17 | Lockwasher and Lockplates N/A W 17 |
CAD
N/A
|
| SNW-117 x 2 13/16 | Diameter d N/A 2.8125 in | B2 N/A 3.302 in | Bearing Number N/A 22317K | Sleeve N/A S-117 x 2 13/16 | Locknut N/A AN 17 | Lockwasher and Lockplates N/A W 17 |
CAD
N/A
|
| SNW-17 x 2 7/8 | Diameter d N/A 2.875 in | B2 N/A 2.476 in | Bearing Number N/A 22217K | Sleeve N/A S-17 x 2 7/8 | Locknut N/A AN 17 | Lockwasher and Lockplates N/A W 17 |
CAD
N/A
|
| SNW-117 x 2 7/8 | Diameter d N/A 2.875 in | B2 N/A 3.302 in | Bearing Number N/A 22317K | Sleeve N/A S-117 x 2 7/8 | Locknut N/A AN 17 | Lockwasher and Lockplates N/A W 17 |
CAD
N/A
|
| SNW-17 x 2 15/16 | Diameter d N/A 2.9375 in | B2 N/A 2.476 in | Bearing Number N/A 22217K | Sleeve N/A S-17 | Locknut N/A AN 17 | Lockwasher and Lockplates N/A W 17 |
CAD
N/A
|
| SNW-117 x 2 15/16 | Diameter d N/A 2.9375 in | B2 N/A 3.302 in | Bearing Number N/A 22317K | Sleeve N/A S-117 | Locknut N/A AN 17 | Lockwasher and Lockplates N/A W 17 |
CAD
N/A
|
| SNW-17 x 3 | Diameter d N/A 3 in | B2 N/A 2.476 in | Bearing Number N/A 22217K | Sleeve N/A S-17 x 3 | Locknut N/A AN 17 | Lockwasher and Lockplates N/A W 17 |
CAD
N/A
|
| SNW-117 x 3 | Diameter d N/A 3 in | B2 N/A 3.302 in | Bearing Number N/A 22317K | Sleeve N/A S-117 x 3 | Locknut N/A AN 17 | Lockwasher and Lockplates N/A W 17 |
CAD
N/A
|
| SNW-18 x 3 1/16 | Diameter d N/A 3.0625 in | B2 N/A 2.636 in | Bearing Number N/A 22218K | Sleeve N/A S-18 x 3 1/16 | Locknut N/A AN 18 | Lockwasher and Lockplates N/A W 18 |
CAD
N/A
|
| SNW-118 x 3 1/16 | Diameter d N/A 3.0625 in | B2 N/A 3.543 in | Bearing Number N/A 22318K | Sleeve N/A S-118 x 3 1/16 | Locknut N/A AN 18 | Lockwasher and Lockplates N/A W 18 |
CAD
N/A
|
| SNW-18 x 3 1/8 | Diameter d N/A 3.125 in | B2 N/A 2.636 in | Bearing Number N/A 22218K | Sleeve N/A S-18 x 3 1/8 | Locknut N/A AN 18 | Lockwasher and Lockplates N/A W 18 |
CAD
N/A
|
| SNW-118 x 3 1/8 | Diameter d N/A 3.125 in | B2 N/A 3.543 in | Bearing Number N/A 22318K | Sleeve N/A S-118 x 3 1/8 | Locknut N/A AN 18 | Lockwasher and Lockplates N/A W 18 |
CAD
N/A
|
| SNW-18 x 3 3/16 | Diameter d N/A 3.1875 in | B2 N/A 2.636 in | Bearing Number N/A 22218K | Sleeve N/A S-18 | Locknut N/A AN 18 | Lockwasher and Lockplates N/A W 18 |
CAD
N/A
|
| SNW-118 x 3 3/16 | Diameter d N/A 3.1875 in | B2 N/A 3.543 in | Bearing Number N/A 22318K | Sleeve N/A S-118 | Locknut N/A AN 18 | Lockwasher and Lockplates N/A W 18 |
CAD
N/A
|
| SNW-18 x 3 1/4 | Diameter d N/A 3.25 in | B2 N/A 2.636 in | Bearing Number N/A 22218K | Sleeve N/A S-18 x 3 1/4 | Locknut N/A AN 18 | Lockwasher and Lockplates N/A W 18 |
CAD
N/A
|