All Product Types > INDUSTRIAL MOTION PRODUCTS > Couplings & Power Transmission Parts Catalog > Universal Joints > LOJ & JR-4 Types Universal Joints > LOJ Type - Solid Bores > View Items  

LOJ Type - Solid Bores

Check up to five results to perform an action.


LOJ Types
  • Offset pin design ideal for use on hand operated, low torque drives
  • Capable for operating angles up to 45° of angular misalignment
  • Application examples: remote control linkages, snow blowers, packaging machinery, awning devices, etc.
  • The LOJ available with round, hex, splined, or keyway bores





    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  

 DOWNLOADS 

Universal Joints Catalog (full catalog)
(PDF, 0KB)

Compare Items
   
  Results 1 - 3 of 3 1 

Part Number

Description 

Material

Set Screw Size

Outside Diameter

Overall Length

Max. Bore - No Keyway (Dim. ID1 & ID2)

Static Breaking Torque

Main Pin Height (Dimension E)

CAD

68514417285 LOJ6-UJ-SOLIDXSOLID Steel No Setscrew 0.750 in 2.940 in 0.620 in
11.00
mm
840.00 in-lb 1.350 in CAD Icon (for items table)
68514417299 LOJ8-UJ-SOLIDXSOLID Steel No Setscrew 1.000 in 3.680 in 0.750 in
14.00
mm
1500.00 in-lb 1.690 in CAD Icon (for items table)
68514425795 LOJ10-UJ-SOLIDXSOLID Steel No Setscrew 1.250 in 3.75 in 1.000 in
19.00
mm
3480.00 in-lb 1.690 in N/A
  Results 1 - 3 of 3 1