LOJ Type without Keyway - Inch (Imperial) Bores
|
Shipping
|
Tax
|
Terms
Shopping Cart
0 Items
Request for Quote
0 Items
All Product Types
>
INDUSTRIAL MOTION PRODUCTS
>
Couplings & Power Transmission Parts Catalog
>
Universal Joints
>
LOJ & JR-4 Types Universal Joints
>
LOJ Type without Keyway - Inch (Imperial) Bores
>
View Items
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
LOJ Type without Keyway - Inch (Imperial) Bores
For CAD models and more information, click Directly on the part number below.
LOJ Types
Offset pin design ideal for use on hand operated, low torque drives
Capable for operating angles up to 45° of angular misalignment
Application examples: remote control linkages, snow blowers, packaging machinery, awning devices, etc.
The LOJ available with round, hex, splined, or keyway bores
larger image
larger image
DOWNLOADS
Universal Joints Catalog (full catalog)
(PDF, 0KB)
Results Per Page :
25
50
100
200
Results 1 - 3 of 3
Unit of Measure:
Imperial
Metric
Both
1
Part Number
Description
Bore A & B
Material
Set Screw Size
Keyway A & B (W x D)
Outside Diameter
Overall Length
Bore Depth (Dimension C)
Static Breaking Torque
Main Pin Height (Dimension E)
CAD
68514417294
LOJ6B-UJ-1/2X1/2-NKW NSS BE
1/2
in
Steel
No Setscrew
No Keyway
0.750
in
2.940
in
0.750
in
840.00
in-lb
1.350
in
68514417306
LOJ8B-UJ-5/8X5/8-NKW NSS BE
5/8
in
Steel
No Setscrew
No Keyway
1.000
in
3.680
in
0.910
in
1500.00
in-lb
1.690
in
68514417315
LOJ10B-UJ-3/4X3/4-NKW NSS BE
3/4
in
Steel
No Setscrew
No Keyway
1.250
in
3.75
in
1.000
in
3480.00
in-lb
1.690
in
N/A
Results 1 - 3 of 3
1
<