All Product Types > ENGINEERED BEARINGS > Rod End and Spherical Bearings > Aurora Bearing Commercial/Industrial Rod Ends & Spherical Bearings > Aurora Bearing Metric Rod Ends > Aurora Bearing MM-MT & MB-MT Series Male Rod Ends (PTFE) Lined - Metric - General Purpose - Precision - Self-Lubricating > View Items  

Aurora Bearing MM-MT & MB-MT Series Male Rod Ends (PTFE) Lined - Metric - General Purpose - Precision - Self-Lubricating

Check up to five results to perform an action.


  • Body - Low carbon steel - protective coated for corrosion resistance.
  • Ball - Alloy steel - heat treated, hard chrome plated.
  • Race - Low carbon steel - protective coated for corrosion resistance - PTFE Lined.
  • Indentation on bottom of shank identifies metric thread.





    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 1 - 25 of 38 1 2 

Part Number

Thread Type

B - Ball Bore

W - Ball Width

H - Head Width

A - Base to Center

D - Head Diameter

C - Thread Length

Thread Size

Ultimate Radial Static Load Capacity

CAD

MM-M3T Right Hand 3.000 mm 6.00 mm 4.75 mm 27.00 mm 12.50 mm 15.00 mm M3 x 0.5 1,775 N CAD Icon (for items table)
MB-M3T Left Hand 3.000 mm 6.00 mm 4.75 mm 27.00 mm 12.50 mm 15.00 mm M3 x 0.5 1,775 N CAD Icon (for items table)
MM-M5T Right Hand 5.000 mm 8.00 mm 6.25 mm 33.00 mm 16.00 mm 20.00 mm M5 x 0.8 5,168 N CAD Icon (for items table)
MB-M5T Left Hand 5.000 mm 8.00 mm 6.25 mm 33.00 mm 16.00 mm 20.00 mm M5 x 0.8 5,168 N CAD Icon (for items table)
MM-M6T Right Hand 6.000 mm 9.00 mm 7.00 mm 36.00 mm 19.00 mm 22.00 mm M6 x 1.0 7,296 N CAD Icon (for items table)
MB-M6T Left Hand 6.000 mm 9.00 mm 7.00 mm 36.00 mm 19.00 mm 22.00 mm M6 x 1.0 7,296 N CAD Icon (for items table)
MMF-M8T Right Hand 8.000 mm 12.00 mm 8.75 mm 42.00 mm 22.25 mm 25.00 mm M8 x 1.0 13,591 N CAD Icon (for items table)
MBF-M8T Left Hand 8.000 mm 12.00 mm 8.75 mm 42.00 mm 22.25 mm 25.00 mm M8 x 1.0 13,591 N CAD Icon (for items table)
MM-M8T Right Hand 8.000 mm 12.00 mm 8.75 mm 42.00 mm 22.25 mm 25.00 mm M8 x 1.25 13,591 N CAD Icon (for items table)
MB-M8T Left Hand 8.000 mm 12.00 mm 8.75 mm 42.00 mm 22.25 mm 25.00 mm M8 x 1.25 13,591 N CAD Icon (for items table)
MMF-M10T Right Hand 10.000 mm 14.00 mm 10.50 mm 48.00 mm 27.00 mm 29.00 mm M10 x 1.25 20,603 N CAD Icon (for items table)
MBF-M10T Left Hand 10.000 mm 14.00 mm 10.50 mm 48.00 mm 27.00 mm 29.00 mm M10 x 1.25 20,603 N CAD Icon (for items table)
MM-M10T Right Hand 10.000 mm 14.00 mm 10.50 mm 48.00 mm 27.00 mm 29.00 mm M10 x 1.5 20,603 N CAD Icon (for items table)
MB-M10T Left Hand 10.000 mm 14.00 mm 10.50 mm 48.00 mm 27.00 mm 29.00 mm M10 x 1.5 20,603 N CAD Icon (for items table)
MMF-M12T Right Hand 12.000 mm 16.00 mm 12.00 mm 54.00 mm 30.00 mm 33.00 mm M12 x 1.25 18,215 N CAD Icon (for items table)
MBF-M12T Left Hand 12.000 mm 16.00 mm 12.00 mm 54.00 mm 30.00 mm 33.00 mm M12 x 1.25 18,215 N CAD Icon (for items table)
MM-M12T Right Hand 12.000 mm 16.00 mm 12.00 mm 54.00 mm 30.00 mm 33.00 mm M12 x 1.75 18,215 N CAD Icon (for items table)
MB-M12T Left Hand 12.000 mm 16.00 mm 12.00 mm 54.00 mm 30.00 mm 33.00 mm M12 x 1.75 18,215 N CAD Icon (for items table)
MMF-M14T Right Hand 14.000 mm 19.00 mm 13.50 mm 60.00 mm 34.75 mm 36.00 mm M14 x 1.5 29,840 N CAD Icon (for items table)
MBF-M14T Left Hand 14.000 mm 19.00 mm 13.50 mm 60.00 mm 34.75 mm 36.00 mm M14 x 1.5 29,840 N CAD Icon (for items table)
MM-M14T Right Hand 14.000 mm 19.00 mm 13.50 mm 60.00 mm 34.75 mm 36.00 mm M14 x 2.0 29,840 N CAD Icon (for items table)
MB-M14T Left Hand 14.000 mm 19.00 mm 13.50 mm 60.00 mm 34.75 mm 36.00 mm M14 x 2.0 29,840 N CAD Icon (for items table)
MMF-M16T Right Hand 16.000 mm 21.00 mm 14.25 mm 66.00 mm 38.00 mm 40.00 mm M16 x 1.5 32,223 N CAD Icon (for items table)
MBF-M16T Left Hand 16.000 mm 21.00 mm 14.25 mm 66.00 mm 38.00 mm 40.00 mm M16 x 1.5 32,223 N CAD Icon (for items table)
MM-M16T Right Hand 16.000 mm 21.00 mm 14.25 mm 66.00 mm 38.00 mm 40.00 mm M16 x 2.0 32,223 N CAD Icon (for items table)
  Results 1 - 25 of 38 1 2