Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Aurora Bearing AM-MT & AB-MT Series Male Rod Ends (PTFE) Lined - Metric - High Strength Alloy - Precision - Self-Lubricating
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Rod End and Spherical Bearings > Aurora Bearing Commercial/Industrial Rod Ends & Spherical Bearings > Aurora Bearing Metric Rod Ends > Aurora Bearing AM-MT & AB-MT Series Male Rod Ends (PTFE) Lined - Metric - High Strength Alloy - Precision - Self-Lubricating > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

Aurora Bearing AM-MT & AB-MT Series Male Rod Ends (PTFE) Lined - Metric - High Strength Alloy - Precision - Self-Lubricating

For CAD models and more information, click Directly on the part number below.


  • Body -Alloy steel - heat treated - protective coated for corrosion resistance.
  • Ball - Alloy steel - heat treated, hard chrome plated.
  • Race -Alloy steel - heat treated - protective coated for corrosion resistance - PTFE Lined.
  • Indentation on bottom of shank identifies metric thread.




Add To Cart Request Quote
   
  Results 26 - 38 of 38 Unit of Measure: Imperial Metric Both 1 2 

Part Number

Thread Type

B - Ball Bore

W - Ball Width

H - Head Width

A - Base to Center

D - Head Diameter

C - Thread Length

Thread Size

Ultimate Radial Static Load Capacity

CAD

AB-M16T Left Hand 16.000 mm 21.00 mm 14.25 mm 66.00 mm 38.00 mm 40.00 mm M16 x 2.0 76,291 N
AM-M18T Right Hand 18.000 mm 23.00 mm 16.25 mm 72.00 mm 42.00 mm 44.00 mm M18 x 1.5 100,738 N
AB-M18T Left Hand 18.000 mm 23.00 mm 16.25 mm 72.00 mm 42.00 mm 44.00 mm M18 x 1.5 100,738 N
AMF-M20T Right Hand 20.000 mm 25.00 mm 18.00 mm 78.00 mm 46.00 mm 47.00 mm M20 x 1.5 120,212 N
ABF-M20T Left Hand 20.000 mm 25.00 mm 18.00 mm 78.00 mm 46.00 mm 47.00 mm M20 x 1.5 120,212 N
AM-M20T Right Hand 20.000 mm 25.00 mm 18.00 mm 78.00 mm 46.00 mm 47.00 mm M20 x 2.5 120,212 N
AB-M20T Left Hand 20.000 mm 25.00 mm 18.00 mm 78.00 mm 46.00 mm 47.00 mm M20 x 2.5 120,212 N
AM-M22T Right Hand 22.000 mm 28.00 mm 19.50 mm 86.00 mm 50.00 mm 51.00 mm M22 x 1.5 137,099 N
AB-M22T Left Hand 22.000 mm 28.00 mm 19.50 mm 86.00 mm 50.00 mm 51.00 mm M22 x 1.5 137,099 N
AM-M25T Right Hand 25.000 mm 31.00 mm 22.00 mm 95.00 mm 60.00 mm 57.00 mm M24 x 2.0 251,780 N
AB-M25T Left Hand 25.000 mm 31.00 mm 22.00 mm 95.00 mm 60.00 mm 57.00 mm M24 x 2.0 251,780 N
AM-M30T Right Hand 30.000 mm 37.00 mm 25.40 mm 104.78 mm 69.85 mm 60.00 mm M30 x 2.0 289,331 N
AB-M30T Left Hand 30.000 mm 37.00 mm 25.40 mm 104.78 mm 69.85 mm 60.00 mm M30 x 2.0 289,331 N
  Results 26 - 38 of 38 1 2 
<