Aurora Bearing AM-MT & AB-MT Series Male Rod Ends (PTFE) Lined - Metric - High Strength Alloy - Precision - Self-Lubricating
|
Shipping
|
Tax
|
Terms
Shopping Cart
0 Items
Request for Quote
0 Items
All Product Types
>
ENGINEERED BEARINGS
>
Rod End and Spherical Bearings
>
Aurora Bearing Commercial/Industrial Rod Ends & Spherical Bearings
>
Aurora Bearing Metric Rod Ends
>
Aurora Bearing AM-MT & AB-MT Series Male Rod Ends (PTFE) Lined - Metric - High Strength Alloy - Precision - Self-Lubricating
>
View Items
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Aurora Bearing AM-MT & AB-MT Series Male Rod Ends (PTFE) Lined - Metric - High Strength Alloy - Precision - Self-Lubricating
For CAD models and more information, click Directly on the part number below.
Body -Alloy steel - heat treated - protective coated for corrosion resistance.
Ball - Alloy steel - heat treated, hard chrome plated.
Race -Alloy steel - heat treated - protective coated for corrosion resistance - PTFE Lined.
Indentation on bottom of shank identifies metric thread.
larger image
larger image
Results Per Page :
25
50
100
200
Results 1 - 25 of 38
Unit of Measure:
Imperial
Metric
Both
1
2
Part Number
Thread Type
B - Ball Bore
W - Ball Width
H - Head Width
A - Base to Center
D - Head Diameter
C - Thread Length
Thread Size
Ultimate Radial Static Load Capacity
CAD
AM-M3T
Right Hand
3.000
mm
6.00
mm
4.75
mm
27.00
mm
12.50
mm
15.00
mm
M3 x 0.5
4,344 N
AB-M3T
Left Hand
3.000
mm
6.00
mm
4.75
mm
27.00
mm
12.50
mm
15.00
mm
M3 x 0.5
4,344 N
AM-M5T
Right Hand
5.000
mm
8.00
mm
6.25
mm
33.00
mm
16.00
mm
20.00
mm
M5 x 0.8
12,611 N
AB-M5T
Left Hand
5.000
mm
8.00
mm
6.25
mm
33.00
mm
16.00
mm
20.00
mm
M5 x 0.8
12,611 N
AM-M6T
Right Hand
6.000
mm
9.00
mm
7.00
mm
36.00
mm
19.00
mm
22.00
mm
M6 x 1.0
17,720 N
AB-M6T
Left Hand
6.000
mm
9.00
mm
7.00
mm
36.00
mm
19.00
mm
22.00
mm
M6 x 1.0
17,720 N
AMF-M8T
Right Hand
8.000
mm
12.00
mm
8.75
mm
42.00
mm
22.25
mm
25.00
mm
M8 x 1.0
33,135 N
ABF-M8T
Left Hand
8.000
mm
12.00
mm
8.75
mm
42.00
mm
22.25
mm
25.00
mm
M8 x 1.0
33,135 N
AM-M8T
Right Hand
8.000
mm
12.00
mm
8.75
mm
42.00
mm
22.25
mm
25.00
mm
M8 x 1.25
33,135 N
AB-M8T
Left Hand
8.000
mm
12.00
mm
8.75
mm
42.00
mm
22.25
mm
25.00
mm
M8 x 1.25
33,135 N
AMF-M10T
Right Hand
10.000
mm
14.00
mm
10.50
mm
48.00
mm
27.00
mm
29.00
mm
M10 x 1.25
50,227 N
ABF-M10T
Left Hand
10.000
mm
14.00
mm
10.50
mm
48.00
mm
27.00
mm
29.00
mm
M10 x 1.25
50,227 N
AM-M10T
Right Hand
10.000
mm
14.00
mm
10.50
mm
48.00
mm
27.00
mm
29.00
mm
M10 x 1.5
50,227 N
AB-M10T
Left Hand
10.000
mm
14.00
mm
10.50
mm
48.00
mm
27.00
mm
29.00
mm
M10 x 1.5
50,227 N
AMF-M12T
Right Hand
12.000
mm
16.00
mm
12.00
mm
54.00
mm
30.00
mm
33.00
mm
M12 x 1.25
44,490 N
ABF-M12T
Left Hand
12.000
mm
16.00
mm
12.00
mm
54.00
mm
30.00
mm
33.00
mm
M12 x 1.25
44,490 N
AM-M12T
Right Hand
12.000
mm
16.00
mm
12.00
mm
54.00
mm
30.00
mm
33.00
mm
M12 x 1.75
44,490 N
AB-M12T
Left Hand
12.000
mm
16.00
mm
12.00
mm
54.00
mm
30.00
mm
33.00
mm
M12 x 1.75
44,490 N
AMF-M14T
Right Hand
14.000
mm
19.00
mm
13.50
mm
60.00
mm
34.75
mm
36.00
mm
M14 x 1.5
71,741 N
ABF-M14T
Left Hand
14.000
mm
19.00
mm
13.50
mm
60.00
mm
34.75
mm
36.00
mm
M14 x 1.5
71,741 N
AM-M14T
Right Hand
14.000
mm
19.00
mm
13.50
mm
60.00
mm
34.75
mm
36.00
mm
M14 x 2.0
71,741 N
AB-M14T
Left Hand
14.000
mm
19.00
mm
13.50
mm
60.00
mm
34.75
mm
36.00
mm
M14 x 2.0
71,741 N
AMF-M16T
Right Hand
16.000
mm
21.00
mm
14.25
mm
66.00
mm
38.00
mm
40.00
mm
M16 x 1.5
76,291 N
ABF-M16T
Left Hand
16.000
mm
21.00
mm
14.25
mm
66.00
mm
38.00
mm
40.00
mm
M16 x 1.5
76,291 N
AM-M16T
Right Hand
16.000
mm
21.00
mm
14.25
mm
66.00
mm
38.00
mm
40.00
mm
M16 x 2.0
76,291 N
Results 1 - 25 of 38
1
2
<