Part Number |
Thread Type |
B - Ball Bore |
W - Ball Width |
H - Head Width |
A - Base to Center |
D - Head Diameter |
C - Thread Length |
Thread Size |
Ultimate Radial Static Load Capacity |
CAD |
Quantity | Add To Cart/Request Quote |
---|---|---|---|---|---|---|---|---|---|---|---|---|
AB-M16T | Thread Type N/A Left Hand | B - Ball Bore N/A 16.000 mm | W - Ball Width N/A 21.00 mm | H - Head Width N/A 14.25 mm | A - Base to Center N/A 66.00 mm | D - Head Diameter N/A 38.00 mm | C - Thread Length N/A 40.00 mm | Thread Size N/A M16 x 2.0 | Ultimate Radial Static Load Capacity N/A 76,291 N |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
AM-M18T | Thread Type N/A Right Hand | B - Ball Bore N/A 18.000 mm | W - Ball Width N/A 23.00 mm | H - Head Width N/A 16.25 mm | A - Base to Center N/A 72.00 mm | D - Head Diameter N/A 42.00 mm | C - Thread Length N/A 44.00 mm | Thread Size N/A M18 x 1.5 | Ultimate Radial Static Load Capacity N/A 100,738 N |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
AB-M18T | Thread Type N/A Left Hand | B - Ball Bore N/A 18.000 mm | W - Ball Width N/A 23.00 mm | H - Head Width N/A 16.25 mm | A - Base to Center N/A 72.00 mm | D - Head Diameter N/A 42.00 mm | C - Thread Length N/A 44.00 mm | Thread Size N/A M18 x 1.5 | Ultimate Radial Static Load Capacity N/A 100,738 N |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
AMF-M20T | Thread Type N/A Right Hand | B - Ball Bore N/A 20.000 mm | W - Ball Width N/A 25.00 mm | H - Head Width N/A 18.00 mm | A - Base to Center N/A 78.00 mm | D - Head Diameter N/A 46.00 mm | C - Thread Length N/A 47.00 mm | Thread Size N/A M20 x 1.5 | Ultimate Radial Static Load Capacity N/A 120,212 N |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
ABF-M20T | Thread Type N/A Left Hand | B - Ball Bore N/A 20.000 mm | W - Ball Width N/A 25.00 mm | H - Head Width N/A 18.00 mm | A - Base to Center N/A 78.00 mm | D - Head Diameter N/A 46.00 mm | C - Thread Length N/A 47.00 mm | Thread Size N/A M20 x 1.5 | Ultimate Radial Static Load Capacity N/A 120,212 N |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
AM-M20T | Thread Type N/A Right Hand | B - Ball Bore N/A 20.000 mm | W - Ball Width N/A 25.00 mm | H - Head Width N/A 18.00 mm | A - Base to Center N/A 78.00 mm | D - Head Diameter N/A 46.00 mm | C - Thread Length N/A 47.00 mm | Thread Size N/A M20 x 2.5 | Ultimate Radial Static Load Capacity N/A 120,212 N |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
AB-M20T | Thread Type N/A Left Hand | B - Ball Bore N/A 20.000 mm | W - Ball Width N/A 25.00 mm | H - Head Width N/A 18.00 mm | A - Base to Center N/A 78.00 mm | D - Head Diameter N/A 46.00 mm | C - Thread Length N/A 47.00 mm | Thread Size N/A M20 x 2.5 | Ultimate Radial Static Load Capacity N/A 120,212 N |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
AM-M22T | Thread Type N/A Right Hand | B - Ball Bore N/A 22.000 mm | W - Ball Width N/A 28.00 mm | H - Head Width N/A 19.50 mm | A - Base to Center N/A 86.00 mm | D - Head Diameter N/A 50.00 mm | C - Thread Length N/A 51.00 mm | Thread Size N/A M22 x 1.5 | Ultimate Radial Static Load Capacity N/A 137,099 N |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
AB-M22T | Thread Type N/A Left Hand | B - Ball Bore N/A 22.000 mm | W - Ball Width N/A 28.00 mm | H - Head Width N/A 19.50 mm | A - Base to Center N/A 86.00 mm | D - Head Diameter N/A 50.00 mm | C - Thread Length N/A 51.00 mm | Thread Size N/A M22 x 1.5 | Ultimate Radial Static Load Capacity N/A 137,099 N |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
AM-M25T | Thread Type N/A Right Hand | B - Ball Bore N/A 25.000 mm | W - Ball Width N/A 31.00 mm | H - Head Width N/A 22.00 mm | A - Base to Center N/A 95.00 mm | D - Head Diameter N/A 60.00 mm | C - Thread Length N/A 57.00 mm | Thread Size N/A M24 x 2.0 | Ultimate Radial Static Load Capacity N/A 251,780 N |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
AB-M25T | Thread Type N/A Left Hand | B - Ball Bore N/A 25.000 mm | W - Ball Width N/A 31.00 mm | H - Head Width N/A 22.00 mm | A - Base to Center N/A 95.00 mm | D - Head Diameter N/A 60.00 mm | C - Thread Length N/A 57.00 mm | Thread Size N/A M24 x 2.0 | Ultimate Radial Static Load Capacity N/A 251,780 N |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
AM-M30T | Thread Type N/A Right Hand | B - Ball Bore N/A 30.000 mm | W - Ball Width N/A 37.00 mm | H - Head Width N/A 25.40 mm | A - Base to Center N/A 104.78 mm | D - Head Diameter N/A 69.85 mm | C - Thread Length N/A 60.00 mm | Thread Size N/A M30 x 2.0 | Ultimate Radial Static Load Capacity N/A 289,331 N |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
AB-M30T | Thread Type N/A Left Hand | B - Ball Bore N/A 30.000 mm | W - Ball Width N/A 37.00 mm | H - Head Width N/A 25.40 mm | A - Base to Center N/A 104.78 mm | D - Head Diameter N/A 69.85 mm | C - Thread Length N/A 60.00 mm | Thread Size N/A M30 x 2.0 | Ultimate Radial Static Load Capacity N/A 289,331 N |
CAD
N/A ![]() |
Add To Cart
Request Quote |