All Product Types
>
ENGINEERED BEARINGS
>
Rod End and Spherical Bearings
>
Aurora Bearing Commercial/Industrial Rod Ends & Spherical Bearings
>
Aurora Bearing Metric Rod Ends
>
Aurora Bearing AM-MT & AB-MT Series Male Rod Ends (PTFE) Lined - Metric - High Strength Alloy - Precision - Self-Lubricating
>
View Items
Aurora Bearing AM-MT & AB-MT Series Male Rod Ends (PTFE) Lined - Metric - High Strength Alloy - Precision - Self-Lubricating
Check up to five results to perform an action.
Body -Alloy steel - heat treated - protective coated for corrosion resistance.
Ball - Alloy steel - heat treated, hard chrome plated.
Race -Alloy steel - heat treated - protective coated for corrosion resistance - PTFE Lined.
Indentation on bottom of shank identifies metric thread.
larger image
larger image
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 1 - 25 of 38
1
2
Part Number
Thread Type
B - Ball Bore
W - Ball Width
H - Head Width
A - Base to Center
D - Head Diameter
C - Thread Length
Thread Size
Ultimate Radial Static Load Capacity
CAD
AM-M3T
Right Hand
3.000
mm
6.00
mm
4.75
mm
27.00
mm
12.50
mm
15.00
mm
M3 x 0.5
4,344 N
AB-M3T
Left Hand
3.000
mm
6.00
mm
4.75
mm
27.00
mm
12.50
mm
15.00
mm
M3 x 0.5
4,344 N
AM-M5T
Right Hand
5.000
mm
8.00
mm
6.25
mm
33.00
mm
16.00
mm
20.00
mm
M5 x 0.8
12,611 N
AB-M5T
Left Hand
5.000
mm
8.00
mm
6.25
mm
33.00
mm
16.00
mm
20.00
mm
M5 x 0.8
12,611 N
AM-M6T
Right Hand
6.000
mm
9.00
mm
7.00
mm
36.00
mm
19.00
mm
22.00
mm
M6 x 1.0
17,720 N
AB-M6T
Left Hand
6.000
mm
9.00
mm
7.00
mm
36.00
mm
19.00
mm
22.00
mm
M6 x 1.0
17,720 N
AMF-M8T
Right Hand
8.000
mm
12.00
mm
8.75
mm
42.00
mm
22.25
mm
25.00
mm
M8 x 1.0
33,135 N
ABF-M8T
Left Hand
8.000
mm
12.00
mm
8.75
mm
42.00
mm
22.25
mm
25.00
mm
M8 x 1.0
33,135 N
AM-M8T
Right Hand
8.000
mm
12.00
mm
8.75
mm
42.00
mm
22.25
mm
25.00
mm
M8 x 1.25
33,135 N
AB-M8T
Left Hand
8.000
mm
12.00
mm
8.75
mm
42.00
mm
22.25
mm
25.00
mm
M8 x 1.25
33,135 N
AMF-M10T
Right Hand
10.000
mm
14.00
mm
10.50
mm
48.00
mm
27.00
mm
29.00
mm
M10 x 1.25
50,227 N
ABF-M10T
Left Hand
10.000
mm
14.00
mm
10.50
mm
48.00
mm
27.00
mm
29.00
mm
M10 x 1.25
50,227 N
AM-M10T
Right Hand
10.000
mm
14.00
mm
10.50
mm
48.00
mm
27.00
mm
29.00
mm
M10 x 1.5
50,227 N
AB-M10T
Left Hand
10.000
mm
14.00
mm
10.50
mm
48.00
mm
27.00
mm
29.00
mm
M10 x 1.5
50,227 N
AMF-M12T
Right Hand
12.000
mm
16.00
mm
12.00
mm
54.00
mm
30.00
mm
33.00
mm
M12 x 1.25
44,490 N
ABF-M12T
Left Hand
12.000
mm
16.00
mm
12.00
mm
54.00
mm
30.00
mm
33.00
mm
M12 x 1.25
44,490 N
AM-M12T
Right Hand
12.000
mm
16.00
mm
12.00
mm
54.00
mm
30.00
mm
33.00
mm
M12 x 1.75
44,490 N
AB-M12T
Left Hand
12.000
mm
16.00
mm
12.00
mm
54.00
mm
30.00
mm
33.00
mm
M12 x 1.75
44,490 N
AMF-M14T
Right Hand
14.000
mm
19.00
mm
13.50
mm
60.00
mm
34.75
mm
36.00
mm
M14 x 1.5
71,741 N
ABF-M14T
Left Hand
14.000
mm
19.00
mm
13.50
mm
60.00
mm
34.75
mm
36.00
mm
M14 x 1.5
71,741 N
AM-M14T
Right Hand
14.000
mm
19.00
mm
13.50
mm
60.00
mm
34.75
mm
36.00
mm
M14 x 2.0
71,741 N
AB-M14T
Left Hand
14.000
mm
19.00
mm
13.50
mm
60.00
mm
34.75
mm
36.00
mm
M14 x 2.0
71,741 N
AMF-M16T
Right Hand
16.000
mm
21.00
mm
14.25
mm
66.00
mm
38.00
mm
40.00
mm
M16 x 1.5
76,291 N
ABF-M16T
Left Hand
16.000
mm
21.00
mm
14.25
mm
66.00
mm
38.00
mm
40.00
mm
M16 x 1.5
76,291 N
AM-M16T
Right Hand
16.000
mm
21.00
mm
14.25
mm
66.00
mm
38.00
mm
40.00
mm
M16 x 2.0
76,291 N
Results 1 - 25 of 38
1
2