Aurora Bearing AW-MT & AG-MT Series Female Rod Ends (PTFE) Lined - Metric - High Strength Alloy - Precision - Self-Lubricating
|
Shipping
|
Tax
|
Terms
Shopping Cart
0 Items
Request for Quote
0 Items
All Product Types
>
ENGINEERED BEARINGS
>
Rod End and Spherical Bearings
>
Aurora Bearing Commercial/Industrial Rod Ends & Spherical Bearings
>
Aurora Bearing Metric Rod Ends
>
Aurora Bearing AW-MT & AG-MT Series Female Rod Ends (PTFE) Lined - Metric - High Strength Alloy - Precision - Self-Lubricating
>
View Items
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Aurora Bearing AW-MT & AG-MT Series Female Rod Ends (PTFE) Lined - Metric - High Strength Alloy - Precision - Self-Lubricating
For CAD models and more information, click Directly on the part number below.
Body -Alloy steel - heat treatedl - protective coated for corrosion resistance.
Ball - Alloy steel - heat treated - hard chrome plated.
Race - Alloy steel - heat treated - protective coated for corrosion resistance - PTFE Lined.
Left-hand threaded units have an identification groove near end of shank.
Groove near middle of shank identifies metric thread.
larger image
larger image
Results Per Page :
25
50
100
200
Results 26 - 38 of 38
Unit of Measure:
Imperial
Metric
Both
1
2
Part Number
Thread Type
B - Ball Bore
W - Ball Width
H - Head Width
A - Base to Center
D - Head Diameter
C - Thread Depth [mm]
Thread Size
Ultimate Radial Static Load Capacity
CAD
AG-M16T
Left Hand
16.000
mm
21.00
mm
14.25
mm
64.00
mm
38.00
mm
33.00
mm
M16 x 2.0
76,291 N
AW-M18T
Right Hand
18.000
mm
23.00
mm
16.25
mm
71.00
mm
42.00
mm
36.00
mm
M18 x 1.5
100,738 N
AG-M18T
Left Hand
18.000
mm
23.00
mm
16.25
mm
71.00
mm
42.00
mm
36.00
mm
M18 x 1.5
100,738 N
AWF-M20T
Right Hand
20.000
mm
25.00
mm
18.00
mm
77.00
mm
46.00
mm
40.00
mm
M20 x 1.5
120,212 N
AGF-M20T
Left Hand
20.000
mm
25.00
mm
18.00
mm
77.00
mm
46.00
mm
40.00
mm
M20 x 1.5
120,212 N
AW-M20T
Right Hand
20.000
mm
25.00
mm
18.00
mm
77.00
mm
46.00
mm
40.00
mm
M20 x 2.5
120,212 N
AG-M20T
Left Hand
20.000
mm
25.00
mm
18.00
mm
77.00
mm
46.00
mm
40.00
mm
M20 x 2.5
120,212 N
AW-M22T
Right Hand
22.000
mm
28.00
mm
19.50
mm
86.00
mm
50.00
mm
43.00
mm
M22 x 1.5
137,099 N
AG-M22T
Left Hand
22.000
mm
28.00
mm
19.50
mm
86.00
mm
50.00
mm
43.00
mm
M22 x 1.5
137,099 N
AW-M25T
Right Hand
25.000
mm
31.00
mm
22.00
mm
95.00
mm
60.00
mm
48.00
mm
M24 x 2.0
251,780 N
AG-M25T
Left Hand
25.000
mm
31.00
mm
22.00
mm
95.00
mm
60.00
mm
48.00
mm
M24 x 2.0
251,780 N
AW-M30T
Right Hand
30.000
mm
37.00
mm
25.40
mm
104.78
mm
69.85
mm
54.00
mm
M30 x 2.0
289,331 N
AG-M30T
Left Hand
30.000
mm
37.00
mm
25.40
mm
104.78
mm
69.85
mm
54.00
mm
M30 x 2.0
289,331 N
Results 26 - 38 of 38
1
2
<