Aurora Bearing AW-MT & AG-MT Series Female Rod Ends (PTFE) Lined - Metric - High Strength Alloy - Precision - Self-Lubricating
|
Shipping
|
Tax
|
Terms
Shopping Cart
0 Items
Request for Quote
0 Items
All Product Types
>
ENGINEERED BEARINGS
>
Rod End and Spherical Bearings
>
Aurora Bearing Commercial/Industrial Rod Ends & Spherical Bearings
>
Aurora Bearing Metric Rod Ends
>
Aurora Bearing AW-MT & AG-MT Series Female Rod Ends (PTFE) Lined - Metric - High Strength Alloy - Precision - Self-Lubricating
>
View Items
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Aurora Bearing AW-MT & AG-MT Series Female Rod Ends (PTFE) Lined - Metric - High Strength Alloy - Precision - Self-Lubricating
For CAD models and more information, click Directly on the part number below.
Body -Alloy steel - heat treatedl - protective coated for corrosion resistance.
Ball - Alloy steel - heat treated - hard chrome plated.
Race - Alloy steel - heat treated - protective coated for corrosion resistance - PTFE Lined.
Left-hand threaded units have an identification groove near end of shank.
Groove near middle of shank identifies metric thread.
larger image
larger image
Results Per Page :
25
50
100
200
Results 1 - 25 of 38
Unit of Measure:
Imperial
Metric
Both
1
2
Part Number
Thread Type
B - Ball Bore
W - Ball Width
H - Head Width
A - Base to Center
D - Head Diameter
C - Thread Depth [mm]
Thread Size
Ultimate Radial Static Load Capacity
CAD
AW-M3T
Right Hand
3.000
mm
6.00
mm
4.75
mm
21.00
mm
12.50
mm
10.00
mm
M3 x 0.5
11,346 N
AG-M3T
Left Hand
3.000
mm
6.00
mm
4.75
mm
21.00
mm
12.50
mm
10.00
mm
M3 x 0.5
11,346 N
AW-M5T
Right Hand
5.000
mm
8.00
mm
6.25
mm
27.00
mm
16.00
mm
14.00
mm
M5 x 0.8
16,396 N
AG-M5T
Left Hand
5.000
mm
8.00
mm
6.25
mm
27.00
mm
16.00
mm
14.00
mm
M5 x 0.8
16,396 N
AW-M6T
Right Hand
6.000
mm
9.00
mm
7.00
mm
30.00
mm
19.00
mm
14.00
mm
M6 x 1.0
25,781 N
AG-M6T
Left Hand
6.000
mm
9.00
mm
7.00
mm
30.00
mm
19.00
mm
14.00
mm
M6 x 1.0
25,781 N
AWF-M8T
Right Hand
8.000
mm
12.00
mm
8.75
mm
36.00
mm
22.25
mm
17.00
mm
M8 x 1.0
33,203 N
AGF-M8T
Left Hand
8.000
mm
12.00
mm
8.75
mm
36.00
mm
22.25
mm
17.00
mm
M8 x 1.0
33,203 N
AW-M8T
Right Hand
8.000
mm
12.00
mm
8.75
mm
36.00
mm
22.25
mm
17.00
mm
M8 x 1.25
33,203 N
AG-M8T
Left Hand
8.000
mm
12.00
mm
8.75
mm
36.00
mm
22.25
mm
17.00
mm
M8 x 1.25
33,203 N
AWF-M10T
Right Hand
10.000
mm
14.00
mm
10.50
mm
43.00
mm
27.00
mm
21.00
mm
M10 x 1.25
50,227 N
AGF-M10T
Left Hand
10.000
mm
14.00
mm
10.50
mm
43.00
mm
27.00
mm
21.00
mm
M10 x 1.25
50,227 N
AW-M10T
Right Hand
10.000
mm
14.00
mm
10.50
mm
43.00
mm
27.00
mm
21.00
mm
M10 x 1.5
50,227 N
AG-M10T
Left Hand
10.000
mm
14.00
mm
10.50
mm
43.00
mm
27.00
mm
21.00
mm
M10 x 1.5
50,227 N
AWF-M12T
Right Hand
12.000
mm
16.00
mm
12.00
mm
50.00
mm
30.00
mm
24.00
mm
M12 x 1.25
44,490 N
AGF-M12T
Left Hand
12.000
mm
16.00
mm
12.00
mm
50.00
mm
30.00
mm
24.00
mm
M12 x 1.25
44,490 N
AW-M12T
Right Hand
12.000
mm
16.00
mm
12.00
mm
50.00
mm
30.00
mm
24.00
mm
M12 x 1.75
44,490 N
AG-M12T
Left Hand
12.000
mm
16.00
mm
12.00
mm
50.00
mm
30.00
mm
24.00
mm
M12 x 1.75
44,490 N
AWF-M14T
Right Hand
14.000
mm
19.00
mm
13.50
mm
57.00
mm
34.75
mm
27.00
mm
M14 x 1.5
71,741 N
AGF-M14T
Left Hand
14.000
mm
19.00
mm
13.50
mm
57.00
mm
34.75
mm
27.00
mm
M14 x 1.5
71,741 N
AW-M14T
Right Hand
14.000
mm
19.00
mm
13.50
mm
57.00
mm
34.75
mm
27.00
mm
M14 x 2.0
71,741 N
AG-M14T
Left Hand
14.000
mm
19.00
mm
13.50
mm
57.00
mm
34.75
mm
27.00
mm
M14 x 2.0
71,741 N
AWF-M16T
Right Hand
16.000
mm
21.00
mm
14.25
mm
64.00
mm
38.00
mm
33.00
mm
M16 x 1.5
76,291 N
AGF-M16T
Left Hand
16.000
mm
21.00
mm
14.25
mm
64.00
mm
38.00
mm
33.00
mm
M16 x 1.5
76,291 N
AW-M16T
Right Hand
16.000
mm
21.00
mm
14.25
mm
64.00
mm
38.00
mm
33.00
mm
M16 x 2.0
76,291 N
Results 1 - 25 of 38
1
2
<