Aurora Bearing CM-M & CB-M Series Male Rod Ends - Metric - General Purpose - Economy
|
Shipping
|
Tax
|
Terms
Shopping Cart
0 Items
Request for Quote
0 Items
All Product Types
>
ENGINEERED BEARINGS
>
Rod End and Spherical Bearings
>
Aurora Bearing Commercial/Industrial Rod Ends & Spherical Bearings
>
Aurora Bearing Metric Rod Ends
>
Aurora Bearing CM-M & CB-M Series Male Rod Ends - Metric - General Purpose - Economy
>
View Items
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Aurora Bearing CM-M & CB-M Series Male Rod Ends - Metric - General Purpose - Economy
For CAD models and more information, click Directly on the part number below.
Body - Low carbon steel - protective coated for corrosion resistance.
Ball - Alloy steel - heat treated - hard chrome plated.
Grease Fittings available for sizes -M10 and up. Units are supplied without grease fittings. When a grease fitting is required, specify by adding suffix "Z" or "F". Ex.: CM-M10Z = Zerk Type Fitting CM-M10F = Flush Type Fitting.
Load ratings apply only to rod ends without grease fittings. For load ratings with fittings, please consult our engineering department.
Indentation on bottom of shank identifies metric thread.
larger image
larger image
Results Per Page :
25
50
100
200
Results 26 - 44 of 44
Unit of Measure:
Imperial
Metric
Both
1
2
Part Number
Thread Type
B - Ball Bore
W - Ball Width
H - Head Width
A - Base to Center
D - Head Diameter
C - Thread Length
Thread Size
Ultimate Radial Static Load Capacity
CAD
CB-M14Z
Left Hand
14.000
mm
19.00
mm
12.25
mm
60.00
mm
34.75
mm
36.00
mm
M14 x 2.0
Consult Engineering Department
CM-M16
Right Hand
16.000
mm
21.00
mm
12.75
mm
66.00
mm
38.00
mm
40.00
mm
M16 x 2.0
37,391 N
CB-M16
Left Hand
16.000
mm
21.00
mm
12.75
mm
66.00
mm
38.00
mm
40.00
mm
M16 x 2.0
37,391 N
CM-M16F
Right Hand
16.000
mm
21.00
mm
12.75
mm
66.00
mm
38.00
mm
40.00
mm
M16 x 2.0
Consult Engineering Department
CB-M16F
Left Hand
16.000
mm
21.00
mm
12.75
mm
66.00
mm
38.00
mm
40.00
mm
M16 x 2.0
Consult Engineering Department
CM-M16Z
Right Hand
16.000
mm
21.00
mm
12.75
mm
66.00
mm
38.00
mm
40.00
mm
M16 x 2.0
Consult Engineering Department
CB-M16Z
Left Hand
16.000
mm
21.00
mm
12.75
mm
66.00
mm
38.00
mm
40.00
mm
M16 x 2.0
Consult Engineering Department
CM-M18
Right Hand
18.000
mm
23.00
mm
14.75
mm
72.00
mm
42.00
mm
44.00
mm
M18 x 1.5
47,903 N
CB-M18
Left Hand
18.000
mm
23.00
mm
14.75
mm
72.00
mm
42.00
mm
44.00
mm
M18 x 1.5
47,903 N
CM-M18F
Right Hand
18.000
mm
23.00
mm
14.75
mm
72.00
mm
42.00
mm
44.00
mm
M18 x 1.5
Consult Engineering Department
CB-M18F
Left Hand
18.000
mm
23.00
mm
14.75
mm
72.00
mm
42.00
mm
44.00
mm
M18 x 1.5
Consult Engineering Department
CM-M18Z
Right Hand
18.000
mm
23.00
mm
14.75
mm
72.00
mm
42.00
mm
44.00
mm
M18 x 1.5
Consult Engineering Department
CB-M18Z
Left Hand
18.000
mm
23.00
mm
14.75
mm
72.00
mm
42.00
mm
44.00
mm
M18 x 1.5
Consult Engineering Department
CM-M20
Right Hand
20.000
mm
25.00
mm
16.25
mm
78.00
mm
46.00
mm
47.00
mm
M20 x 1.5
57,101 N
CB-M20
Left Hand
20.000
mm
25.00
mm
16.25
mm
78.00
mm
46.00
mm
47.00
mm
M20 x 1.5
57,101 N
CM-M20F
Right Hand
20.000
mm
25.00
mm
16.25
mm
78.00
mm
46.00
mm
47.00
mm
M20 x 1.5
Consult Engineering Department
CB-M20F
Left Hand
20.000
mm
25.00
mm
16.25
mm
78.00
mm
46.00
mm
47.00
mm
M20 x 1.5
Consult Engineering Department
CM-M20Z
Right Hand
20.000
mm
25.00
mm
16.25
mm
78.00
mm
46.00
mm
47.00
mm
M20 x 1.5
Consult Engineering Department
CB-M20Z
Left Hand
20.000
mm
25.00
mm
16.25
mm
78.00
mm
46.00
mm
47.00
mm
M20 x 1.5
Consult Engineering Department
Results 26 - 44 of 44
1
2
<