Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Aurora Bearing CM-M & CB-M Series Male Rod Ends - Metric - General Purpose - Economy
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Rod End and Spherical Bearings > Aurora Bearing Commercial/Industrial Rod Ends & Spherical Bearings > Aurora Bearing Metric Rod Ends > Aurora Bearing CM-M & CB-M Series Male Rod Ends - Metric - General Purpose - Economy > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

Aurora Bearing CM-M & CB-M Series Male Rod Ends - Metric - General Purpose - Economy

For CAD models and more information, click Directly on the part number below.


  • Body - Low carbon steel - protective coated for corrosion resistance.
  • Ball - Alloy steel - heat treated - hard chrome plated.
  • Grease Fittings available for sizes -M10 and up. Units are supplied without grease fittings. When a grease fitting is required, specify by adding suffix "Z" or "F". Ex.: CM-M10Z = Zerk Type Fitting CM-M10F = Flush Type Fitting.
  • Load ratings apply only to rod ends without grease fittings. For load ratings with fittings, please consult our engineering department.
  • Indentation on bottom of shank identifies metric thread.




Add To Cart Request Quote
   
  Results 1 - 25 of 44 Unit of Measure: Imperial Metric Both 1 2 

Part Number

Thread Type

B - Ball Bore

W - Ball Width

H - Head Width

A - Base to Center

D - Head Diameter

C - Thread Length

Thread Size

Ultimate Radial Static Load Capacity

CAD

CM-M3 Right Hand 3.000 mm 6.00 mm 4.25 mm 27.00 mm 12.50 mm 15.00 mm M3 x 0.5 1,775 N
CB-M3 Left Hand 3.000 mm 6.00 mm 4.25 mm 27.00 mm 12.50 mm 15.00 mm M3 x 0.5 1,775 N
CM-M5 Right Hand 5.000 mm 8.00 mm 5.75 mm 33.00 mm 16.00 mm 20.00 mm M5 x 0.8 5,168 N
CB-M5 Left Hand 5.000 mm 8.00 mm 5.75 mm 33.00 mm 16.00 mm 20.00 mm M5 x 0.8 5,168 N
CM-M6 Right Hand 6.000 mm 9.00 mm 6.25 mm 36.00 mm 19.00 mm 22.00 mm M6 x 1.0 7,296 N
CB-M6 Left Hand 6.000 mm 9.00 mm 6.25 mm 36.00 mm 19.00 mm 22.00 mm M6 x 1.0 7,296 N
CM-M8 Right Hand 8.000 mm 12.00 mm 8.00 mm 42.00 mm 22.25 mm 25.00 mm M8 x 1.25 13,591 N
CB-M8 Left Hand 8.000 mm 12.00 mm 8.00 mm 42.00 mm 22.25 mm 25.00 mm M8 x 1.25 13,591 N
CM-M10 Right Hand 10.000 mm 14.00 mm 9.50 mm 48.00 mm 27.00 mm 29.00 mm M10 x 1.5 21,024 N
CB-M10 Left Hand 10.000 mm 14.00 mm 9.50 mm 48.00 mm 27.00 mm 29.00 mm M10 x 1.5 21,024 N
CM-M10F Right Hand 10.000 mm 14.00 mm 9.50 mm 48.00 mm 27.00 mm 29.00 mm M10 x 1.5 Consult Engineering Department
CB-M10F Left Hand 10.000 mm 14.00 mm 9.50 mm 48.00 mm 27.00 mm 29.00 mm M10 x 1.5 Consult Engineering Department
CM-M10Z Right Hand 10.000 mm 14.00 mm 9.50 mm 48.00 mm 27.00 mm 29.00 mm M10 x 1.5 Consult Engineering Department
CB-M10Z Left Hand 10.000 mm 14.00 mm 9.50 mm 48.00 mm 27.00 mm 29.00 mm M10 x 1.5 Consult Engineering Department
CM-M12 Right Hand 12.000 mm 16.00 mm 10.75 mm 54.00 mm 30.00 mm 33.00 mm M12 x 1.75 25,819 N
CB-M12 Left Hand 12.000 mm 16.00 mm 10.75 mm 54.00 mm 30.00 mm 33.00 mm M12 x 1.75 25,819 N
CM-M12F Right Hand 12.000 mm 16.00 mm 10.75 mm 54.00 mm 30.00 mm 33.00 mm M12 x 1.75 Consult Engineering Department
CB-M12F Left Hand 12.000 mm 16.00 mm 10.75 mm 54.00 mm 30.00 mm 33.00 mm M12 x 1.75 Consult Engineering Department
CM-M12Z Right Hand 12.000 mm 16.00 mm 10.75 mm 54.00 mm 30.00 mm 33.00 mm M12 x 1.75 Consult Engineering Department
CB-M12Z Left Hand 12.000 mm 16.00 mm 10.75 mm 54.00 mm 30.00 mm 33.00 mm M12 x 1.75 Consult Engineering Department
CM-M14 Right Hand 14.000 mm 19.00 mm 12.25 mm 60.00 mm 34.75 mm 36.00 mm M14 x 2.0 35,214 N
CB-M14 Left Hand 14.000 mm 19.00 mm 12.25 mm 60.00 mm 34.75 mm 36.00 mm M14 x 2.0 35,214 N
CM-M14F Right Hand 14.000 mm 19.00 mm 12.25 mm 60.00 mm 34.75 mm 36.00 mm M14 x 2.0 Consult Engineering Department
CB-M14F Left Hand 14.000 mm 19.00 mm 12.25 mm 60.00 mm 34.75 mm 36.00 mm M14 x 2.0 Consult Engineering Department
CM-M14Z Right Hand 14.000 mm 19.00 mm 12.25 mm 60.00 mm 34.75 mm 36.00 mm M14 x 2.0 Consult Engineering Department
  Results 1 - 25 of 44 1 2 
<