All Product Types
>
ENGINEERED BEARINGS
>
Rod End and Spherical Bearings
>
Aurora Bearing Commercial/Industrial Rod Ends & Spherical Bearings
>
Aurora Bearing Metric Rod Ends
>
Aurora Bearing CM-M & CB-M Series Male Rod Ends - Metric - General Purpose - Economy
>
View Items
Aurora Bearing CM-M & CB-M Series Male Rod Ends - Metric - General Purpose - Economy
Check up to five results to perform an action.
Body - Low carbon steel - protective coated for corrosion resistance.
Ball - Alloy steel - heat treated - hard chrome plated.
Grease Fittings available for sizes -M10 and up. Units are supplied without grease fittings. When a grease fitting is required, specify by adding suffix "Z" or "F". Ex.: CM-M10Z = Zerk Type Fitting CM-M10F = Flush Type Fitting.
Load ratings apply only to rod ends without grease fittings. For load ratings with fittings, please consult our engineering department.
Indentation on bottom of shank identifies metric thread.
larger image
larger image
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 1 - 25 of 44
1
2
Part Number
Thread Type
B - Ball Bore
W - Ball Width
H - Head Width
A - Base to Center
D - Head Diameter
C - Thread Length
Thread Size
Ultimate Radial Static Load Capacity
CAD
CM-M3
Right Hand
3.000
mm
6.00
mm
4.25
mm
27.00
mm
12.50
mm
15.00
mm
M3 x 0.5
1,775 N
CB-M3
Left Hand
3.000
mm
6.00
mm
4.25
mm
27.00
mm
12.50
mm
15.00
mm
M3 x 0.5
1,775 N
CM-M5
Right Hand
5.000
mm
8.00
mm
5.75
mm
33.00
mm
16.00
mm
20.00
mm
M5 x 0.8
5,168 N
CB-M5
Left Hand
5.000
mm
8.00
mm
5.75
mm
33.00
mm
16.00
mm
20.00
mm
M5 x 0.8
5,168 N
CM-M6
Right Hand
6.000
mm
9.00
mm
6.25
mm
36.00
mm
19.00
mm
22.00
mm
M6 x 1.0
7,296 N
CB-M6
Left Hand
6.000
mm
9.00
mm
6.25
mm
36.00
mm
19.00
mm
22.00
mm
M6 x 1.0
7,296 N
CM-M8
Right Hand
8.000
mm
12.00
mm
8.00
mm
42.00
mm
22.25
mm
25.00
mm
M8 x 1.25
13,591 N
CB-M8
Left Hand
8.000
mm
12.00
mm
8.00
mm
42.00
mm
22.25
mm
25.00
mm
M8 x 1.25
13,591 N
CM-M10
Right Hand
10.000
mm
14.00
mm
9.50
mm
48.00
mm
27.00
mm
29.00
mm
M10 x 1.5
21,024 N
CB-M10
Left Hand
10.000
mm
14.00
mm
9.50
mm
48.00
mm
27.00
mm
29.00
mm
M10 x 1.5
21,024 N
CM-M10F
Right Hand
10.000
mm
14.00
mm
9.50
mm
48.00
mm
27.00
mm
29.00
mm
M10 x 1.5
Consult Engineering Department
CB-M10F
Left Hand
10.000
mm
14.00
mm
9.50
mm
48.00
mm
27.00
mm
29.00
mm
M10 x 1.5
Consult Engineering Department
CM-M10Z
Right Hand
10.000
mm
14.00
mm
9.50
mm
48.00
mm
27.00
mm
29.00
mm
M10 x 1.5
Consult Engineering Department
CB-M10Z
Left Hand
10.000
mm
14.00
mm
9.50
mm
48.00
mm
27.00
mm
29.00
mm
M10 x 1.5
Consult Engineering Department
CM-M12
Right Hand
12.000
mm
16.00
mm
10.75
mm
54.00
mm
30.00
mm
33.00
mm
M12 x 1.75
25,819 N
CB-M12
Left Hand
12.000
mm
16.00
mm
10.75
mm
54.00
mm
30.00
mm
33.00
mm
M12 x 1.75
25,819 N
CM-M12F
Right Hand
12.000
mm
16.00
mm
10.75
mm
54.00
mm
30.00
mm
33.00
mm
M12 x 1.75
Consult Engineering Department
CB-M12F
Left Hand
12.000
mm
16.00
mm
10.75
mm
54.00
mm
30.00
mm
33.00
mm
M12 x 1.75
Consult Engineering Department
CM-M12Z
Right Hand
12.000
mm
16.00
mm
10.75
mm
54.00
mm
30.00
mm
33.00
mm
M12 x 1.75
Consult Engineering Department
CB-M12Z
Left Hand
12.000
mm
16.00
mm
10.75
mm
54.00
mm
30.00
mm
33.00
mm
M12 x 1.75
Consult Engineering Department
CM-M14
Right Hand
14.000
mm
19.00
mm
12.25
mm
60.00
mm
34.75
mm
36.00
mm
M14 x 2.0
35,214 N
CB-M14
Left Hand
14.000
mm
19.00
mm
12.25
mm
60.00
mm
34.75
mm
36.00
mm
M14 x 2.0
35,214 N
CM-M14F
Right Hand
14.000
mm
19.00
mm
12.25
mm
60.00
mm
34.75
mm
36.00
mm
M14 x 2.0
Consult Engineering Department
CB-M14F
Left Hand
14.000
mm
19.00
mm
12.25
mm
60.00
mm
34.75
mm
36.00
mm
M14 x 2.0
Consult Engineering Department
CM-M14Z
Right Hand
14.000
mm
19.00
mm
12.25
mm
60.00
mm
34.75
mm
36.00
mm
M14 x 2.0
Consult Engineering Department
Results 1 - 25 of 44
1
2