Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Aurora Bearing KW-M & KG-M Series Female Rod Ends - Metric - Wear Resistant - Precision
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Rod End and Spherical Bearings > Aurora Bearing Commercial/Industrial Rod Ends & Spherical Bearings > Aurora Bearing Metric Rod Ends > Aurora Bearing KW-M & KG-M Series Female Rod Ends - Metric - Wear Resistant - Precision > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

Aurora Bearing KW-M & KG-M Series Female Rod Ends - Metric - Wear Resistant - Precision

For CAD models and more information, click Directly on the part number below.


  • Body - Low carbon steel - protective coated for corrosion resistance.
  • Ball - Alloy steel - heat treated - hard chrome plated.
  • Race - Alloy steel - heat treated - protective coated for corrosion resistance.
  • Left-hand threaded units have an identification groove near end of shank.
  • Groove near middle of shank identifies metric thread.
  • Grease Fittings available for sizes -M5 and up. Units are supplied without grease fittings. When a grease fitting is required, specify by adding suffix "Z" or "F". Ex.: KW-M5Z = Zerk Type Fitting KW-M5F = Flush Type Fitting.
  • Load ratings apply only to rod ends without grease fittings. For load ratings with fittings, please consult our engineering department.




Add To Cart Request Quote
   
  Results 26 - 50 of 110 Unit of Measure: Imperial Metric Both 1 2 3 4 5 

Part Number

Thread Type

B - Ball Bore

W - Ball Width

H - Head Width

A - Base to Center

D - Head Diameter

C - Thread Depth [mm]

Thread Size

Ultimate Radial Static Load Capacity

CAD

KG-M8Z Left Hand 8.000 mm 12.00 mm 8.75 mm 36.00 mm 22.25 mm 17.00 mm M8 x 1.25 Consult Engineering Department
KWF-M10 Right Hand 10.000 mm 14.00 mm 10.50 mm 43.00 mm 27.00 mm 21.00 mm M10 x 1.25 20,603 N
KGF-M10 Left Hand 10.000 mm 14.00 mm 10.50 mm 43.00 mm 27.00 mm 21.00 mm M10 x 1.25 20,603 N
KWF-M10F Right Hand 10.000 mm 14.00 mm 10.50 mm 43.00 mm 27.00 mm 21.00 mm M10 x 1.25 Consult Engineering Department
KGF-M10F Left Hand 10.000 mm 14.00 mm 10.50 mm 43.00 mm 27.00 mm 21.00 mm M10 x 1.25 Consult Engineering Department
KWF-M10Z Right Hand 10.000 mm 14.00 mm 10.50 mm 43.00 mm 27.00 mm 21.00 mm M10 x 1.25 Consult Engineering Department
KGF-M10Z Left Hand 10.000 mm 14.00 mm 10.50 mm 43.00 mm 27.00 mm 21.00 mm M10 x 1.25 Consult Engineering Department
KW-M10 Right Hand 10.000 mm 14.00 mm 10.50 mm 43.00 mm 27.00 mm 21.00 mm M10 x 1.5 20,603 N
KG-M10 Left Hand 10.000 mm 14.00 mm 10.50 mm 43.00 mm 27.00 mm 21.00 mm M10 x 1.5 20,603 N
KW-M10F Right Hand 10.000 mm 14.00 mm 10.50 mm 43.00 mm 27.00 mm 21.00 mm M10 x 1.5 Consult Engineering Department
KG-M10F Left Hand 10.000 mm 14.00 mm 10.50 mm 43.00 mm 27.00 mm 21.00 mm M10 x 1.5 Consult Engineering Department
KW-M10Z Right Hand 10.000 mm 14.00 mm 10.50 mm 43.00 mm 27.00 mm 21.00 mm M10 x 1.5 Consult Engineering Department
KG-M10Z Left Hand 10.000 mm 14.00 mm 10.50 mm 43.00 mm 27.00 mm 21.00 mm M10 x 1.5 Consult Engineering Department
KWF-M12 Right Hand 12.000 mm 16.00 mm 12.00 mm 50.00 mm 30.00 mm 24.00 mm M12 x 1.25 18,215 N
KGF-M12 Left Hand 12.000 mm 16.00 mm 12.00 mm 50.00 mm 30.00 mm 24.00 mm M12 x 1.25 18,215 N
KWF-M12F Right Hand 12.000 mm 16.00 mm 12.00 mm 50.00 mm 30.00 mm 24.00 mm M12 x 1.25 Consult Engineering Department
KGF-M12F Left Hand 12.000 mm 16.00 mm 12.00 mm 50.00 mm 30.00 mm 24.00 mm M12 x 1.25 Consult Engineering Department
KWF-M12Z Right Hand 12.000 mm 16.00 mm 12.00 mm 50.00 mm 30.00 mm 24.00 mm M12 x 1.25 Consult Engineering Department
KGF-M12Z Left Hand 12.000 mm 16.00 mm 12.00 mm 50.00 mm 30.00 mm 24.00 mm M12 x 1.25 Consult Engineering Department
KW-M12 Right Hand 12.000 mm 16.00 mm 12.00 mm 50.00 mm 30.00 mm 24.00 mm M12 x 1.75 18,215 N
KG-M12 Left Hand 12.000 mm 16.00 mm 12.00 mm 50.00 mm 30.00 mm 24.00 mm M12 x 1.75 18,215 N
KW-M12F Right Hand 12.000 mm 16.00 mm 12.00 mm 50.00 mm 30.00 mm 24.00 mm M12 x 1.75 Consult Engineering Department
KG-M12F Left Hand 12.000 mm 16.00 mm 12.00 mm 50.00 mm 30.00 mm 24.00 mm M12 x 1.75 Consult Engineering Department
KW-M12Z Right Hand 12.000 mm 16.00 mm 12.00 mm 50.00 mm 30.00 mm 24.00 mm M12 x 1.75 Consult Engineering Department
KG-M12Z Left Hand 12.000 mm 16.00 mm 12.00 mm 50.00 mm 30.00 mm 24.00 mm M12 x 1.75 Consult Engineering Department
  Results 26 - 50 of 110 1 2 3 4 5 
<