Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Aurora Bearing KW-M & KG-M Series Female Rod Ends - Metric - Wear Resistant - Precision
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Rod End and Spherical Bearings > Aurora Bearing Commercial/Industrial Rod Ends & Spherical Bearings > Aurora Bearing Metric Rod Ends > Aurora Bearing KW-M & KG-M Series Female Rod Ends - Metric - Wear Resistant - Precision > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

Aurora Bearing KW-M & KG-M Series Female Rod Ends - Metric - Wear Resistant - Precision

For CAD models and more information, click Directly on the part number below.


  • Body - Low carbon steel - protective coated for corrosion resistance.
  • Ball - Alloy steel - heat treated - hard chrome plated.
  • Race - Alloy steel - heat treated - protective coated for corrosion resistance.
  • Left-hand threaded units have an identification groove near end of shank.
  • Groove near middle of shank identifies metric thread.
  • Grease Fittings available for sizes -M5 and up. Units are supplied without grease fittings. When a grease fitting is required, specify by adding suffix "Z" or "F". Ex.: KW-M5Z = Zerk Type Fitting KW-M5F = Flush Type Fitting.
  • Load ratings apply only to rod ends without grease fittings. For load ratings with fittings, please consult our engineering department.




Add To Cart Request Quote
   
  Results 1 - 25 of 110 Unit of Measure: Imperial Metric Both 1 2 3 4 5 

Part Number

Thread Type

B - Ball Bore

W - Ball Width

H - Head Width

A - Base to Center

D - Head Diameter

C - Thread Depth [mm]

Thread Size

Ultimate Radial Static Load Capacity

CAD

KW-M3 Right Hand 3.000 mm 6.00 mm 4.75 mm 21.00 mm 12.50 mm 10.00 mm M3 x 0.5 4,972 N
KG-M3 Left Hand 3.000 mm 6.00 mm 4.75 mm 21.00 mm 12.50 mm 10.00 mm M3 x 0.5 4,972 N
KW-M5 Right Hand 5.000 mm 8.00 mm 6.25 mm 27.00 mm 16.00 mm 14.00 mm M5 x 0.8 7,090 N
KG-M5 Left Hand 5.000 mm 8.00 mm 6.25 mm 27.00 mm 16.00 mm 14.00 mm M5 x 0.8 7,090 N
KW-M5F Right Hand 5.000 mm 8.00 mm 6.25 mm 27.00 mm 16.00 mm 14.00 mm M5 x 0.8 Consult Engineering Department
KG-M5F Left Hand 5.000 mm 8.00 mm 6.25 mm 27.00 mm 16.00 mm 14.00 mm M5 x 0.8 Consult Engineering Department
KW-M5Z Right Hand 5.000 mm 8.00 mm 6.25 mm 27.00 mm 16.00 mm 14.00 mm M5 x 0.8 Consult Engineering Department
KG-M5Z Left Hand 5.000 mm 8.00 mm 6.25 mm 27.00 mm 16.00 mm 14.00 mm M5 x 0.8 Consult Engineering Department
KW-M6 Right Hand 6.000 mm 9.00 mm 7.00 mm 30.00 mm 19.00 mm 14.00 mm M6 x 1.0 10,573 N
KG-M6 Left Hand 6.000 mm 9.00 mm 7.00 mm 30.00 mm 19.00 mm 14.00 mm M6 x 1.0 10,573 N
KW-M6F Right Hand 6.000 mm 9.00 mm 7.00 mm 30.00 mm 19.00 mm 14.00 mm M6 x 1.0 Consult Engineering Department
KG-M6F Left Hand 6.000 mm 9.00 mm 7.00 mm 30.00 mm 19.00 mm 14.00 mm M6 x 1.0 Consult Engineering Department
KW-M6Z Right Hand 6.000 mm 9.00 mm 7.00 mm 30.00 mm 19.00 mm 14.00 mm M6 x 1.0 Consult Engineering Department
KG-M6Z Left Hand 6.000 mm 9.00 mm 7.00 mm 30.00 mm 19.00 mm 14.00 mm M6 x 1.0 Consult Engineering Department
KWF-M8 Right Hand 8.000 mm 12.00 mm 8.75 mm 36.00 mm 22.25 mm 17.00 mm M8 x 1.0 14,072 N
KGF-M8 Left Hand 8.000 mm 12.00 mm 8.75 mm 36.00 mm 22.25 mm 17.00 mm M8 x 1.0 14,072 N
KWF-M8F Right Hand 8.000 mm 12.00 mm 8.75 mm 36.00 mm 22.25 mm 17.00 mm M8 x 1.0 Consult Engineering Department
KGF-M8F Left Hand 8.000 mm 12.00 mm 8.75 mm 36.00 mm 22.25 mm 17.00 mm M8 x 1.0 Consult Engineering Department
KWF-M8Z Right Hand 8.000 mm 12.00 mm 8.75 mm 36.00 mm 22.25 mm 17.00 mm M8 x 1.0 Consult Engineering Department
KGF-M8Z Left Hand 8.000 mm 12.00 mm 8.75 mm 36.00 mm 22.25 mm 17.00 mm M8 x 1.0 Consult Engineering Department
KW-M8 Right Hand 8.000 mm 12.00 mm 8.75 mm 36.00 mm 22.25 mm 17.00 mm M8 x 1.25 14,072 N
KG-M8 Left Hand 8.000 mm 12.00 mm 8.75 mm 36.00 mm 22.25 mm 17.00 mm M8 x 1.25 14,072 N
KW-M8F Right Hand 8.000 mm 12.00 mm 8.75 mm 36.00 mm 22.25 mm 17.00 mm M8 x 1.25 Consult Engineering Department
KG-M8F Left Hand 8.000 mm 12.00 mm 8.75 mm 36.00 mm 22.25 mm 17.00 mm M8 x 1.25 Consult Engineering Department
KW-M8Z Right Hand 8.000 mm 12.00 mm 8.75 mm 36.00 mm 22.25 mm 17.00 mm M8 x 1.25 Consult Engineering Department
  Results 1 - 25 of 110 1 2 3 4 5 
<