All Product Types
>
ENGINEERED BEARINGS
>
Rod End and Spherical Bearings
>
Aurora Bearing Commercial/Industrial Rod Ends & Spherical Bearings
>
Aurora Bearing Metric Rod Ends
>
Aurora Bearing KW-M & KG-M Series Female Rod Ends - Metric - Wear Resistant - Precision
>
View Items
Aurora Bearing KW-M & KG-M Series Female Rod Ends - Metric - Wear Resistant - Precision
Check up to five results to perform an action.
Body - Low carbon steel - protective coated for corrosion resistance.
Ball - Alloy steel - heat treated - hard chrome plated.
Race - Alloy steel - heat treated - protective coated for corrosion resistance.
Left-hand threaded units have an identification groove near end of shank.
Groove near middle of shank identifies metric thread.
Grease Fittings available for sizes -M5 and up. Units are supplied without grease fittings. When a grease fitting is required, specify by adding suffix "Z" or "F". Ex.: KW-M5Z = Zerk Type Fitting KW-M5F = Flush Type Fitting.
Load ratings apply only to rod ends without grease fittings. For load ratings with fittings, please consult our engineering department.
larger image
larger image
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 26 - 50 of 110
1
2
3
4
5
Part Number
Thread Type
B - Ball Bore
W - Ball Width
H - Head Width
A - Base to Center
D - Head Diameter
C - Thread Depth [mm]
Thread Size
Ultimate Radial Static Load Capacity
CAD
KG-M8Z
Left Hand
8.000
mm
12.00
mm
8.75
mm
36.00
mm
22.25
mm
17.00
mm
M8 x 1.25
Consult Engineering Department
KWF-M10
Right Hand
10.000
mm
14.00
mm
10.50
mm
43.00
mm
27.00
mm
21.00
mm
M10 x 1.25
20,603 N
KGF-M10
Left Hand
10.000
mm
14.00
mm
10.50
mm
43.00
mm
27.00
mm
21.00
mm
M10 x 1.25
20,603 N
KWF-M10F
Right Hand
10.000
mm
14.00
mm
10.50
mm
43.00
mm
27.00
mm
21.00
mm
M10 x 1.25
Consult Engineering Department
KGF-M10F
Left Hand
10.000
mm
14.00
mm
10.50
mm
43.00
mm
27.00
mm
21.00
mm
M10 x 1.25
Consult Engineering Department
KWF-M10Z
Right Hand
10.000
mm
14.00
mm
10.50
mm
43.00
mm
27.00
mm
21.00
mm
M10 x 1.25
Consult Engineering Department
KGF-M10Z
Left Hand
10.000
mm
14.00
mm
10.50
mm
43.00
mm
27.00
mm
21.00
mm
M10 x 1.25
Consult Engineering Department
KW-M10
Right Hand
10.000
mm
14.00
mm
10.50
mm
43.00
mm
27.00
mm
21.00
mm
M10 x 1.5
20,603 N
KG-M10
Left Hand
10.000
mm
14.00
mm
10.50
mm
43.00
mm
27.00
mm
21.00
mm
M10 x 1.5
20,603 N
KW-M10F
Right Hand
10.000
mm
14.00
mm
10.50
mm
43.00
mm
27.00
mm
21.00
mm
M10 x 1.5
Consult Engineering Department
KG-M10F
Left Hand
10.000
mm
14.00
mm
10.50
mm
43.00
mm
27.00
mm
21.00
mm
M10 x 1.5
Consult Engineering Department
KW-M10Z
Right Hand
10.000
mm
14.00
mm
10.50
mm
43.00
mm
27.00
mm
21.00
mm
M10 x 1.5
Consult Engineering Department
KG-M10Z
Left Hand
10.000
mm
14.00
mm
10.50
mm
43.00
mm
27.00
mm
21.00
mm
M10 x 1.5
Consult Engineering Department
KWF-M12
Right Hand
12.000
mm
16.00
mm
12.00
mm
50.00
mm
30.00
mm
24.00
mm
M12 x 1.25
18,215 N
KGF-M12
Left Hand
12.000
mm
16.00
mm
12.00
mm
50.00
mm
30.00
mm
24.00
mm
M12 x 1.25
18,215 N
KWF-M12F
Right Hand
12.000
mm
16.00
mm
12.00
mm
50.00
mm
30.00
mm
24.00
mm
M12 x 1.25
Consult Engineering Department
KGF-M12F
Left Hand
12.000
mm
16.00
mm
12.00
mm
50.00
mm
30.00
mm
24.00
mm
M12 x 1.25
Consult Engineering Department
KWF-M12Z
Right Hand
12.000
mm
16.00
mm
12.00
mm
50.00
mm
30.00
mm
24.00
mm
M12 x 1.25
Consult Engineering Department
KGF-M12Z
Left Hand
12.000
mm
16.00
mm
12.00
mm
50.00
mm
30.00
mm
24.00
mm
M12 x 1.25
Consult Engineering Department
KW-M12
Right Hand
12.000
mm
16.00
mm
12.00
mm
50.00
mm
30.00
mm
24.00
mm
M12 x 1.75
18,215 N
KG-M12
Left Hand
12.000
mm
16.00
mm
12.00
mm
50.00
mm
30.00
mm
24.00
mm
M12 x 1.75
18,215 N
KW-M12F
Right Hand
12.000
mm
16.00
mm
12.00
mm
50.00
mm
30.00
mm
24.00
mm
M12 x 1.75
Consult Engineering Department
KG-M12F
Left Hand
12.000
mm
16.00
mm
12.00
mm
50.00
mm
30.00
mm
24.00
mm
M12 x 1.75
Consult Engineering Department
KW-M12Z
Right Hand
12.000
mm
16.00
mm
12.00
mm
50.00
mm
30.00
mm
24.00
mm
M12 x 1.75
Consult Engineering Department
KG-M12Z
Left Hand
12.000
mm
16.00
mm
12.00
mm
50.00
mm
30.00
mm
24.00
mm
M12 x 1.75
Consult Engineering Department
Results 26 - 50 of 110
1
2
3
4
5