All Product Types
>
ENGINEERED BEARINGS
>
Rod End and Spherical Bearings
>
Aurora Bearing Commercial/Industrial Rod Ends & Spherical Bearings
>
Aurora Bearing Metric Rod Ends
>
Aurora Bearing KW-M & KG-M Series Female Rod Ends - Metric - Wear Resistant - Precision
>
View Items
Aurora Bearing KW-M & KG-M Series Female Rod Ends - Metric - Wear Resistant - Precision
Check up to five results to perform an action.
Body - Low carbon steel - protective coated for corrosion resistance.
Ball - Alloy steel - heat treated - hard chrome plated.
Race - Alloy steel - heat treated - protective coated for corrosion resistance.
Left-hand threaded units have an identification groove near end of shank.
Groove near middle of shank identifies metric thread.
Grease Fittings available for sizes -M5 and up. Units are supplied without grease fittings. When a grease fitting is required, specify by adding suffix "Z" or "F". Ex.: KW-M5Z = Zerk Type Fitting KW-M5F = Flush Type Fitting.
Load ratings apply only to rod ends without grease fittings. For load ratings with fittings, please consult our engineering department.
larger image
larger image
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 1 - 25 of 110
1
2
3
4
5
Part Number
Thread Type
B - Ball Bore
W - Ball Width
H - Head Width
A - Base to Center
D - Head Diameter
C - Thread Depth [mm]
Thread Size
Ultimate Radial Static Load Capacity
CAD
KW-M3
Right Hand
3.000
mm
6.00
mm
4.75
mm
21.00
mm
12.50
mm
10.00
mm
M3 x 0.5
4,972 N
KG-M3
Left Hand
3.000
mm
6.00
mm
4.75
mm
21.00
mm
12.50
mm
10.00
mm
M3 x 0.5
4,972 N
KW-M5
Right Hand
5.000
mm
8.00
mm
6.25
mm
27.00
mm
16.00
mm
14.00
mm
M5 x 0.8
7,090 N
KG-M5
Left Hand
5.000
mm
8.00
mm
6.25
mm
27.00
mm
16.00
mm
14.00
mm
M5 x 0.8
7,090 N
KW-M5F
Right Hand
5.000
mm
8.00
mm
6.25
mm
27.00
mm
16.00
mm
14.00
mm
M5 x 0.8
Consult Engineering Department
KG-M5F
Left Hand
5.000
mm
8.00
mm
6.25
mm
27.00
mm
16.00
mm
14.00
mm
M5 x 0.8
Consult Engineering Department
KW-M5Z
Right Hand
5.000
mm
8.00
mm
6.25
mm
27.00
mm
16.00
mm
14.00
mm
M5 x 0.8
Consult Engineering Department
KG-M5Z
Left Hand
5.000
mm
8.00
mm
6.25
mm
27.00
mm
16.00
mm
14.00
mm
M5 x 0.8
Consult Engineering Department
KW-M6
Right Hand
6.000
mm
9.00
mm
7.00
mm
30.00
mm
19.00
mm
14.00
mm
M6 x 1.0
10,573 N
KG-M6
Left Hand
6.000
mm
9.00
mm
7.00
mm
30.00
mm
19.00
mm
14.00
mm
M6 x 1.0
10,573 N
KW-M6F
Right Hand
6.000
mm
9.00
mm
7.00
mm
30.00
mm
19.00
mm
14.00
mm
M6 x 1.0
Consult Engineering Department
KG-M6F
Left Hand
6.000
mm
9.00
mm
7.00
mm
30.00
mm
19.00
mm
14.00
mm
M6 x 1.0
Consult Engineering Department
KW-M6Z
Right Hand
6.000
mm
9.00
mm
7.00
mm
30.00
mm
19.00
mm
14.00
mm
M6 x 1.0
Consult Engineering Department
KG-M6Z
Left Hand
6.000
mm
9.00
mm
7.00
mm
30.00
mm
19.00
mm
14.00
mm
M6 x 1.0
Consult Engineering Department
KWF-M8
Right Hand
8.000
mm
12.00
mm
8.75
mm
36.00
mm
22.25
mm
17.00
mm
M8 x 1.0
14,072 N
KGF-M8
Left Hand
8.000
mm
12.00
mm
8.75
mm
36.00
mm
22.25
mm
17.00
mm
M8 x 1.0
14,072 N
KWF-M8F
Right Hand
8.000
mm
12.00
mm
8.75
mm
36.00
mm
22.25
mm
17.00
mm
M8 x 1.0
Consult Engineering Department
KGF-M8F
Left Hand
8.000
mm
12.00
mm
8.75
mm
36.00
mm
22.25
mm
17.00
mm
M8 x 1.0
Consult Engineering Department
KWF-M8Z
Right Hand
8.000
mm
12.00
mm
8.75
mm
36.00
mm
22.25
mm
17.00
mm
M8 x 1.0
Consult Engineering Department
KGF-M8Z
Left Hand
8.000
mm
12.00
mm
8.75
mm
36.00
mm
22.25
mm
17.00
mm
M8 x 1.0
Consult Engineering Department
KW-M8
Right Hand
8.000
mm
12.00
mm
8.75
mm
36.00
mm
22.25
mm
17.00
mm
M8 x 1.25
14,072 N
KG-M8
Left Hand
8.000
mm
12.00
mm
8.75
mm
36.00
mm
22.25
mm
17.00
mm
M8 x 1.25
14,072 N
KW-M8F
Right Hand
8.000
mm
12.00
mm
8.75
mm
36.00
mm
22.25
mm
17.00
mm
M8 x 1.25
Consult Engineering Department
KG-M8F
Left Hand
8.000
mm
12.00
mm
8.75
mm
36.00
mm
22.25
mm
17.00
mm
M8 x 1.25
Consult Engineering Department
KW-M8Z
Right Hand
8.000
mm
12.00
mm
8.75
mm
36.00
mm
22.25
mm
17.00
mm
M8 x 1.25
Consult Engineering Department
Results 1 - 25 of 110
1
2
3
4
5