Aurora Bearing KW-M & KG-M Series Female Rod Ends - Metric - Wear Resistant - Precision
|
Shipping
|
Tax
|
Terms
Shopping Cart
0 Items
Request for Quote
0 Items
All Product Types
>
ENGINEERED BEARINGS
>
Rod End and Spherical Bearings
>
Aurora Bearing Commercial/Industrial Rod Ends & Spherical Bearings
>
Aurora Bearing Metric Rod Ends
>
Aurora Bearing KW-M & KG-M Series Female Rod Ends - Metric - Wear Resistant - Precision
>
View Items
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Aurora Bearing KW-M & KG-M Series Female Rod Ends - Metric - Wear Resistant - Precision
For CAD models and more information, click Directly on the part number below.
Body - Low carbon steel - protective coated for corrosion resistance.
Ball - Alloy steel - heat treated - hard chrome plated.
Race - Alloy steel - heat treated - protective coated for corrosion resistance.
Left-hand threaded units have an identification groove near end of shank.
Groove near middle of shank identifies metric thread.
Grease Fittings available for sizes -M5 and up. Units are supplied without grease fittings. When a grease fitting is required, specify by adding suffix "Z" or "F". Ex.: KW-M5Z = Zerk Type Fitting KW-M5F = Flush Type Fitting.
Load ratings apply only to rod ends without grease fittings. For load ratings with fittings, please consult our engineering department.
larger image
larger image
Results Per Page :
25
50
100
200
Results 51 - 75 of 110
Unit of Measure:
Imperial
Metric
Both
1
2
3
4
5
Part Number
Thread Type
B - Ball Bore
W - Ball Width
H - Head Width
A - Base to Center
D - Head Diameter
C - Thread Depth [mm]
Thread Size
Ultimate Radial Static Load Capacity
CAD
KWF-M14
Right Hand
14.000
mm
19.00
mm
13.50
mm
57.00
mm
34.75
mm
27.00
mm
M14 x 1.5
29,840 N
KGF-M14
Left Hand
14.000
mm
19.00
mm
13.50
mm
57.00
mm
34.75
mm
27.00
mm
M14 x 1.5
29,840 N
KWF-M14F
Right Hand
14.000
mm
19.00
mm
13.50
mm
57.00
mm
34.75
mm
27.00
mm
M14 x 1.5
Consult Engineering Department
KGF-M14F
Left Hand
14.000
mm
19.00
mm
13.50
mm
57.00
mm
34.75
mm
27.00
mm
M14 x 1.5
Consult Engineering Department
KWF-M14Z
Right Hand
14.000
mm
19.00
mm
13.50
mm
57.00
mm
34.75
mm
27.00
mm
M14 x 1.5
Consult Engineering Department
KGF-M14Z
Left Hand
14.000
mm
19.00
mm
13.50
mm
57.00
mm
34.75
mm
27.00
mm
M14 x 1.5
Consult Engineering Department
KW-M14
Right Hand
14.000
mm
19.00
mm
13.50
mm
57.00
mm
34.75
mm
27.00
mm
M14 x 2.0
29,840 N
KG-M14
Left Hand
14.000
mm
19.00
mm
13.50
mm
57.00
mm
34.75
mm
27.00
mm
M14 x 2.0
29,840 N
KW-M14F
Right Hand
14.000
mm
19.00
mm
13.50
mm
57.00
mm
34.75
mm
27.00
mm
M14 x 2.0
Consult Engineering Department
KG-M14F
Left Hand
14.000
mm
19.00
mm
13.50
mm
57.00
mm
34.75
mm
27.00
mm
M14 x 2.0
Consult Engineering Department
KW-M14Z
Right Hand
14.000
mm
19.00
mm
13.50
mm
57.00
mm
34.75
mm
27.00
mm
M14 x 2.0
Consult Engineering Department
KG-M14Z
Left Hand
14.000
mm
19.00
mm
13.50
mm
57.00
mm
34.75
mm
27.00
mm
M14 x 2.0
Consult Engineering Department
KWF-M16
Right Hand
16.000
mm
21.00
mm
14.25
mm
64.00
mm
38.00
mm
33.00
mm
M16 x 1.5
32,223 N
KGF-M16
Left Hand
16.000
mm
21.00
mm
14.25
mm
64.00
mm
38.00
mm
33.00
mm
M16 x 1.5
32,223 N
KWF-M16F
Right Hand
16.000
mm
21.00
mm
14.25
mm
64.00
mm
38.00
mm
33.00
mm
M16 x 1.5
Consult Engineering Department
KGF-M16F
Left Hand
16.000
mm
21.00
mm
14.25
mm
64.00
mm
38.00
mm
33.00
mm
M16 x 1.5
Consult Engineering Department
KWF-M16Z
Right Hand
16.000
mm
21.00
mm
14.25
mm
64.00
mm
38.00
mm
33.00
mm
M16 x 1.5
Consult Engineering Department
KGF-M16Z
Left Hand
16.000
mm
21.00
mm
14.25
mm
64.00
mm
38.00
mm
33.00
mm
M16 x 1.5
Consult Engineering Department
KW-M16
Right Hand
16.000
mm
21.00
mm
14.25
mm
64.00
mm
38.00
mm
33.00
mm
M16 x 2.0
32,223 N
KG-M16
Left Hand
16.000
mm
21.00
mm
14.25
mm
64.00
mm
38.00
mm
33.00
mm
M16 x 2.0
32,223 N
KW-M16F
Right Hand
16.000
mm
21.00
mm
14.25
mm
64.00
mm
38.00
mm
33.00
mm
M16 x 2.0
Consult Engineering Department
KG-M16F
Left Hand
16.000
mm
21.00
mm
14.25
mm
64.00
mm
38.00
mm
33.00
mm
M16 x 2.0
Consult Engineering Department
KW-M16Z
Right Hand
16.000
mm
21.00
mm
14.25
mm
64.00
mm
38.00
mm
33.00
mm
M16 x 2.0
Consult Engineering Department
KG-M16Z
Left Hand
16.000
mm
21.00
mm
14.25
mm
64.00
mm
38.00
mm
33.00
mm
M16 x 2.0
Consult Engineering Department
KW-M18
Right Hand
18.000
mm
23.00
mm
16.25
mm
71.00
mm
42.00
mm
36.00
mm
M18 x 1.5
41,303 N
Results 51 - 75 of 110
1
2
3
4
5
<