Aurora Bearing KW-M & KG-M Series Female Rod Ends - Metric - Wear Resistant - Precision
|
Shipping
|
Tax
|
Terms
Shopping Cart
0 Items
Request for Quote
0 Items
All Product Types
>
ENGINEERED BEARINGS
>
Rod End and Spherical Bearings
>
Aurora Bearing Commercial/Industrial Rod Ends & Spherical Bearings
>
Aurora Bearing Metric Rod Ends
>
Aurora Bearing KW-M & KG-M Series Female Rod Ends - Metric - Wear Resistant - Precision
>
View Items
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Aurora Bearing KW-M & KG-M Series Female Rod Ends - Metric - Wear Resistant - Precision
For CAD models and more information, click Directly on the part number below.
Body - Low carbon steel - protective coated for corrosion resistance.
Ball - Alloy steel - heat treated - hard chrome plated.
Race - Alloy steel - heat treated - protective coated for corrosion resistance.
Left-hand threaded units have an identification groove near end of shank.
Groove near middle of shank identifies metric thread.
Grease Fittings available for sizes -M5 and up. Units are supplied without grease fittings. When a grease fitting is required, specify by adding suffix "Z" or "F". Ex.: KW-M5Z = Zerk Type Fitting KW-M5F = Flush Type Fitting.
Load ratings apply only to rod ends without grease fittings. For load ratings with fittings, please consult our engineering department.
larger image
larger image
Results Per Page :
25
50
100
200
Results 76 - 100 of 110
Unit of Measure:
Imperial
Metric
Both
1
2
3
4
5
Part Number
Thread Type
B - Ball Bore
W - Ball Width
H - Head Width
A - Base to Center
D - Head Diameter
C - Thread Depth [mm]
Thread Size
Ultimate Radial Static Load Capacity
CAD
KG-M18
Left Hand
18.000
mm
23.00
mm
16.25
mm
71.00
mm
42.00
mm
36.00
mm
M18 x 1.5
41,303 N
KW-M18F
Right Hand
18.000
mm
23.00
mm
16.25
mm
71.00
mm
42.00
mm
36.00
mm
M18 x 1.5
Consult Engineering Department
KG-M18F
Left Hand
18.000
mm
23.00
mm
16.25
mm
71.00
mm
42.00
mm
36.00
mm
M18 x 1.5
Consult Engineering Department
KW-M18Z
Right Hand
18.000
mm
23.00
mm
16.25
mm
71.00
mm
42.00
mm
36.00
mm
M18 x 1.5
Consult Engineering Department
KG-M18Z
Left Hand
18.000
mm
23.00
mm
16.25
mm
71.00
mm
42.00
mm
36.00
mm
M18 x 1.5
Consult Engineering Department
KWF-M20
Right Hand
20.000
mm
25.00
mm
18.00
mm
77.00
mm
46.00
mm
40.00
mm
M20 x 1.5
50,952 N
KGF-M20
Left Hand
20.000
mm
25.00
mm
18.00
mm
77.00
mm
46.00
mm
40.00
mm
M20 x 1.5
50,952 N
KWF-M20F
Right Hand
20.000
mm
25.00
mm
18.00
mm
77.00
mm
46.00
mm
40.00
mm
M20 x 1.5
Consult Engineering Department
KGF-M20F
Left Hand
20.000
mm
25.00
mm
18.00
mm
77.00
mm
46.00
mm
40.00
mm
M20 x 1.5
Consult Engineering Department
KWF-M20Z
Right Hand
20.000
mm
25.00
mm
18.00
mm
77.00
mm
46.00
mm
40.00
mm
M20 x 1.5
Consult Engineering Department
KGF-M20Z
Left Hand
20.000
mm
25.00
mm
18.00
mm
77.00
mm
46.00
mm
40.00
mm
M20 x 1.5
Consult Engineering Department
KW-M20
Right Hand
20.000
mm
25.00
mm
18.00
mm
77.00
mm
46.00
mm
40.00
mm
M20 x 2.5
50,952 N
KG-M20
Left Hand
20.000
mm
25.00
mm
18.00
mm
77.00
mm
46.00
mm
40.00
mm
M20 x 2.5
50,952 N
KW-M20F
Right Hand
20.000
mm
25.00
mm
18.00
mm
77.00
mm
46.00
mm
40.00
mm
M20 x 2.5
Consult Engineering Department
KG-M20F
Left Hand
20.000
mm
25.00
mm
18.00
mm
77.00
mm
46.00
mm
40.00
mm
M20 x 2.5
Consult Engineering Department
KW-M20Z
Right Hand
20.000
mm
25.00
mm
18.00
mm
77.00
mm
46.00
mm
40.00
mm
M20 x 2.5
Consult Engineering Department
KG-M20Z
Left Hand
20.000
mm
25.00
mm
18.00
mm
77.00
mm
46.00
mm
40.00
mm
M20 x 2.5
Consult Engineering Department
KW-M22
Right Hand
22.000
mm
28.00
mm
19.50
mm
86.00
mm
50.00
mm
43.00
mm
M22 x 1.5
56,238 N
KG-M22
Left Hand
22.000
mm
28.00
mm
19.50
mm
86.00
mm
50.00
mm
43.00
mm
M22 x 1.5
56,238 N
KW-M22F
Right Hand
22.000
mm
28.00
mm
19.50
mm
86.00
mm
50.00
mm
43.00
mm
M22 x 1.5
Consult Engineering Department
KG-M22F
Left Hand
22.000
mm
28.00
mm
19.50
mm
86.00
mm
50.00
mm
43.00
mm
M22 x 1.5
Consult Engineering Department
KW-M22Z
Right Hand
22.000
mm
28.00
mm
19.50
mm
86.00
mm
50.00
mm
43.00
mm
M22 x 1.5
Consult Engineering Department
KG-M22Z
Left Hand
22.000
mm
28.00
mm
19.50
mm
86.00
mm
50.00
mm
43.00
mm
M22 x 1.5
Consult Engineering Department
KW-M25
Right Hand
25.000
mm
31.00
mm
22.00
mm
95.00
mm
60.00
mm
48.00
mm
M24 x 2.0
104,435 N
KG-M25
Left Hand
25.000
mm
31.00
mm
22.00
mm
95.00
mm
60.00
mm
48.00
mm
M24 x 2.0
104,435 N
Results 76 - 100 of 110
1
2
3
4
5
<