Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Aurora Bearing KW-M & KG-M Series Female Rod Ends - Metric - Wear Resistant - Precision
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Rod End and Spherical Bearings > Aurora Bearing Commercial/Industrial Rod Ends & Spherical Bearings > Aurora Bearing Metric Rod Ends > Aurora Bearing KW-M & KG-M Series Female Rod Ends - Metric - Wear Resistant - Precision > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

Aurora Bearing KW-M & KG-M Series Female Rod Ends - Metric - Wear Resistant - Precision

For CAD models and more information, click Directly on the part number below.


  • Body - Low carbon steel - protective coated for corrosion resistance.
  • Ball - Alloy steel - heat treated - hard chrome plated.
  • Race - Alloy steel - heat treated - protective coated for corrosion resistance.
  • Left-hand threaded units have an identification groove near end of shank.
  • Groove near middle of shank identifies metric thread.
  • Grease Fittings available for sizes -M5 and up. Units are supplied without grease fittings. When a grease fitting is required, specify by adding suffix "Z" or "F". Ex.: KW-M5Z = Zerk Type Fitting KW-M5F = Flush Type Fitting.
  • Load ratings apply only to rod ends without grease fittings. For load ratings with fittings, please consult our engineering department.




Add To Cart Request Quote
   
  Results 101 - 110 of 110 Unit of Measure: Imperial Metric Both 1 2 3 4 5 

Part Number

Thread Type

B - Ball Bore

W - Ball Width

H - Head Width

A - Base to Center

D - Head Diameter

C - Thread Depth [mm]

Thread Size

Ultimate Radial Static Load Capacity

CAD

KW-M25F Right Hand 25.000 mm 31.00 mm 22.00 mm 95.00 mm 60.00 mm 48.00 mm M24 x 2.0 104,435 N
KG-M25F Left Hand 25.000 mm 31.00 mm 22.00 mm 95.00 mm 60.00 mm 48.00 mm M24 x 2.0 104,435 N
KW-M25Z Right Hand 25.000 mm 31.00 mm 22.00 mm 95.00 mm 60.00 mm 48.00 mm M24 x 2.0 104,435 N
KG-M25Z Left Hand 25.000 mm 31.00 mm 22.00 mm 95.00 mm 60.00 mm 48.00 mm M24 x 2.0 104,435 N
KW-M30 Right Hand 30.000 mm 37.00 mm 25.40 mm 104.78 mm 69.85 mm 54.00 mm M30 x 2.0 147,238 N
KG-M30 Left Hand 30.000 mm 37.00 mm 25.40 mm 104.78 mm 69.85 mm 54.00 mm M30 x 2.0 147,238 N
KW-M30F Right Hand 30.000 mm 37.00 mm 25.40 mm 104.78 mm 69.85 mm 54.00 mm M30 x 2.0 147,238 N
KG-M30F Left Hand 30.000 mm 37.00 mm 25.40 mm 104.78 mm 69.85 mm 54.00 mm M30 x 2.0 147,238 N
KW-M30Z Right Hand 30.000 mm 37.00 mm 25.40 mm 104.78 mm 69.85 mm 54.00 mm M30 x 2.0 147,238 N
KG-M30Z Left Hand 30.000 mm 37.00 mm 25.40 mm 104.78 mm 69.85 mm 54.00 mm M30 x 2.0 147,238 N
  Results 101 - 110 of 110 1 2 3 4 5 
<