Aurora Bearing MM-M & MB-M Series Male Rod Ends - Metric - General Purpose - Precision
|
Shipping
|
Tax
|
Terms
Shopping Cart
0 Items
Request for Quote
0 Items
All Product Types
>
ENGINEERED BEARINGS
>
Rod End and Spherical Bearings
>
Aurora Bearing Commercial/Industrial Rod Ends & Spherical Bearings
>
Aurora Bearing Metric Rod Ends
>
Aurora Bearing MM-M & MB-M Series Male Rod Ends - Metric - General Purpose - Precision
>
View Items
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Aurora Bearing MM-M & MB-M Series Male Rod Ends - Metric - General Purpose - Precision
For CAD models and more information, click Directly on the part number below.
Body - Low carbon steel - protective coated for corrosion resistance.
Ball - Alloy steel - heat treated, hard chrome plated.
Race - Low carbon steel - protective coated for corrosion resistance.
Grease Fittings available for sizes -M5 and up. Units are supplied without grease fittings. When a grease fitting is required, specify by adding suffix "Z" or "F". Ex.: MM-M5Z = Zerk Type Fitting MM-M5F = Flush Type Fitting.
Load ratings apply only to rod ends without grease fittings. For load ratings with fittings, please consult our engineering department.
Indentation on bottom of shank identifies metric thread.
PTFE Liners available upon request. Specify by adding suffix "T". Ex.: MM-M5T.
larger image
larger image
Results Per Page :
25
50
100
200
Results 51 - 75 of 110
Unit of Measure:
Imperial
Metric
Both
1
2
3
4
5
Part Number
Thread Type
B - Ball Bore
W - Ball Width
H - Head Width
A - Base to Center
D - Head Diameter
C - Thread Length
Thread Size
Ultimate Radial Static Load Capacity
CAD
MMF-M14
Right Hand
14.000
mm
19.00
mm
13.50
mm
60.00
mm
34.75
mm
36.00
mm
M14 x 1.5
29,840 N
MBF-M14
Left Hand
14.000
mm
19.00
mm
13.50
mm
60.00
mm
34.75
mm
36.00
mm
M14 x 1.5
29,840 N
MMF-M14F
Right Hand
14.000
mm
19.00
mm
13.50
mm
60.00
mm
34.75
mm
36.00
mm
M14 x 1.5
Consult Engineering Department
MBF-M14F
Left Hand
14.000
mm
19.00
mm
13.50
mm
60.00
mm
34.75
mm
36.00
mm
M14 x 1.5
Consult Engineering Department
MMF-M14Z
Right Hand
14.000
mm
19.00
mm
13.50
mm
60.00
mm
34.75
mm
36.00
mm
M14 x 1.5
Consult Engineering Department
MBF-M14Z
Left Hand
14.000
mm
19.00
mm
13.50
mm
60.00
mm
34.75
mm
36.00
mm
M14 x 1.5
Consult Engineering Department
MM-M14
Right Hand
14.000
mm
19.00
mm
13.50
mm
60.00
mm
34.75
mm
36.00
mm
M14 x 2.0
29,840 N
MB-M14
Left Hand
14.000
mm
19.00
mm
13.50
mm
60.00
mm
34.75
mm
36.00
mm
M14 x 2.0
29,840 N
MM-M14F
Right Hand
14.000
mm
19.00
mm
13.50
mm
60.00
mm
34.75
mm
36.00
mm
M14 x 2.0
Consult Engineering Department
MB-M14F
Left Hand
14.000
mm
19.00
mm
13.50
mm
60.00
mm
34.75
mm
36.00
mm
M14 x 2.0
Consult Engineering Department
MM-M14Z
Right Hand
14.000
mm
19.00
mm
13.50
mm
60.00
mm
34.75
mm
36.00
mm
M14 x 2.0
Consult Engineering Department
MB-M14Z
Left Hand
14.000
mm
19.00
mm
13.50
mm
60.00
mm
34.75
mm
36.00
mm
M14 x 2.0
Consult Engineering Department
MMF-M16
Right Hand
16.000
mm
21.00
mm
14.25
mm
66.00
mm
38.00
mm
40.00
mm
M16 x 1.5
32,223 N
MBF-M16
Left Hand
16.000
mm
21.00
mm
14.25
mm
66.00
mm
38.00
mm
40.00
mm
M16 x 1.5
32,223 N
MMF-M16F
Right Hand
16.000
mm
21.00
mm
14.25
mm
66.00
mm
38.00
mm
40.00
mm
M16 x 1.5
Consult Engineering Department
MBF-M16F
Left Hand
16.000
mm
21.00
mm
14.25
mm
66.00
mm
38.00
mm
40.00
mm
M16 x 1.5
Consult Engineering Department
MMF-M16Z
Right Hand
16.000
mm
21.00
mm
14.25
mm
66.00
mm
38.00
mm
40.00
mm
M16 x 1.5
Consult Engineering Department
MBF-M16Z
Left Hand
16.000
mm
21.00
mm
14.25
mm
66.00
mm
38.00
mm
40.00
mm
M16 x 1.5
Consult Engineering Department
MM-M16
Right Hand
16.000
mm
21.00
mm
14.25
mm
66.00
mm
38.00
mm
40.00
mm
M16 x 2.0
32,223 N
MB-M16
Left Hand
16.000
mm
21.00
mm
14.25
mm
66.00
mm
38.00
mm
40.00
mm
M16 x 2.0
32,223 N
MM-M16F
Right Hand
16.000
mm
21.00
mm
14.25
mm
66.00
mm
38.00
mm
40.00
mm
M16 x 2.0
Consult Engineering Department
MB-M16F
Left Hand
16.000
mm
21.00
mm
14.25
mm
66.00
mm
38.00
mm
40.00
mm
M16 x 2.0
Consult Engineering Department
MM-M16Z
Right Hand
16.000
mm
21.00
mm
14.25
mm
66.00
mm
38.00
mm
40.00
mm
M16 x 2.0
Consult Engineering Department
MB-M16Z
Left Hand
16.000
mm
21.00
mm
14.25
mm
66.00
mm
38.00
mm
40.00
mm
M16 x 2.0
Consult Engineering Department
MM-M18
Right Hand
18.000
mm
23.00
mm
16.25
mm
72.00
mm
42.00
mm
44.00
mm
M18 x 1.5
41,303 N
Results 51 - 75 of 110
1
2
3
4
5
<