Aurora Bearing MM-M & MB-M Series Male Rod Ends - Metric - General Purpose - Precision
|
Shipping
|
Tax
|
Terms
Shopping Cart
0 Items
Request for Quote
0 Items
All Product Types
>
ENGINEERED BEARINGS
>
Rod End and Spherical Bearings
>
Aurora Bearing Commercial/Industrial Rod Ends & Spherical Bearings
>
Aurora Bearing Metric Rod Ends
>
Aurora Bearing MM-M & MB-M Series Male Rod Ends - Metric - General Purpose - Precision
>
View Items
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Aurora Bearing MM-M & MB-M Series Male Rod Ends - Metric - General Purpose - Precision
For CAD models and more information, click Directly on the part number below.
Body - Low carbon steel - protective coated for corrosion resistance.
Ball - Alloy steel - heat treated, hard chrome plated.
Race - Low carbon steel - protective coated for corrosion resistance.
Grease Fittings available for sizes -M5 and up. Units are supplied without grease fittings. When a grease fitting is required, specify by adding suffix "Z" or "F". Ex.: MM-M5Z = Zerk Type Fitting MM-M5F = Flush Type Fitting.
Load ratings apply only to rod ends without grease fittings. For load ratings with fittings, please consult our engineering department.
Indentation on bottom of shank identifies metric thread.
PTFE Liners available upon request. Specify by adding suffix "T". Ex.: MM-M5T.
larger image
larger image
Results Per Page :
25
50
100
200
Results 1 - 25 of 110
Unit of Measure:
Imperial
Metric
Both
1
2
3
4
5
Part Number
Thread Type
B - Ball Bore
W - Ball Width
H - Head Width
A - Base to Center
D - Head Diameter
C - Thread Length
Thread Size
Ultimate Radial Static Load Capacity
CAD
MM-M3
Right Hand
3.000
mm
6.00
mm
4.75
mm
27.00
mm
12.50
mm
15.00
mm
M3 x 0.5
1,775 N
MB-M3
Left Hand
3.000
mm
6.00
mm
4.75
mm
27.00
mm
12.50
mm
15.00
mm
M3 x 0.5
1,775 N
MM-M5
Right Hand
5.000
mm
8.00
mm
6.25
mm
33.00
mm
16.00
mm
20.00
mm
M5 x 0.8
5,168 N
MB-M5
Left Hand
5.000
mm
8.00
mm
6.25
mm
33.00
mm
16.00
mm
20.00
mm
M5 x 0.8
5,168 N
MM-M5F
Right Hand
5.000
mm
8.00
mm
6.25
mm
33.00
mm
16.00
mm
20.00
mm
M5 x 0.8
Consult Engineering Department
MB-M5F
Left Hand
5.000
mm
8.00
mm
6.25
mm
33.00
mm
16.00
mm
20.00
mm
M5 x 0.8
Consult Engineering Department
MM-M5Z
Right Hand
5.000
mm
8.00
mm
6.25
mm
33.00
mm
16.00
mm
20.00
mm
M5 x 0.8
Consult Engineering Department
MB-M5Z
Left Hand
5.000
mm
8.00
mm
6.25
mm
33.00
mm
16.00
mm
20.00
mm
M5 x 0.8
Consult Engineering Department
MM-M6
Right Hand
6.000
mm
9.00
mm
7.00
mm
36.00
mm
19.00
mm
22.00
mm
M6 x 1.0
7,296 N
MB-M6
Left Hand
6.000
mm
9.00
mm
7.00
mm
36.00
mm
19.00
mm
22.00
mm
M6 x 1.0
7,296 N
MM-M6F
Right Hand
6.000
mm
9.00
mm
7.00
mm
36.00
mm
19.00
mm
22.00
mm
M6 x 1.0
Consult Engineering Department
MB-M6F
Left Hand
6.000
mm
9.00
mm
7.00
mm
36.00
mm
19.00
mm
22.00
mm
M6 x 1.0
Consult Engineering Department
MM-M6Z
Right Hand
6.000
mm
9.00
mm
7.00
mm
36.00
mm
19.00
mm
22.00
mm
M6 x 1.0
Consult Engineering Department
MB-M6Z
Left Hand
6.000
mm
9.00
mm
7.00
mm
36.00
mm
19.00
mm
22.00
mm
M6 x 1.0
Consult Engineering Department
MMF-M8
Right Hand
8.000
mm
12.00
mm
8.75
mm
42.00
mm
22.25
mm
25.00
mm
M8 x 1.0
13,591 N
MBF-M8
Left Hand
8.000
mm
12.00
mm
8.75
mm
42.00
mm
22.25
mm
25.00
mm
M8 x 1.0
13,591 N
MMF-M8F
Right Hand
8.000
mm
12.00
mm
8.75
mm
42.00
mm
22.25
mm
25.00
mm
M8 x 1.0
Consult Engineering Department
MBF-M8F
Left Hand
8.000
mm
12.00
mm
8.75
mm
42.00
mm
22.25
mm
25.00
mm
M8 x 1.0
Consult Engineering Department
MMF-M8Z
Right Hand
8.000
mm
12.00
mm
8.75
mm
42.00
mm
22.25
mm
25.00
mm
M8 x 1.0
Consult Engineering Department
MBF-M8Z
Left Hand
8.000
mm
12.00
mm
8.75
mm
42.00
mm
22.25
mm
25.00
mm
M8 x 1.0
Consult Engineering Department
MM-M8
Right Hand
8.000
mm
12.00
mm
8.75
mm
42.00
mm
22.25
mm
25.00
mm
M8 x 1.25
13,591 N
MB-M8
Left Hand
8.000
mm
12.00
mm
8.75
mm
42.00
mm
22.25
mm
25.00
mm
M8 x 1.25
13,591 N
MM-M8F
Right Hand
8.000
mm
12.00
mm
8.75
mm
42.00
mm
22.25
mm
25.00
mm
M8 x 1.25
Consult Engineering Department
MB-M8F
Left Hand
8.000
mm
12.00
mm
8.75
mm
42.00
mm
22.25
mm
25.00
mm
M8 x 1.25
Consult Engineering Department
MM-M8Z
Right Hand
8.000
mm
12.00
mm
8.75
mm
42.00
mm
22.25
mm
25.00
mm
M8 x 1.25
Consult Engineering Department
Results 1 - 25 of 110
1
2
3
4
5
<