All Product Types
>
ENGINEERED BEARINGS
>
Rod End and Spherical Bearings
>
Aurora Bearing Commercial/Industrial Rod Ends & Spherical Bearings
>
Aurora Bearing Metric Rod Ends
>
Aurora Bearing MM-M & MB-M Series Male Rod Ends - Metric - General Purpose - Precision
>
View Items
Aurora Bearing MM-M & MB-M Series Male Rod Ends - Metric - General Purpose - Precision
Check up to five results to perform an action.
Body - Low carbon steel - protective coated for corrosion resistance.
Ball - Alloy steel - heat treated, hard chrome plated.
Race - Low carbon steel - protective coated for corrosion resistance.
Grease Fittings available for sizes -M5 and up. Units are supplied without grease fittings. When a grease fitting is required, specify by adding suffix "Z" or "F". Ex.: MM-M5Z = Zerk Type Fitting MM-M5F = Flush Type Fitting.
Load ratings apply only to rod ends without grease fittings. For load ratings with fittings, please consult our engineering department.
Indentation on bottom of shank identifies metric thread.
PTFE Liners available upon request. Specify by adding suffix "T". Ex.: MM-M5T.
larger image
larger image
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 76 - 100 of 110
1
2
3
4
5
Part Number
Thread Type
B - Ball Bore
W - Ball Width
H - Head Width
A - Base to Center
D - Head Diameter
C - Thread Length
Thread Size
Ultimate Radial Static Load Capacity
CAD
MB-M18
Left Hand
18.000
mm
23.00
mm
16.25
mm
72.00
mm
42.00
mm
44.00
mm
M18 x 1.5
41,303 N
MM-M18F
Right Hand
18.000
mm
23.00
mm
16.25
mm
72.00
mm
42.00
mm
44.00
mm
M18 x 1.5
Consult Engineering Department
MB-M18F
Left Hand
18.000
mm
23.00
mm
16.25
mm
72.00
mm
42.00
mm
44.00
mm
M18 x 1.5
Consult Engineering Department
MM-M18Z
Right Hand
18.000
mm
23.00
mm
16.25
mm
72.00
mm
42.00
mm
44.00
mm
M18 x 1.5
Consult Engineering Department
MB-M18Z
Left Hand
18.000
mm
23.00
mm
16.25
mm
72.00
mm
42.00
mm
44.00
mm
M18 x 1.5
Consult Engineering Department
MMF-M20
Right Hand
20.000
mm
25.00
mm
18.00
mm
78.00
mm
46.00
mm
47.00
mm
M20 x 1.5
50,952 N
MBF-M20
Left Hand
20.000
mm
25.00
mm
18.00
mm
78.00
mm
46.00
mm
47.00
mm
M20 x 1.5
50,952 N
MMF-M20F
Right Hand
20.000
mm
25.00
mm
18.00
mm
78.00
mm
46.00
mm
47.00
mm
M20 x 1.5
Consult Engineering Department
MBF-M20F
Left Hand
20.000
mm
25.00
mm
18.00
mm
78.00
mm
46.00
mm
47.00
mm
M20 x 1.5
Consult Engineering Department
MMF-M20Z
Right Hand
20.000
mm
25.00
mm
18.00
mm
78.00
mm
46.00
mm
47.00
mm
M20 x 1.5
Consult Engineering Department
MBF-M20Z
Left Hand
20.000
mm
25.00
mm
18.00
mm
78.00
mm
46.00
mm
47.00
mm
M20 x 1.5
Consult Engineering Department
MM-M20
Right Hand
20.000
mm
25.00
mm
18.00
mm
78.00
mm
46.00
mm
47.00
mm
M20 x 2.5
50,952 N
MB-M20
Left Hand
20.000
mm
25.00
mm
18.00
mm
78.00
mm
46.00
mm
47.00
mm
M20 x 2.5
50,952 N
MM-M20F
Right Hand
20.000
mm
25.00
mm
18.00
mm
78.00
mm
46.00
mm
47.00
mm
M20 x 2.5
Consult Engineering Department
MB-M20F
Left Hand
20.000
mm
25.00
mm
18.00
mm
78.00
mm
46.00
mm
47.00
mm
M20 x 2.5
Consult Engineering Department
MM-M20Z
Right Hand
20.000
mm
25.00
mm
18.00
mm
78.00
mm
46.00
mm
47.00
mm
M20 x 2.5
Consult Engineering Department
MB-M20Z
Left Hand
20.000
mm
25.00
mm
18.00
mm
78.00
mm
46.00
mm
47.00
mm
M20 x 2.5
Consult Engineering Department
MM-M22
Right Hand
22.000
mm
28.00
mm
19.50
mm
86.00
mm
50.00
mm
51.00
mm
M22 x 1.5
56,238 N
MB-M22
Left Hand
22.000
mm
28.00
mm
19.50
mm
86.00
mm
50.00
mm
51.00
mm
M22 x 1.5
56,238 N
MM-M22F
Right Hand
22.000
mm
28.00
mm
19.50
mm
86.00
mm
50.00
mm
51.00
mm
M22 x 1.5
Consult Engineering Department
MB-M22F
Left Hand
22.000
mm
28.00
mm
19.50
mm
86.00
mm
50.00
mm
51.00
mm
M22 x 1.5
Consult Engineering Department
MM-M22Z
Right Hand
22.000
mm
28.00
mm
19.50
mm
86.00
mm
50.00
mm
51.00
mm
M22 x 1.5
Consult Engineering Department
MB-M22Z
Left Hand
22.000
mm
28.00
mm
19.50
mm
86.00
mm
50.00
mm
51.00
mm
M22 x 1.5
Consult Engineering Department
MM-M25
Right Hand
25.000
mm
31.00
mm
22.00
mm
95.00
mm
60.00
mm
57.00
mm
M24 x 2.0
104,435 N
MB-M25
Left Hand
25.000
mm
31.00
mm
22.00
mm
95.00
mm
60.00
mm
57.00
mm
M24 x 2.0
104,435 N
Results 76 - 100 of 110
1
2
3
4
5