All Product Types > ENGINEERED BEARINGS > Rod End and Spherical Bearings > Aurora Bearing Commercial/Industrial Rod Ends & Spherical Bearings > Aurora Bearing Metric Rod Ends > Aurora Bearing MM-M & MB-M Series Male Rod Ends - Metric - General Purpose - Precision > View Items  

Aurora Bearing MM-M & MB-M Series Male Rod Ends - Metric - General Purpose - Precision

Check up to five results to perform an action.


  • Body - Low carbon steel - protective coated for corrosion resistance.
  • Ball - Alloy steel - heat treated, hard chrome plated.
  • Race - Low carbon steel - protective coated for corrosion resistance.
  • Grease Fittings available for sizes -M5 and up. Units are supplied without grease fittings. When a grease fitting is required, specify by adding suffix "Z" or "F". Ex.: MM-M5Z = Zerk Type Fitting MM-M5F = Flush Type Fitting.
  • Load ratings apply only to rod ends without grease fittings. For load ratings with fittings, please consult our engineering department.
  • Indentation on bottom of shank identifies metric thread.
  • PTFE Liners available upon request. Specify by adding suffix "T". Ex.: MM-M5T.





    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 1 - 25 of 110 1 2 3 4 5 

Part Number

Thread Type

B - Ball Bore

W - Ball Width

H - Head Width

A - Base to Center

D - Head Diameter

C - Thread Length

Thread Size

Ultimate Radial Static Load Capacity

CAD

MM-M3 Right Hand 3.000 mm 6.00 mm 4.75 mm 27.00 mm 12.50 mm 15.00 mm M3 x 0.5 1,775 N CAD Icon (for items table)
MB-M3 Left Hand 3.000 mm 6.00 mm 4.75 mm 27.00 mm 12.50 mm 15.00 mm M3 x 0.5 1,775 N CAD Icon (for items table)
MM-M5 Right Hand 5.000 mm 8.00 mm 6.25 mm 33.00 mm 16.00 mm 20.00 mm M5 x 0.8 5,168 N CAD Icon (for items table)
MB-M5 Left Hand 5.000 mm 8.00 mm 6.25 mm 33.00 mm 16.00 mm 20.00 mm M5 x 0.8 5,168 N CAD Icon (for items table)
MM-M5F Right Hand 5.000 mm 8.00 mm 6.25 mm 33.00 mm 16.00 mm 20.00 mm M5 x 0.8 Consult Engineering Department CAD Icon (for items table)
MB-M5F Left Hand 5.000 mm 8.00 mm 6.25 mm 33.00 mm 16.00 mm 20.00 mm M5 x 0.8 Consult Engineering Department CAD Icon (for items table)
MM-M5Z Right Hand 5.000 mm 8.00 mm 6.25 mm 33.00 mm 16.00 mm 20.00 mm M5 x 0.8 Consult Engineering Department CAD Icon (for items table)
MB-M5Z Left Hand 5.000 mm 8.00 mm 6.25 mm 33.00 mm 16.00 mm 20.00 mm M5 x 0.8 Consult Engineering Department CAD Icon (for items table)
MM-M6 Right Hand 6.000 mm 9.00 mm 7.00 mm 36.00 mm 19.00 mm 22.00 mm M6 x 1.0 7,296 N CAD Icon (for items table)
MB-M6 Left Hand 6.000 mm 9.00 mm 7.00 mm 36.00 mm 19.00 mm 22.00 mm M6 x 1.0 7,296 N CAD Icon (for items table)
MM-M6F Right Hand 6.000 mm 9.00 mm 7.00 mm 36.00 mm 19.00 mm 22.00 mm M6 x 1.0 Consult Engineering Department CAD Icon (for items table)
MB-M6F Left Hand 6.000 mm 9.00 mm 7.00 mm 36.00 mm 19.00 mm 22.00 mm M6 x 1.0 Consult Engineering Department CAD Icon (for items table)
MM-M6Z Right Hand 6.000 mm 9.00 mm 7.00 mm 36.00 mm 19.00 mm 22.00 mm M6 x 1.0 Consult Engineering Department CAD Icon (for items table)
MB-M6Z Left Hand 6.000 mm 9.00 mm 7.00 mm 36.00 mm 19.00 mm 22.00 mm M6 x 1.0 Consult Engineering Department CAD Icon (for items table)
MMF-M8 Right Hand 8.000 mm 12.00 mm 8.75 mm 42.00 mm 22.25 mm 25.00 mm M8 x 1.0 13,591 N CAD Icon (for items table)
MBF-M8 Left Hand 8.000 mm 12.00 mm 8.75 mm 42.00 mm 22.25 mm 25.00 mm M8 x 1.0 13,591 N CAD Icon (for items table)
MMF-M8F Right Hand 8.000 mm 12.00 mm 8.75 mm 42.00 mm 22.25 mm 25.00 mm M8 x 1.0 Consult Engineering Department CAD Icon (for items table)
MBF-M8F Left Hand 8.000 mm 12.00 mm 8.75 mm 42.00 mm 22.25 mm 25.00 mm M8 x 1.0 Consult Engineering Department CAD Icon (for items table)
MMF-M8Z Right Hand 8.000 mm 12.00 mm 8.75 mm 42.00 mm 22.25 mm 25.00 mm M8 x 1.0 Consult Engineering Department CAD Icon (for items table)
MBF-M8Z Left Hand 8.000 mm 12.00 mm 8.75 mm 42.00 mm 22.25 mm 25.00 mm M8 x 1.0 Consult Engineering Department CAD Icon (for items table)
MM-M8 Right Hand 8.000 mm 12.00 mm 8.75 mm 42.00 mm 22.25 mm 25.00 mm M8 x 1.25 13,591 N CAD Icon (for items table)
MB-M8 Left Hand 8.000 mm 12.00 mm 8.75 mm 42.00 mm 22.25 mm 25.00 mm M8 x 1.25 13,591 N CAD Icon (for items table)
MM-M8F Right Hand 8.000 mm 12.00 mm 8.75 mm 42.00 mm 22.25 mm 25.00 mm M8 x 1.25 Consult Engineering Department CAD Icon (for items table)
MB-M8F Left Hand 8.000 mm 12.00 mm 8.75 mm 42.00 mm 22.25 mm 25.00 mm M8 x 1.25 Consult Engineering Department CAD Icon (for items table)
MM-M8Z Right Hand 8.000 mm 12.00 mm 8.75 mm 42.00 mm 22.25 mm 25.00 mm M8 x 1.25 Consult Engineering Department CAD Icon (for items table)
  Results 1 - 25 of 110 1 2 3 4 5