Part Number |
Thread Type |
B - Ball Bore |
W - Ball Width |
H - Head Width |
A - Base to Center |
D - Head Diameter |
C - Thread Length |
Thread Size |
Ultimate Radial Static Load Capacity |
CAD |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|---|
| MM-M3 | Thread Type N/A Right Hand | B - Ball Bore N/A 3.000 mm | W - Ball Width N/A 6.00 mm | H - Head Width N/A 4.75 mm | A - Base to Center N/A 27.00 mm | D - Head Diameter N/A 12.50 mm | C - Thread Length N/A 15.00 mm | Thread Size N/A M3 x 0.5 | Ultimate Radial Static Load Capacity N/A 1,775 N |
CAD
N/A
|
Add To Cart
Request Quote |
| MB-M3 | Thread Type N/A Left Hand | B - Ball Bore N/A 3.000 mm | W - Ball Width N/A 6.00 mm | H - Head Width N/A 4.75 mm | A - Base to Center N/A 27.00 mm | D - Head Diameter N/A 12.50 mm | C - Thread Length N/A 15.00 mm | Thread Size N/A M3 x 0.5 | Ultimate Radial Static Load Capacity N/A 1,775 N |
CAD
N/A
|
Add To Cart
Request Quote |
| MM-M5 | Thread Type N/A Right Hand | B - Ball Bore N/A 5.000 mm | W - Ball Width N/A 8.00 mm | H - Head Width N/A 6.25 mm | A - Base to Center N/A 33.00 mm | D - Head Diameter N/A 16.00 mm | C - Thread Length N/A 20.00 mm | Thread Size N/A M5 x 0.8 | Ultimate Radial Static Load Capacity N/A 5,168 N |
CAD
N/A
|
Add To Cart
Request Quote |
| MB-M5 | Thread Type N/A Left Hand | B - Ball Bore N/A 5.000 mm | W - Ball Width N/A 8.00 mm | H - Head Width N/A 6.25 mm | A - Base to Center N/A 33.00 mm | D - Head Diameter N/A 16.00 mm | C - Thread Length N/A 20.00 mm | Thread Size N/A M5 x 0.8 | Ultimate Radial Static Load Capacity N/A 5,168 N |
CAD
N/A
|
Add To Cart
Request Quote |
| MM-M5F | Thread Type N/A Right Hand | B - Ball Bore N/A 5.000 mm | W - Ball Width N/A 8.00 mm | H - Head Width N/A 6.25 mm | A - Base to Center N/A 33.00 mm | D - Head Diameter N/A 16.00 mm | C - Thread Length N/A 20.00 mm | Thread Size N/A M5 x 0.8 | Ultimate Radial Static Load Capacity N/A Consult Engineering Department |
CAD
N/A
|
Add To Cart
Request Quote |
| MB-M5F | Thread Type N/A Left Hand | B - Ball Bore N/A 5.000 mm | W - Ball Width N/A 8.00 mm | H - Head Width N/A 6.25 mm | A - Base to Center N/A 33.00 mm | D - Head Diameter N/A 16.00 mm | C - Thread Length N/A 20.00 mm | Thread Size N/A M5 x 0.8 | Ultimate Radial Static Load Capacity N/A Consult Engineering Department |
CAD
N/A
|
Add To Cart
Request Quote |
| MM-M5Z | Thread Type N/A Right Hand | B - Ball Bore N/A 5.000 mm | W - Ball Width N/A 8.00 mm | H - Head Width N/A 6.25 mm | A - Base to Center N/A 33.00 mm | D - Head Diameter N/A 16.00 mm | C - Thread Length N/A 20.00 mm | Thread Size N/A M5 x 0.8 | Ultimate Radial Static Load Capacity N/A Consult Engineering Department |
CAD
N/A
|
Add To Cart
Request Quote |
| MB-M5Z | Thread Type N/A Left Hand | B - Ball Bore N/A 5.000 mm | W - Ball Width N/A 8.00 mm | H - Head Width N/A 6.25 mm | A - Base to Center N/A 33.00 mm | D - Head Diameter N/A 16.00 mm | C - Thread Length N/A 20.00 mm | Thread Size N/A M5 x 0.8 | Ultimate Radial Static Load Capacity N/A Consult Engineering Department |
CAD
N/A
|
Add To Cart
Request Quote |
| MM-M6 | Thread Type N/A Right Hand | B - Ball Bore N/A 6.000 mm | W - Ball Width N/A 9.00 mm | H - Head Width N/A 7.00 mm | A - Base to Center N/A 36.00 mm | D - Head Diameter N/A 19.00 mm | C - Thread Length N/A 22.00 mm | Thread Size N/A M6 x 1.0 | Ultimate Radial Static Load Capacity N/A 7,296 N |
CAD
N/A
|
Add To Cart
Request Quote |
| MB-M6 | Thread Type N/A Left Hand | B - Ball Bore N/A 6.000 mm | W - Ball Width N/A 9.00 mm | H - Head Width N/A 7.00 mm | A - Base to Center N/A 36.00 mm | D - Head Diameter N/A 19.00 mm | C - Thread Length N/A 22.00 mm | Thread Size N/A M6 x 1.0 | Ultimate Radial Static Load Capacity N/A 7,296 N |
CAD
N/A
|
Add To Cart
Request Quote |
| MM-M6F | Thread Type N/A Right Hand | B - Ball Bore N/A 6.000 mm | W - Ball Width N/A 9.00 mm | H - Head Width N/A 7.00 mm | A - Base to Center N/A 36.00 mm | D - Head Diameter N/A 19.00 mm | C - Thread Length N/A 22.00 mm | Thread Size N/A M6 x 1.0 | Ultimate Radial Static Load Capacity N/A Consult Engineering Department |
CAD
N/A
|
Add To Cart
Request Quote |
| MB-M6F | Thread Type N/A Left Hand | B - Ball Bore N/A 6.000 mm | W - Ball Width N/A 9.00 mm | H - Head Width N/A 7.00 mm | A - Base to Center N/A 36.00 mm | D - Head Diameter N/A 19.00 mm | C - Thread Length N/A 22.00 mm | Thread Size N/A M6 x 1.0 | Ultimate Radial Static Load Capacity N/A Consult Engineering Department |
CAD
N/A
|
Add To Cart
Request Quote |
| MM-M6Z | Thread Type N/A Right Hand | B - Ball Bore N/A 6.000 mm | W - Ball Width N/A 9.00 mm | H - Head Width N/A 7.00 mm | A - Base to Center N/A 36.00 mm | D - Head Diameter N/A 19.00 mm | C - Thread Length N/A 22.00 mm | Thread Size N/A M6 x 1.0 | Ultimate Radial Static Load Capacity N/A Consult Engineering Department |
CAD
N/A
|
Add To Cart
Request Quote |
| MB-M6Z | Thread Type N/A Left Hand | B - Ball Bore N/A 6.000 mm | W - Ball Width N/A 9.00 mm | H - Head Width N/A 7.00 mm | A - Base to Center N/A 36.00 mm | D - Head Diameter N/A 19.00 mm | C - Thread Length N/A 22.00 mm | Thread Size N/A M6 x 1.0 | Ultimate Radial Static Load Capacity N/A Consult Engineering Department |
CAD
N/A
|
Add To Cart
Request Quote |
| MMF-M8 | Thread Type N/A Right Hand | B - Ball Bore N/A 8.000 mm | W - Ball Width N/A 12.00 mm | H - Head Width N/A 8.75 mm | A - Base to Center N/A 42.00 mm | D - Head Diameter N/A 22.25 mm | C - Thread Length N/A 25.00 mm | Thread Size N/A M8 x 1.0 | Ultimate Radial Static Load Capacity N/A 13,591 N |
CAD
N/A
|
Add To Cart
Request Quote |
| MBF-M8 | Thread Type N/A Left Hand | B - Ball Bore N/A 8.000 mm | W - Ball Width N/A 12.00 mm | H - Head Width N/A 8.75 mm | A - Base to Center N/A 42.00 mm | D - Head Diameter N/A 22.25 mm | C - Thread Length N/A 25.00 mm | Thread Size N/A M8 x 1.0 | Ultimate Radial Static Load Capacity N/A 13,591 N |
CAD
N/A
|
Add To Cart
Request Quote |
| MMF-M8F | Thread Type N/A Right Hand | B - Ball Bore N/A 8.000 mm | W - Ball Width N/A 12.00 mm | H - Head Width N/A 8.75 mm | A - Base to Center N/A 42.00 mm | D - Head Diameter N/A 22.25 mm | C - Thread Length N/A 25.00 mm | Thread Size N/A M8 x 1.0 | Ultimate Radial Static Load Capacity N/A Consult Engineering Department |
CAD
N/A
|
Add To Cart
Request Quote |
| MBF-M8F | Thread Type N/A Left Hand | B - Ball Bore N/A 8.000 mm | W - Ball Width N/A 12.00 mm | H - Head Width N/A 8.75 mm | A - Base to Center N/A 42.00 mm | D - Head Diameter N/A 22.25 mm | C - Thread Length N/A 25.00 mm | Thread Size N/A M8 x 1.0 | Ultimate Radial Static Load Capacity N/A Consult Engineering Department |
CAD
N/A
|
Add To Cart
Request Quote |
| MMF-M8Z | Thread Type N/A Right Hand | B - Ball Bore N/A 8.000 mm | W - Ball Width N/A 12.00 mm | H - Head Width N/A 8.75 mm | A - Base to Center N/A 42.00 mm | D - Head Diameter N/A 22.25 mm | C - Thread Length N/A 25.00 mm | Thread Size N/A M8 x 1.0 | Ultimate Radial Static Load Capacity N/A Consult Engineering Department |
CAD
N/A
|
Add To Cart
Request Quote |
| MBF-M8Z | Thread Type N/A Left Hand | B - Ball Bore N/A 8.000 mm | W - Ball Width N/A 12.00 mm | H - Head Width N/A 8.75 mm | A - Base to Center N/A 42.00 mm | D - Head Diameter N/A 22.25 mm | C - Thread Length N/A 25.00 mm | Thread Size N/A M8 x 1.0 | Ultimate Radial Static Load Capacity N/A Consult Engineering Department |
CAD
N/A
|
Add To Cart
Request Quote |
| MM-M8 | Thread Type N/A Right Hand | B - Ball Bore N/A 8.000 mm | W - Ball Width N/A 12.00 mm | H - Head Width N/A 8.75 mm | A - Base to Center N/A 42.00 mm | D - Head Diameter N/A 22.25 mm | C - Thread Length N/A 25.00 mm | Thread Size N/A M8 x 1.25 | Ultimate Radial Static Load Capacity N/A 13,591 N |
CAD
N/A
|
Add To Cart
Request Quote |
| MB-M8 | Thread Type N/A Left Hand | B - Ball Bore N/A 8.000 mm | W - Ball Width N/A 12.00 mm | H - Head Width N/A 8.75 mm | A - Base to Center N/A 42.00 mm | D - Head Diameter N/A 22.25 mm | C - Thread Length N/A 25.00 mm | Thread Size N/A M8 x 1.25 | Ultimate Radial Static Load Capacity N/A 13,591 N |
CAD
N/A
|
Add To Cart
Request Quote |
| MM-M8F | Thread Type N/A Right Hand | B - Ball Bore N/A 8.000 mm | W - Ball Width N/A 12.00 mm | H - Head Width N/A 8.75 mm | A - Base to Center N/A 42.00 mm | D - Head Diameter N/A 22.25 mm | C - Thread Length N/A 25.00 mm | Thread Size N/A M8 x 1.25 | Ultimate Radial Static Load Capacity N/A Consult Engineering Department |
CAD
N/A
|
Add To Cart
Request Quote |
| MB-M8F | Thread Type N/A Left Hand | B - Ball Bore N/A 8.000 mm | W - Ball Width N/A 12.00 mm | H - Head Width N/A 8.75 mm | A - Base to Center N/A 42.00 mm | D - Head Diameter N/A 22.25 mm | C - Thread Length N/A 25.00 mm | Thread Size N/A M8 x 1.25 | Ultimate Radial Static Load Capacity N/A Consult Engineering Department |
CAD
N/A
|
Add To Cart
Request Quote |
| MM-M8Z | Thread Type N/A Right Hand | B - Ball Bore N/A 8.000 mm | W - Ball Width N/A 12.00 mm | H - Head Width N/A 8.75 mm | A - Base to Center N/A 42.00 mm | D - Head Diameter N/A 22.25 mm | C - Thread Length N/A 25.00 mm | Thread Size N/A M8 x 1.25 | Ultimate Radial Static Load Capacity N/A Consult Engineering Department |
CAD
N/A
|
Add To Cart
Request Quote |