COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
  • Body - Low carbon steel - protective coated for corrosion resistance.
  • Ball - Alloy steel, heat treated - hard chrome plated.
  • Race - Alloy steel - heat treated - protective coated for corrosion resistance.
  • Grease Fittings available for sizes -M5 and up. Units are supplied without grease fittings. When a grease fitting is required, specify by adding suffix "Z" or "F". Ex.: KM-M5Z = Zerk Type Fitting KM-M5F = Flush Type Fitting.
  • Load ratings apply only to rod ends without grease fittings. For load ratings with fittings, please consult our engineering department.
  • Indentation on bottom of shank identifies metric thread.
51 - 75 of 110 | Results Per Page | View | Unit of Measure
1 2 3 4 5 

Part Number

Thread Type

B - Ball Bore

W - Ball Width

H - Head Width

A - Base to Center

D - Head Diameter

C - Thread Length

Thread Size

Ultimate Radial Static Load Capacity

CAD

Quantity Add To Cart/Request Quote
N/A Right Hand N/A 14.000 mm N/A 19.00 mm N/A 13.50 mm N/A 60.00 mm N/A 34.75 mm N/A 36.00 mm N/A M14 x 1.5 N/A 29,840 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Left Hand N/A 14.000 mm N/A 19.00 mm N/A 13.50 mm N/A 60.00 mm N/A 34.75 mm N/A 36.00 mm N/A M14 x 1.5 N/A 29,840 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Right Hand N/A 14.000 mm N/A 19.00 mm N/A 13.50 mm N/A 60.00 mm N/A 34.75 mm N/A 36.00 mm N/A M14 x 1.5 N/A Consult Engineering Department N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Left Hand N/A 14.000 mm N/A 19.00 mm N/A 13.50 mm N/A 60.00 mm N/A 34.75 mm N/A 36.00 mm N/A M14 x 1.5 N/A Consult Engineering Department N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Right Hand N/A 14.000 mm N/A 19.00 mm N/A 13.50 mm N/A 60.00 mm N/A 34.75 mm N/A 36.00 mm N/A M14 x 1.5 N/A Consult Engineering Department N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Left Hand N/A 14.000 mm N/A 19.00 mm N/A 13.50 mm N/A 60.00 mm N/A 34.75 mm N/A 36.00 mm N/A M14 x 1.5 N/A Consult Engineering Department N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Right Hand N/A 14.000 mm N/A 19.00 mm N/A 13.50 mm N/A 60.00 mm N/A 34.75 mm N/A 36.00 mm N/A M14 x 2.0 N/A 29,840 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Left Hand N/A 14.000 mm N/A 19.00 mm N/A 13.50 mm N/A 60.00 mm N/A 34.75 mm N/A 36.00 mm N/A M14 x 2.0 N/A 29,840 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Right Hand N/A 14.000 mm N/A 19.00 mm N/A 13.50 mm N/A 60.00 mm N/A 34.75 mm N/A 36.00 mm N/A M14 x 2.0 N/A Consult Engineering Department N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Left Hand N/A 14.000 mm N/A 19.00 mm N/A 13.50 mm N/A 60.00 mm N/A 34.75 mm N/A 36.00 mm N/A M14 x 2.0 N/A Consult Engineering Department N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Right Hand N/A 14.000 mm N/A 19.00 mm N/A 13.50 mm N/A 60.00 mm N/A 34.75 mm N/A 36.00 mm N/A M14 x 2.0 N/A Consult Engineering Department N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Left Hand N/A 14.000 mm N/A 19.00 mm N/A 13.50 mm N/A 60.00 mm N/A 34.75 mm N/A 36.00 mm N/A M14 x 2.0 N/A Consult Engineering Department N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Right Hand N/A 16.000 mm N/A 21.00 mm N/A 14.25 mm N/A 66.00 mm N/A 38.00 mm N/A 40.00 mm N/A M16 x 1.5 N/A 32,223 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Left Hand N/A 16.000 mm N/A 21.00 mm N/A 14.25 mm N/A 66.00 mm N/A 38.00 mm N/A 40.00 mm N/A M16 x 1.5 N/A 32,223 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Right Hand N/A 16.000 mm N/A 21.00 mm N/A 14.25 mm N/A 66.00 mm N/A 38.00 mm N/A 40.00 mm N/A M16 x 1.5 N/A Consult Engineering Department N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Left Hand N/A 16.000 mm N/A 21.00 mm N/A 14.25 mm N/A 66.00 mm N/A 38.00 mm N/A 40.00 mm N/A M16 x 1.5 N/A Consult Engineering Department N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Right Hand N/A 16.000 mm N/A 21.00 mm N/A 14.25 mm N/A 66.00 mm N/A 38.00 mm N/A 40.00 mm N/A M16 x 1.5 N/A Consult Engineering Department N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Left Hand N/A 16.000 mm N/A 21.00 mm N/A 14.25 mm N/A 66.00 mm N/A 38.00 mm N/A 40.00 mm N/A M16 x 1.5 N/A Consult Engineering Department N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Right Hand N/A 16.000 mm N/A 21.00 mm N/A 14.25 mm N/A 66.00 mm N/A 38.00 mm N/A 40.00 mm N/A M16 x 2.0 N/A 32,223 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Left Hand N/A 16.000 mm N/A 21.00 mm N/A 14.25 mm N/A 66.00 mm N/A 38.00 mm N/A 40.00 mm N/A M16 x 2.0 N/A 32,223 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Right Hand N/A 16.000 mm N/A 21.00 mm N/A 14.25 mm N/A 66.00 mm N/A 38.00 mm N/A 40.00 mm N/A M16 x 2.0 N/A Consult Engineering Department N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Left Hand N/A 16.000 mm N/A 21.00 mm N/A 14.25 mm N/A 66.00 mm N/A 38.00 mm N/A 40.00 mm N/A M16 x 2.0 N/A Consult Engineering Department N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Right Hand N/A 16.000 mm N/A 21.00 mm N/A 14.25 mm N/A 66.00 mm N/A 38.00 mm N/A 40.00 mm N/A M16 x 2.0 N/A Consult Engineering Department N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Left Hand N/A 16.000 mm N/A 21.00 mm N/A 14.25 mm N/A 66.00 mm N/A 38.00 mm N/A 40.00 mm N/A M16 x 2.0 N/A Consult Engineering Department N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Right Hand N/A 18.000 mm N/A 23.00 mm N/A 16.25 mm N/A 72.00 mm N/A 42.00 mm N/A 44.00 mm N/A M18 x 1.5 N/A 41,303 N N/A CAD Icon (for items table) Add To Cart
Request Quote
51 - 75 of 110 | Results Per Page | View | Unit of Measure
1 2 3 4 5