Aurora Bearing KM-M & KB-M Series Male Rod Ends - Metric - Wear Resistant - Precision
|
Shipping
|
Tax
|
Terms
Shopping Cart
0 Items
Request for Quote
0 Items
All Product Types
>
ENGINEERED BEARINGS
>
Rod End and Spherical Bearings
>
Aurora Bearing Commercial/Industrial Rod Ends & Spherical Bearings
>
Aurora Bearing Metric Rod Ends
>
Aurora Bearing KM-M & KB-M Series Male Rod Ends - Metric - Wear Resistant - Precision
>
View Items
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Aurora Bearing KM-M & KB-M Series Male Rod Ends - Metric - Wear Resistant - Precision
For CAD models and more information, click Directly on the part number below.
Body - Low carbon steel - protective coated for corrosion resistance.
Ball - Alloy steel, heat treated - hard chrome plated.
Race - Alloy steel - heat treated - protective coated for corrosion resistance.
Grease Fittings available for sizes -M5 and up. Units are supplied without grease fittings. When a grease fitting is required, specify by adding suffix "Z" or "F". Ex.: KM-M5Z = Zerk Type Fitting KM-M5F = Flush Type Fitting.
Load ratings apply only to rod ends without grease fittings. For load ratings with fittings, please consult our engineering department.
Indentation on bottom of shank identifies metric thread.
larger image
larger image
Results Per Page :
25
50
100
200
Results 76 - 100 of 110
Unit of Measure:
Imperial
Metric
Both
1
2
3
4
5
Part Number
Thread Type
B - Ball Bore
W - Ball Width
H - Head Width
A - Base to Center
D - Head Diameter
C - Thread Length
Thread Size
Ultimate Radial Static Load Capacity
CAD
KB-M18
Left Hand
18.000
mm
23.00
mm
16.25
mm
72.00
mm
42.00
mm
44.00
mm
M18 x 1.5
41,303 N
KM-M18F
Right Hand
18.000
mm
23.00
mm
16.25
mm
72.00
mm
42.00
mm
44.00
mm
M18 x 1.5
Consult Engineering Department
KB-M18F
Left Hand
18.000
mm
23.00
mm
16.25
mm
72.00
mm
42.00
mm
44.00
mm
M18 x 1.5
Consult Engineering Department
KM-M18Z
Right Hand
18.000
mm
23.00
mm
16.25
mm
72.00
mm
42.00
mm
44.00
mm
M18 x 1.5
Consult Engineering Department
KB-M18Z
Left Hand
18.000
mm
23.00
mm
16.25
mm
72.00
mm
42.00
mm
44.00
mm
M18 x 1.5
Consult Engineering Department
KMF-M20
Right Hand
20.000
mm
25.00
mm
18.00
mm
78.00
mm
46.00
mm
47.00
mm
M20 x 1.5
50,952 N
KBF-M20
Left Hand
20.000
mm
25.00
mm
18.00
mm
78.00
mm
46.00
mm
47.00
mm
M20 x 1.5
50,952 N
KMF-M20F
Right Hand
20.000
mm
25.00
mm
18.00
mm
78.00
mm
46.00
mm
47.00
mm
M20 x 1.5
Consult Engineering Department
KBF-M20F
Left Hand
20.000
mm
25.00
mm
18.00
mm
78.00
mm
46.00
mm
47.00
mm
M20 x 1.5
Consult Engineering Department
KMF-M20Z
Right Hand
20.000
mm
25.00
mm
18.00
mm
78.00
mm
46.00
mm
47.00
mm
M20 x 1.5
Consult Engineering Department
KBF-M20Z
Left Hand
20.000
mm
25.00
mm
18.00
mm
78.00
mm
46.00
mm
47.00
mm
M20 x 1.5
Consult Engineering Department
KM-M20
Right Hand
20.000
mm
25.00
mm
18.00
mm
78.00
mm
46.00
mm
47.00
mm
M20 x 2.5
50,952 N
KB-M20
Left Hand
20.000
mm
25.00
mm
18.00
mm
78.00
mm
46.00
mm
47.00
mm
M20 x 2.5
50,952 N
KM-M20F
Right Hand
20.000
mm
25.00
mm
18.00
mm
78.00
mm
46.00
mm
47.00
mm
M20 x 2.5
Consult Engineering Department
KB-M20F
Left Hand
20.000
mm
25.00
mm
18.00
mm
78.00
mm
46.00
mm
47.00
mm
M20 x 2.5
Consult Engineering Department
KM-M20Z
Right Hand
20.000
mm
25.00
mm
18.00
mm
78.00
mm
46.00
mm
47.00
mm
M20 x 2.5
Consult Engineering Department
KB-M20Z
Left Hand
20.000
mm
25.00
mm
18.00
mm
78.00
mm
46.00
mm
47.00
mm
M20 x 2.5
Consult Engineering Department
KM-M22
Right Hand
22.000
mm
28.00
mm
19.50
mm
86.00
mm
50.00
mm
51.00
mm
M22 x 1.5
56,238 N
KB-M22
Left Hand
22.000
mm
28.00
mm
19.50
mm
86.00
mm
50.00
mm
51.00
mm
M22 x 1.5
56,238 N
KM-M22F
Right Hand
22.000
mm
28.00
mm
19.50
mm
86.00
mm
50.00
mm
51.00
mm
M22 x 1.5
Consult Engineering Department
KB-M22F
Left Hand
22.000
mm
28.00
mm
19.50
mm
86.00
mm
50.00
mm
51.00
mm
M22 x 1.5
Consult Engineering Department
KM-M22Z
Right Hand
22.000
mm
28.00
mm
19.50
mm
86.00
mm
50.00
mm
51.00
mm
M22 x 1.5
Consult Engineering Department
KB-M22Z
Left Hand
22.000
mm
28.00
mm
19.50
mm
86.00
mm
50.00
mm
51.00
mm
M22 x 1.5
Consult Engineering Department
KM-M25
Right Hand
25.000
mm
31.00
mm
22.00
mm
95.00
mm
60.00
mm
57.00
mm
M24 x 2.0
104,435 N
KB-M25
Left Hand
25.000
mm
31.00
mm
22.00
mm
95.00
mm
60.00
mm
57.00
mm
M24 x 2.0
104,435 N
Results 76 - 100 of 110
1
2
3
4
5
<