Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Aurora Bearing KM-M & KB-M Series Male Rod Ends - Metric - Wear Resistant - Precision
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Rod End and Spherical Bearings > Aurora Bearing Commercial/Industrial Rod Ends & Spherical Bearings > Aurora Bearing Metric Rod Ends > Aurora Bearing KM-M & KB-M Series Male Rod Ends - Metric - Wear Resistant - Precision > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

Aurora Bearing KM-M & KB-M Series Male Rod Ends - Metric - Wear Resistant - Precision

For CAD models and more information, click Directly on the part number below.


  • Body - Low carbon steel - protective coated for corrosion resistance.
  • Ball - Alloy steel, heat treated - hard chrome plated.
  • Race - Alloy steel - heat treated - protective coated for corrosion resistance.
  • Grease Fittings available for sizes -M5 and up. Units are supplied without grease fittings. When a grease fitting is required, specify by adding suffix "Z" or "F". Ex.: KM-M5Z = Zerk Type Fitting KM-M5F = Flush Type Fitting.
  • Load ratings apply only to rod ends without grease fittings. For load ratings with fittings, please consult our engineering department.
  • Indentation on bottom of shank identifies metric thread.




Add To Cart Request Quote
   
  Results 1 - 25 of 110 Unit of Measure: Imperial Metric Both 1 2 3 4 5 

Part Number

Thread Type

B - Ball Bore

W - Ball Width

H - Head Width

A - Base to Center

D - Head Diameter

C - Thread Length

Thread Size

Ultimate Radial Static Load Capacity

CAD

KM-M3 Right Hand 3.000 mm 6.00 mm 4.75 mm 27.00 mm 12.50 mm 15.00 mm M3 x 0.5 1,775 N
KB-M3 Left Hand 3.000 mm 6.00 mm 4.75 mm 27.00 mm 12.50 mm 15.00 mm M3 x 0.5 1,775 N
KM-M5 Right Hand 5.000 mm 8.00 mm 6.25 mm 33.00 mm 16.00 mm 20.00 mm M5 x 0.8 5,168 N
KB-M5 Left Hand 5.000 mm 8.00 mm 6.25 mm 33.00 mm 16.00 mm 20.00 mm M5 x 0.8 5,168 N
KM-M5F Right Hand 5.000 mm 8.00 mm 6.25 mm 33.00 mm 16.00 mm 20.00 mm M5 x 0.8 Consult Engineering Department
KB-M5F Left Hand 5.000 mm 8.00 mm 6.25 mm 33.00 mm 16.00 mm 20.00 mm M5 x 0.8 Consult Engineering Department
KM-M5Z Right Hand 5.000 mm 8.00 mm 6.25 mm 33.00 mm 16.00 mm 20.00 mm M5 x 0.8 Consult Engineering Department
KB-M5Z Left Hand 5.000 mm 8.00 mm 6.25 mm 33.00 mm 16.00 mm 20.00 mm M5 x 0.8 Consult Engineering Department
KM-M6 Right Hand 6.000 mm 9.00 mm 7.00 mm 36.00 mm 19.00 mm 22.00 mm M6 x 1.0 7,296 N
KB-M6 Left Hand 6.000 mm 9.00 mm 7.00 mm 36.00 mm 19.00 mm 22.00 mm M6 x 1.0 7,296 N
KM-M6F Right Hand 6.000 mm 9.00 mm 7.00 mm 36.00 mm 19.00 mm 22.00 mm M6 x 1.0 Consult Engineering Department
KB-M6F Left Hand 6.000 mm 9.00 mm 7.00 mm 36.00 mm 19.00 mm 22.00 mm M6 x 1.0 Consult Engineering Department
KM-M6Z Right Hand 6.000 mm 9.00 mm 7.00 mm 36.00 mm 19.00 mm 22.00 mm M6 x 1.0 Consult Engineering Department
KB-M6Z Left Hand 6.000 mm 9.00 mm 7.00 mm 36.00 mm 19.00 mm 22.00 mm M6 x 1.0 Consult Engineering Department
KMF-M8 Right Hand 8.000 mm 12.00 mm 8.75 mm 42.00 mm 22.25 mm 25.00 mm M8 x 1.0 13,591 N
KBF-M8 Left Hand 8.000 mm 12.00 mm 8.75 mm 42.00 mm 22.25 mm 25.00 mm M8 x 1.0 13,591 N
KMF-M8F Right Hand 8.000 mm 12.00 mm 8.75 mm 42.00 mm 22.25 mm 25.00 mm M8 x 1.0 Consult Engineering Department
KBF-M8F Left Hand 8.000 mm 12.00 mm 8.75 mm 42.00 mm 22.25 mm 25.00 mm M8 x 1.0 Consult Engineering Department
KMF-M8Z Right Hand 8.000 mm 12.00 mm 8.75 mm 42.00 mm 22.25 mm 25.00 mm M8 x 1.0 Consult Engineering Department
KBF-M8Z Left Hand 8.000 mm 12.00 mm 8.75 mm 42.00 mm 22.25 mm 25.00 mm M8 x 1.0 Consult Engineering Department
KM-M8 Right Hand 8.000 mm 12.00 mm 8.75 mm 42.00 mm 22.25 mm 25.00 mm M8 x 1.25 13,591 N
KB-M8 Left Hand 8.000 mm 12.00 mm 8.75 mm 42.00 mm 22.25 mm 25.00 mm M8 x 1.25 13,591 N
KM-M8F Right Hand 8.000 mm 12.00 mm 8.75 mm 42.00 mm 22.25 mm 25.00 mm M8 x 1.25 Consult Engineering Department
KB-M8F Left Hand 8.000 mm 12.00 mm 8.75 mm 42.00 mm 22.25 mm 25.00 mm M8 x 1.25 Consult Engineering Department
KM-M8Z Right Hand 8.000 mm 12.00 mm 8.75 mm 42.00 mm 22.25 mm 25.00 mm M8 x 1.25 Consult Engineering Department
  Results 1 - 25 of 110 1 2 3 4 5 
<