All Product Types > ENGINEERED BEARINGS > Rod End and Spherical Bearings > Aurora Bearing Commercial/Industrial Rod Ends & Spherical Bearings > Aurora Bearing Metric Rod Ends > Aurora Bearing MW-M & MG-M Series Female Rod Ends - Metric - General Purpose - Precision > View Items  

Aurora Bearing MW-M & MG-M Series Female Rod Ends - Metric - General Purpose - Precision

Check up to five results to perform an action.


  • Body - Low carbon steel - protective coated for corrosion resistance.
  • Ball - Alloy steel - heat treated - hard chrome plated.
  • Race - Low carbon steel - protective coated for corrosion resistance.
  • Left-hand threaded units have an identification groove near end of shank.
  • Groove near middle of shank identifies metric thread.
  • Grease Fittings available for sizes -M5 and up. Units are supplied without grease fittings. When a grease fitting is required, specify by adding suffix "Z" or "F". Ex.: MW-M5Z = Zerk Type Fitting MW-M5F = Flush Type Fitting.
  • Load ratings apply only to rod ends without grease fittings. For load ratings with fittings, please consult our engineering department.
  • PTFE Liners available upon request. Specify by adding suffix "T". Ex.: MW-M5T.





    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 51 - 75 of 110 1 2 3 4 5 

Part Number

Thread Type

B - Ball Bore

W - Ball Width

H - Head Width

A - Base to Center

D - Head Diameter

C - Thread Depth [mm]

Thread Size

Ultimate Radial Static Load Capacity

CAD

MWF-M14 Right Hand 14.000 mm 19.00 mm 13.50 mm 57.00 mm 34.75 mm 27.00 mm M14 x 1.5 29,840 N CAD Icon (for items table)
MGF-M14 Left Hand 14.000 mm 19.00 mm 13.50 mm 57.00 mm 34.75 mm 27.00 mm M14 x 1.5 29,840 N CAD Icon (for items table)
MWF-M14F Right Hand 14.000 mm 19.00 mm 13.50 mm 57.00 mm 34.75 mm 27.00 mm M14 x 1.5 Consult Engineering Department CAD Icon (for items table)
MGF-M14F Left Hand 14.000 mm 19.00 mm 13.50 mm 57.00 mm 34.75 mm 27.00 mm M14 x 1.5 Consult Engineering Department CAD Icon (for items table)
MWF-M14Z Right Hand 14.000 mm 19.00 mm 13.50 mm 57.00 mm 34.75 mm 27.00 mm M14 x 1.5 Consult Engineering Department CAD Icon (for items table)
MGF-M14Z Left Hand 14.000 mm 19.00 mm 13.50 mm 57.00 mm 34.75 mm 27.00 mm M14 x 1.5 Consult Engineering Department CAD Icon (for items table)
MW-M14 Right Hand 14.000 mm 19.00 mm 13.50 mm 57.00 mm 34.75 mm 27.00 mm M14 x 2.0 29,840 N CAD Icon (for items table)
MG-M14 Left Hand 14.000 mm 19.00 mm 13.50 mm 57.00 mm 34.75 mm 27.00 mm M14 x 2.0 29,840 N CAD Icon (for items table)
MW-M14F Right Hand 14.000 mm 19.00 mm 13.50 mm 57.00 mm 34.75 mm 27.00 mm M14 x 2.0 Consult Engineering Department CAD Icon (for items table)
MG-M14F Left Hand 14.000 mm 19.00 mm 13.50 mm 57.00 mm 34.75 mm 27.00 mm M14 x 2.0 Consult Engineering Department CAD Icon (for items table)
MW-M14Z Right Hand 14.000 mm 19.00 mm 13.50 mm 57.00 mm 34.75 mm 27.00 mm M14 x 2.0 Consult Engineering Department CAD Icon (for items table)
MG-M14Z Left Hand 14.000 mm 19.00 mm 13.50 mm 57.00 mm 34.75 mm 27.00 mm M14 x 2.0 Consult Engineering Department CAD Icon (for items table)
MWF-M16 Right Hand 16.000 mm 21.00 mm 14.25 mm 64.00 mm 38.00 mm 33.00 mm M16 x 1.5 32,223 N CAD Icon (for items table)
MGF-M16 Left Hand 16.000 mm 21.00 mm 14.25 mm 64.00 mm 38.00 mm 33.00 mm M16 x 1.5 32,223 N CAD Icon (for items table)
MWF-M16F Right Hand 16.000 mm 21.00 mm 14.25 mm 64.00 mm 38.00 mm 33.00 mm M16 x 1.5 Consult Engineering Department CAD Icon (for items table)
MGF-M16F Left Hand 16.000 mm 21.00 mm 14.25 mm 64.00 mm 38.00 mm 33.00 mm M16 x 1.5 Consult Engineering Department CAD Icon (for items table)
MWF-M16Z Right Hand 16.000 mm 21.00 mm 14.25 mm 64.00 mm 38.00 mm 33.00 mm M16 x 1.5 Consult Engineering Department CAD Icon (for items table)
MGF-M16Z Left Hand 16.000 mm 21.00 mm 14.25 mm 64.00 mm 38.00 mm 33.00 mm M16 x 1.5 Consult Engineering Department CAD Icon (for items table)
MW-M16 Right Hand 16.000 mm 21.00 mm 14.25 mm 64.00 mm 38.00 mm 33.00 mm M16 x 2.0 32,223 N CAD Icon (for items table)
MG-M16 Left Hand 16.000 mm 21.00 mm 14.25 mm 64.00 mm 38.00 mm 33.00 mm M16 x 2.0 32,223 N CAD Icon (for items table)
MW-M16F Right Hand 16.000 mm 21.00 mm 14.25 mm 64.00 mm 38.00 mm 33.00 mm M16 x 2.0 Consult Engineering Department CAD Icon (for items table)
MG-M16F Left Hand 16.000 mm 21.00 mm 14.25 mm 64.00 mm 38.00 mm 33.00 mm M16 x 2.0 Consult Engineering Department CAD Icon (for items table)
MW-M16Z Right Hand 16.000 mm 21.00 mm 14.25 mm 64.00 mm 38.00 mm 33.00 mm M16 x 2.0 Consult Engineering Department CAD Icon (for items table)
MG-M16Z Left Hand 16.000 mm 21.00 mm 14.25 mm 64.00 mm 38.00 mm 33.00 mm M16 x 2.0 Consult Engineering Department CAD Icon (for items table)
MW-M18 Right Hand 18.000 mm 23.00 mm 16.25 mm 71.00 mm 42.00 mm 36.00 mm M18 x 1.5 41,303 N CAD Icon (for items table)
  Results 51 - 75 of 110 1 2 3 4 5