All Product Types
>
ENGINEERED BEARINGS
>
Rod End and Spherical Bearings
>
Aurora Bearing Commercial/Industrial Rod Ends & Spherical Bearings
>
Aurora Bearing Metric Rod Ends
>
Aurora Bearing MW-M & MG-M Series Female Rod Ends - Metric - General Purpose - Precision
>
View Items
Aurora Bearing MW-M & MG-M Series Female Rod Ends - Metric - General Purpose - Precision
Check up to five results to perform an action.
Body - Low carbon steel - protective coated for corrosion resistance.
Ball - Alloy steel - heat treated - hard chrome plated.
Race - Low carbon steel - protective coated for corrosion resistance.
Left-hand threaded units have an identification groove near end of shank.
Groove near middle of shank identifies metric thread.
Grease Fittings available for sizes -M5 and up. Units are supplied without grease fittings. When a grease fitting is required, specify by adding suffix "Z" or "F". Ex.: MW-M5Z = Zerk Type Fitting MW-M5F = Flush Type Fitting.
Load ratings apply only to rod ends without grease fittings. For load ratings with fittings, please consult our engineering department.
PTFE Liners available upon request. Specify by adding suffix "T". Ex.: MW-M5T.
larger image
larger image
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 1 - 25 of 110
1
2
3
4
5
Part Number
Thread Type
B - Ball Bore
W - Ball Width
H - Head Width
A - Base to Center
D - Head Diameter
C - Thread Depth [mm]
Thread Size
Ultimate Radial Static Load Capacity
CAD
MW-M3
Right Hand
3.000
mm
6.00
mm
4.75
mm
21.00
mm
12.50
mm
10.00
mm
M3 x 0.5
4,972 N
MG-M3
Left Hand
3.000
mm
6.00
mm
4.75
mm
21.00
mm
12.50
mm
10.00
mm
M3 x 0.5
4,972 N
MW-M5
Right Hand
5.000
mm
8.00
mm
6.25
mm
27.00
mm
16.00
mm
14.00
mm
M5 x 0.8
7,090 N
MG-M5
Left Hand
5.000
mm
8.00
mm
6.25
mm
27.00
mm
16.00
mm
14.00
mm
M5 x 0.8
7,090 N
MW-M5F
Right Hand
5.000
mm
8.00
mm
6.25
mm
27.00
mm
16.00
mm
14.00
mm
M5 x 0.8
Consult Engineering Department
MG-M5F
Left Hand
5.000
mm
8.00
mm
6.25
mm
27.00
mm
16.00
mm
14.00
mm
M5 x 0.8
Consult Engineering Department
MW-M5Z
Right Hand
5.000
mm
8.00
mm
6.25
mm
27.00
mm
16.00
mm
14.00
mm
M5 x 0.8
Consult Engineering Department
MG-M5Z
Left Hand
5.000
mm
8.00
mm
6.25
mm
27.00
mm
16.00
mm
14.00
mm
M5 x 0.8
Consult Engineering Department
MW-M6
Right Hand
6.000
mm
9.00
mm
7.00
mm
30.00
mm
19.00
mm
14.00
mm
M6 x 1.0
10,573 N
MG-M6
Left Hand
6.000
mm
9.00
mm
7.00
mm
30.00
mm
19.00
mm
14.00
mm
M6 x 1.0
10,573 N
MW-M6F
Right Hand
6.000
mm
9.00
mm
7.00
mm
30.00
mm
19.00
mm
14.00
mm
M6 x 1.0
Consult Engineering Department
MG-M6F
Left Hand
6.000
mm
9.00
mm
7.00
mm
30.00
mm
19.00
mm
14.00
mm
M6 x 1.0
Consult Engineering Department
MW-M6Z
Right Hand
6.000
mm
9.00
mm
7.00
mm
30.00
mm
19.00
mm
14.00
mm
M6 x 1.0
Consult Engineering Department
MG-M6Z
Left Hand
6.000
mm
9.00
mm
7.00
mm
30.00
mm
19.00
mm
14.00
mm
M6 x 1.0
Consult Engineering Department
MWF-M8
Right Hand
8.000
mm
12.00
mm
8.75
mm
36.00
mm
22.25
mm
17.00
mm
M8 x 1.0
14,072 N
MGF-M8
Left Hand
8.000
mm
12.00
mm
8.75
mm
36.00
mm
22.25
mm
17.00
mm
M8 x 1.0
14,072 N
MWF-M8F
Right Hand
8.000
mm
12.00
mm
8.75
mm
36.00
mm
22.25
mm
17.00
mm
M8 x 1.0
Consult Engineering Department
MGF-M8F
Left Hand
8.000
mm
12.00
mm
8.75
mm
36.00
mm
22.25
mm
17.00
mm
M8 x 1.0
Consult Engineering Department
MWF-M8Z
Right Hand
8.000
mm
12.00
mm
8.75
mm
36.00
mm
22.25
mm
17.00
mm
M8 x 1.0
Consult Engineering Department
MGF-M8Z
Left Hand
8.000
mm
12.00
mm
8.75
mm
36.00
mm
22.25
mm
17.00
mm
M8 x 1.0
Consult Engineering Department
MW-M8
Right Hand
8.000
mm
12.00
mm
8.75
mm
36.00
mm
22.25
mm
17.00
mm
M8 x 1.25
14,072 N
MG-M8
Left Hand
8.000
mm
12.00
mm
8.75
mm
36.00
mm
22.25
mm
17.00
mm
M8 x 1.25
14,072 N
MW-M8F
Right Hand
8.000
mm
12.00
mm
8.75
mm
36.00
mm
22.25
mm
17.00
mm
M8 x 1.25
Consult Engineering Department
MG-M8F
Left Hand
8.000
mm
12.00
mm
8.75
mm
36.00
mm
22.25
mm
17.00
mm
M8 x 1.25
Consult Engineering Department
MW-M8Z
Right Hand
8.000
mm
12.00
mm
8.75
mm
36.00
mm
22.25
mm
17.00
mm
M8 x 1.25
Consult Engineering Department
Results 1 - 25 of 110
1
2
3
4
5