All Product Types
>
ENGINEERED BEARINGS
>
Rod End and Spherical Bearings
>
Aurora Bearing Commercial/Industrial Rod Ends & Spherical Bearings
>
Aurora Bearing Metric Rod Ends
>
Aurora Bearing MW-M & MG-M Series Female Rod Ends - Metric - General Purpose - Precision
>
View Items
Aurora Bearing MW-M & MG-M Series Female Rod Ends - Metric - General Purpose - Precision
Check up to five results to perform an action.
Body - Low carbon steel - protective coated for corrosion resistance.
Ball - Alloy steel - heat treated - hard chrome plated.
Race - Low carbon steel - protective coated for corrosion resistance.
Left-hand threaded units have an identification groove near end of shank.
Groove near middle of shank identifies metric thread.
Grease Fittings available for sizes -M5 and up. Units are supplied without grease fittings. When a grease fitting is required, specify by adding suffix "Z" or "F". Ex.: MW-M5Z = Zerk Type Fitting MW-M5F = Flush Type Fitting.
Load ratings apply only to rod ends without grease fittings. For load ratings with fittings, please consult our engineering department.
PTFE Liners available upon request. Specify by adding suffix "T". Ex.: MW-M5T.
larger image
larger image
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 76 - 100 of 110
1
2
3
4
5
Part Number
Thread Type
B - Ball Bore
W - Ball Width
H - Head Width
A - Base to Center
D - Head Diameter
C - Thread Depth [mm]
Thread Size
Ultimate Radial Static Load Capacity
CAD
MG-M18
Left Hand
18.000
mm
23.00
mm
16.25
mm
71.00
mm
42.00
mm
36.00
mm
M18 x 1.5
41,303 N
MW-M18F
Right Hand
18.000
mm
23.00
mm
16.25
mm
71.00
mm
42.00
mm
36.00
mm
M18 x 1.5
Consult Engineering Department
MG-M18F
Left Hand
18.000
mm
23.00
mm
16.25
mm
71.00
mm
42.00
mm
36.00
mm
M18 x 1.5
Consult Engineering Department
MW-M18Z
Right Hand
18.000
mm
23.00
mm
16.25
mm
71.00
mm
42.00
mm
36.00
mm
M18 x 1.5
Consult Engineering Department
MG-M18Z
Left Hand
18.000
mm
23.00
mm
16.25
mm
71.00
mm
42.00
mm
36.00
mm
M18 x 1.5
Consult Engineering Department
MWF-M20
Right Hand
20.000
mm
25.00
mm
18.00
mm
77.00
mm
46.00
mm
40.00
mm
M20 x 1.5
50,952 N
MGF-M20
Left Hand
20.000
mm
25.00
mm
18.00
mm
77.00
mm
46.00
mm
40.00
mm
M20 x 1.5
50,952 N
MWF-M20F
Right Hand
20.000
mm
25.00
mm
18.00
mm
77.00
mm
46.00
mm
40.00
mm
M20 x 1.5
Consult Engineering Department
MGF-M20F
Left Hand
20.000
mm
25.00
mm
18.00
mm
77.00
mm
46.00
mm
40.00
mm
M20 x 1.5
Consult Engineering Department
MWF-M20Z
Right Hand
20.000
mm
25.00
mm
18.00
mm
77.00
mm
46.00
mm
40.00
mm
M20 x 1.5
Consult Engineering Department
MGF-M20Z
Left Hand
20.000
mm
25.00
mm
18.00
mm
77.00
mm
46.00
mm
40.00
mm
M20 x 1.5
Consult Engineering Department
MW-M20
Right Hand
20.000
mm
25.00
mm
18.00
mm
77.00
mm
46.00
mm
40.00
mm
M20 x 2.5
50,952 N
MG-M20
Left Hand
20.000
mm
25.00
mm
18.00
mm
77.00
mm
46.00
mm
40.00
mm
M20 x 2.5
50,952 N
MW-M20F
Right Hand
20.000
mm
25.00
mm
18.00
mm
77.00
mm
46.00
mm
N/A
M20 x 2.5
Consult Engineering Department
MG-M20F
Left Hand
20.000
mm
25.00
mm
18.00
mm
77.00
mm
46.00
mm
N/A
M20 x 2.5
Consult Engineering Department
MW-M20Z
Right Hand
20.000
mm
25.00
mm
18.00
mm
77.00
mm
46.00
mm
40.00
mm
M20 x 2.5
Consult Engineering Department
MG-M20Z
Left Hand
20.000
mm
25.00
mm
18.00
mm
77.00
mm
46.00
mm
40.00
mm
M20 x 2.5
Consult Engineering Department
MW-M22
Right Hand
22.000
mm
28.00
mm
19.50
mm
86.00
mm
50.00
mm
43.00
mm
M22 x 1.5
56,238 N
MG-M22
Left Hand
22.000
mm
28.00
mm
19.50
mm
86.00
mm
50.00
mm
43.00
mm
M22 x 1.5
56,238 N
MW-M22F
Right Hand
22.000
mm
28.00
mm
19.50
mm
86.00
mm
50.00
mm
43.00
mm
M22 x 1.5
Consult Engineering Department
MG-M22F
Left Hand
22.000
mm
28.00
mm
19.50
mm
86.00
mm
50.00
mm
43.00
mm
M22 x 1.5
Consult Engineering Department
MW-M22Z
Right Hand
22.000
mm
28.00
mm
19.50
mm
86.00
mm
50.00
mm
43.00
mm
M22 x 1.5
Consult Engineering Department
MG-M22Z
Left Hand
22.000
mm
28.00
mm
19.50
mm
86.00
mm
50.00
mm
43.00
mm
M22 x 1.5
Consult Engineering Department
MW-M25
Right Hand
25.000
mm
31.00
mm
22.00
mm
95.00
mm
60.00
mm
48.00
mm
M24 x 2.0
104,435 N
MG-M25
Left Hand
25.000
mm
31.00
mm
22.00
mm
95.00
mm
60.00
mm
48.00
mm
M24 x 2.0
104,435 N
Results 76 - 100 of 110
1
2
3
4
5