All Product Types > ENGINEERED BEARINGS > Rod End and Spherical Bearings > Aurora Bearing Commercial/Industrial Rod Ends & Spherical Bearings > Aurora Bearing Metric Spherical Bearings > Aurora Bearing GE..ET-2RS Spherical Plain Bearings - Metric - Sealed - PTFE Lined > View Items  

Aurora Bearing GE..ET-2RS Spherical Plain Bearings - Metric - Sealed - PTFE Lined

Check up to five results to perform an action.

  • Ball - 52100 steel - heat treated - protective coated for corrosion resistance.
  • Race - 52100 steel - heat treated - single fracture - protective coated for corrosion resistance - PTFE lined.
  • Note 1: GE15ET-2RS - GE120ET-2RS are single fracture race bearings, GE140XT-2RS and GE160XT-2RS are double fracture race bearings.
  • Note 2: The dimensions and tolerances apply before surface treatment and splitting of the outer race.  The outer race becomes slightly out of round due to splitting.  When the bearing is mounted into a housing, the roundness of the outer race will be retored.  The measured value of the bearing outside diameter without mounting is not to be used as the original actual value of the outside diameter.





    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 1 - 18 of 18 1 

Part Number

B - Ball Bore Max.

D - Outside Diameter Max.

W - Ball Width Max.

H - Race Width Max.

a - Misalignment Angle

Radial Static Limit Load Capacity

CAD

GE15ET-2RS 15.000 mm 26.000 mm 12.00 mm 9.00 mm 8 º 79 kN CAD Icon (for items table)
GE17ET-2RS 17.000 mm 30.000 mm 14.00 mm 10.00 mm 10 º 100 kN CAD Icon (for items table)
GE20ET-2RS 20.000 mm 35.000 mm 16.00 mm 12.00 mm 9 º 139 kN CAD Icon (for items table)
GE25ET-2RS 25.000 mm 42.000 mm 20.00 mm 16.00 mm 7 º 225 kN CAD Icon (for items table)
GE30ET-2RS 30.000 mm 47.000 mm 22.00 mm 18.00 mm 6 º 290 kN CAD Icon (for items table)
GE35ET-2RS 35.000 mm 55.000 mm 25.00 mm 20.00 mm 6 º 375 kN CAD Icon (for items table)
GE40ET-2RS 40.000 mm 62.000 mm 28.00 mm 22.00 mm 7 º 465 kN CAD Icon (for items table)
GE45ET-2RS 45.000 mm 68.000 mm 32.00 mm 25.00 mm 7 º 600 kN CAD Icon (for items table)
GE50ET-2RS 50.000 mm 75.000 mm 35.00 mm 28.00 mm 6 º 735 kN CAD Icon (for items table)
GE60ET-2RS 60.000 mm 90.000 mm 44.00 mm 36.00 mm 6 º 1,150 kN CAD Icon (for items table)
GE70ET-2RS 70.000 mm 105.000 mm 49.00 mm 40.00 mm 6 º 1,470 kN CAD Icon (for items table)
GE80ET-2RS 80.000 mm 120.000 mm 55.00 mm 45.00 mm 6 º 1,890 kN CAD Icon (for items table)
GE90ET-2RS 90.000 mm 130.000 mm 60.00 mm 50.00 mm 5 º 2,300 kN CAD Icon (for items table)
GE100ET-2RS 100.000 mm 150.000 mm 70.00 mm 55.00 mm 7 º 2,860 kN CAD Icon (for items table)
GE110ET-2RS 110.000 mm 160.000 mm 70.00 mm 55.00 mm 6 º 3,080 kN CAD Icon (for items table)
GE120ET-2RS 120.000 mm 180.000 mm 85.00 mm 70.00 mm 6 º 4,480 kN CAD Icon (for items table)
GE140XT-2RS 140.000 mm 210.000 mm 90.00 mm 70.00 mm 7 º 5,040 kN CAD Icon (for items table)
GE160XT-2RS 160.000 mm 230.000 mm 105.00 mm 80.00 mm 8 º 6,400 kN CAD Icon (for items table)
  Results 1 - 18 of 18 1