All Product Types > ENGINEERED BEARINGS > Rod End and Spherical Bearings > Aurora Bearing Commercial/Industrial Rod Ends & Spherical Bearings > Aurora Bearing Metric Spherical Bearings > Aurora Bearing GEEW…ES Series, Spherical Plain Bearings – Extended Width Ball - Metric – Open and Sealed > View Items  

Aurora Bearing GEEW…ES Series, Spherical Plain Bearings – Extended Width Ball - Metric – Open and Sealed

Check up to five results to perform an action.

  • Ball – 52100 steel - heat treated - protective coated for corrosion resistance.
  • Race – 52100 steel - heat treated - single fracture - protective coated for corrosion resistance.
  • Note: The dimensions and tolerances apply before surface treatment and splitting of the outer race.  The outer race becomes slightly out of round due to splitting.  When the bearing is mounted into a housing, the roundness of the outer race will be restored.  The measured value of the bearing outside diameter without mounting is not to be used as the original actual value of the outside diameter.





    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 26 - 47 of 47 1 2 

Part Number

Type

B - Ball Bore Dia. Max.

D - Race Outside Dia. Max.

W - Ball Width Max.

H - Race Width Max.

a - Misalign. Angle

Radial Static Limit Load Capacity

CAD

GEEW63ES Open 63.030 mm 95.000 mm 63.00 mm 36.00 mm 4 º 1,260 kN CAD Icon (for items table)
GEEW63ES-2RS Sealed 63.030 mm 95.000 mm 63.00 mm 36.00 mm 4 º 1,260 kN CAD Icon (for items table)
GEEW70ES Open 70.030 mm 105.000 mm 70.00 mm 40.00 mm 4 º 1,560 kN CAD Icon (for items table)
GEEW70ES-2RS Sealed 70.030 mm 105.000 mm 70.00 mm 40.00 mm 4 º 1,560 kN CAD Icon (for items table)
GEEW80ES Open 80.030 mm 120.000 mm 80.00 mm 45.00 mm 4 º 2,000 kN CAD Icon (for items table)
GEEW80ES-2RS Sealed 80.030 mm 120.000 mm 80.00 mm 45.00 mm 4 º 2,000 kN CAD Icon (for items table)
GEEW90ES Open 90.035 mm 130.000 mm 90.00 mm 50.00 mm 4 º 2,440 kN CAD Icon (for items table)
GEEW90ES-2RS Sealed 90.035 mm 130.000 mm 90.00 mm 50.00 mm 4 º 2,440 kN CAD Icon (for items table)
GEEW100ES Open 100.035 mm 150.000 mm 100.00 mm 55.00 mm 4 º 3,030 kN CAD Icon (for items table)
GEEW100ES-2RS Sealed 100.035 mm 150.000 mm 100.00 mm 55.00 mm 4 º 3,030 kN CAD Icon (for items table)
GEEW110ES Open 110.035 mm 160.000 mm 110.00 mm 55.00 mm 4 º 3,270 kN CAD Icon (for items table)
GEEW110ES-2RS Sealed 110.035 mm 160.000 mm 110.00 mm 55.00 mm 4 º 3,270 kN CAD Icon (for items table)
GEEW125ES Open 125.040 mm 180.000 mm 125.00 mm 70.00 mm 4 º 4,750 kN CAD Icon (for items table)
GEEW125ES-2RS Sealed 125.040 mm 180.000 mm 125.00 mm 70.00 mm 4 º 4,750 kN CAD Icon (for items table)
GEEW160ES Open 160.040 mm 230.000 mm 160.00 mm 80.00 mm 4 º 6,800 kN CAD Icon (for items table)
GEEW160ES-2RS Sealed 160.040 mm 230.000 mm 160.00 mm 80.00 mm 4 º 6,800 kN CAD Icon (for items table)
GEEW200ES Open 200.046 mm 290.000 mm 200.00 mm 100.00 mm 4 º 10,600 kN CAD Icon (for items table)
GEEW200ES-2RS Sealed 200.046 mm 290.000 mm 200.00 mm 100.00 mm 4 º 10,600 kN CAD Icon (for items table)
GEEW250ES Open 250.046 mm 400.000 mm 250.00 mm 120.00 mm 4 º 17,800 kN CAD Icon (for items table)
GEEW250ES-2RS Sealed 250.046 mm 400.000 mm 250.00 mm 120.00 mm 4 º 17,800 kN CAD Icon (for items table)
GEEW320ES Open 320.057 mm 520.000 mm 320.00 mm 160.00 mm 4 º 30,500 kN CAD Icon (for items table)
GEEW320ES-2RS Sealed 320.057 mm 520.000 mm 320.00 mm 160.00 mm 4 º 30,500 kN CAD Icon (for items table)
  Results 26 - 47 of 47 1 2