All Product Types > ENGINEERED BEARINGS > Rod End and Spherical Bearings > Aurora Bearing Commercial/Industrial Rod Ends & Spherical Bearings > Aurora Bearing Metric Spherical Bearings > Aurora Bearing GEEW…ES Series, Spherical Plain Bearings – Extended Width Ball - Metric – Open and Sealed > View Items  

Aurora Bearing GEEW…ES Series, Spherical Plain Bearings – Extended Width Ball - Metric – Open and Sealed

Check up to five results to perform an action.

  • Ball – 52100 steel - heat treated - protective coated for corrosion resistance.
  • Race – 52100 steel - heat treated - single fracture - protective coated for corrosion resistance.
  • Note: The dimensions and tolerances apply before surface treatment and splitting of the outer race.  The outer race becomes slightly out of round due to splitting.  When the bearing is mounted into a housing, the roundness of the outer race will be restored.  The measured value of the bearing outside diameter without mounting is not to be used as the original actual value of the outside diameter.





    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 1 - 25 of 47 1 2 

Part Number

Type

B - Ball Bore Dia. Max.

D - Race Outside Dia. Max.

W - Ball Width Max.

H - Race Width Max.

a - Misalign. Angle

Radial Static Limit Load Capacity

CAD

GEEW12ES Open 12.018 mm 22.000 mm 12.00 mm 7.00 mm 4 º 53 kN CAD Icon (for items table)
GEEW15ES Open 15.018 mm 26.000 mm 15.00 mm 9.00 mm 5 º 84 kN CAD Icon (for items table)
GEEW15ES-2RS Sealed 15.018 mm 26.000 mm 15.00 mm 9.00 mm 5 º 84 kN CAD Icon (for items table)
GEEW16ES Open 16.018 mm 28.000 mm 16.00 mm 9.00 mm 4 º 85 kN CAD Icon (for items table)
GEEW16ES-2RS Sealed 16.018 mm 28.000 mm 16.00 mm 9.00 mm 4 º 85 kN CAD Icon (for items table)
GEEW17ES Open 17.018 mm 30.000 mm 17.00 mm 10.00 mm 7 º 106 kN CAD Icon (for items table)
GEEW17ES-2RS Sealed 17.018 mm 30.000 mm 17.00 mm 10.00 mm 7 º 106 kN CAD Icon (for items table)
GEEW20ES Open 20.021 mm 35.000 mm 20.00 mm 12.00 mm 4 º 146 kN CAD Icon (for items table)
GEEW20ES-2RS Sealed 20.021 mm 35.000 mm 20.00 mm 12.00 mm 4 º 146 kN CAD Icon (for items table)
GEEW25ES Open 25.021 mm 42.000 mm 25.00 mm 16.00 mm 4 º 240 kN CAD Icon (for items table)
GEEW25ES-2RS Sealed 25.021 mm 42.000 mm 25.00 mm 16.00 mm 4 º 240 kN CAD Icon (for items table)
GEEW30ES Open 30.021 mm 47.000 mm 30.00 mm 18.00 mm 4 º 310 kN CAD Icon (for items table)
GEEW30ES-2RS Sealed 30.021 mm 47.000 mm 30.00 mm 18.00 mm 4 º 310 kN CAD Icon (for items table)
GEEW32ES Open 32.025 mm 52.000 mm 32.00 mm 18.00 mm 4 º 328 kN CAD Icon (for items table)
GEEW32ES-2RS Sealed 32.025 mm 52.000 mm 32.00 mm 18.00 mm 4 º 328 kN CAD Icon (for items table)
GEEW35ES Open 35.025 mm 55.000 mm 35.00 mm 20.00 mm 4 º 399 kN CAD Icon (for items table)
GEEW35ES-2RS Sealed 35.025 mm 55.000 mm 35.00 mm 20.00 mm 4 º 399 kN CAD Icon (for items table)
GEEW40ES Open 40.025 mm 62.000 mm 40.00 mm 22.00 mm 4 º 495 kN CAD Icon (for items table)
GEEW40ES-2RS Sealed 40.025 mm 62.000 mm 40.00 mm 22.00 mm 4 º 495 kN CAD Icon (for items table)
GEEW45ES Open 45.025 mm 68.000 mm 45.00 mm 25.00 mm 4 º 637 kN CAD Icon (for items table)
GEEW45ES-2RS Sealed 45.025 mm 68.000 mm 45.00 mm 25.00 mm 4 º 637 kN CAD Icon (for items table)
GEEW50ES Open 50.025 mm 75.000 mm 50.00 mm 28.00 mm 4 º 780 kN CAD Icon (for items table)
GEEW50ES-2RS Sealed 50.025 mm 75.000 mm 50.00 mm 28.00 mm 4 º 780 kN CAD Icon (for items table)
GEEW60ES Open 60.030 mm 90.000 mm 60.00 mm 36.00 mm 4 º 1,220 kN CAD Icon (for items table)
GEEW60ES-2RS Sealed 60.030 mm 90.000 mm 60.00 mm 36.00 mm 4 º 1,220 kN CAD Icon (for items table)
  Results 1 - 25 of 47 1 2