All Product Types > ENGINEERED BEARINGS > Rod End and Spherical Bearings > Aurora Bearing Commercial/Industrial Rod Ends & Spherical Bearings > Aurora Bearing Metric Spherical Bearings > Aurora Bearing GEG…ES Series, Spherical Plain Bearings – Heavy Duty - Metric – Open and Sealed > View Items  

Aurora Bearing GEG…ES Series, Spherical Plain Bearings – Heavy Duty - Metric – Open and Sealed

Check up to five results to perform an action.

  • Ball – 52100 steel - heat treated - protective coated for corrosion resistance.
  • Race – 52100 steel - heat treated - single fracture - protective coated for corrosion resistance.
  • Note: The dimensions and tolerances apply before surface treatment and splitting of the outer race.  The outer race becomes slightly out of round due to splitting.  When the bearing is mounted into a housing, the roundness of the outer race will be restored.  The measured value of the bearing outside diameter without mounting is not to be used as the original actual value of the outside diameter.





    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 26 - 37 of 37 1 2 

Part Number

Type

B - Ball Bore Dia. Max.

D - Race Outside Dia. Max.

W - Ball Width Max.

H - Race Width Max.

a - Misalign. Angle

Radial Static Limit Load Capacity

CAD

GEG90ES Open 90.000 mm 150.000 mm 85.00 mm 55.00 mm 15 º 3,030 kN CAD Icon (for items table)
GEG90ES-2RS Sealed 90.000 mm 150.000 mm 85.00 mm 55.00 mm 15 º 3,030 kN CAD Icon (for items table)
GEG100ES Open 100.000 mm 160.000 mm 85.00 mm 55.00 mm 14 º 3,270 kN CAD Icon (for items table)
GEG100ES-2RS Sealed 100.000 mm 160.000 mm 85.00 mm 55.00 mm 14 º 3,270 kN CAD Icon (for items table)
GEG110ES Open 110.000 mm 180.000 mm 100.00 mm 70.00 mm 12.0 º 4,750 kN CAD Icon (for items table)
GEG110ES-2RS Sealed 110.000 mm 180.000 mm 100.00 mm 70.00 mm 12.0 º 4,750 kN CAD Icon (for items table)
GEG120ES Open 120.000 mm 210.000 mm 115.00 mm 70.00 mm 16.0 º 5,350 kN CAD Icon (for items table)
GEG120ES-2RS Sealed 120.000 mm 210.000 mm 115.00 mm 70.00 mm 16.0 º 5,350 kN CAD Icon (for items table)
GEG140ES Open 140.000 mm 230.000 mm 130.00 mm 80.00 mm 16.0 º 6,800 kN CAD Icon (for items table)
GEG140ES-2RS Sealed 140.000 mm 230.000 mm 130.00 mm 80.00 mm 16.0 º 6,800 kN CAD Icon (for items table)
GEG160ES Open 160.000 mm 260.000 mm 135.00 mm 80.00 mm 16.0 º 7,650 kN CAD Icon (for items table)
GEG160ES-2RS Sealed 160.000 mm 260.000 mm 135.00 mm 80.00 mm 16.0 º 7,650 kN CAD Icon (for items table)
  Results 26 - 37 of 37 1 2