All Product Types
>
ENGINEERED BEARINGS
>
Rod End and Spherical Bearings
>
Aurora Bearing Commercial/Industrial Rod Ends & Spherical Bearings
>
Aurora Bearing Metric Spherical Bearings
>
Aurora Bearing GEG…ES Series, Spherical Plain Bearings – Heavy Duty - Metric – Open and Sealed
>
View Items
Aurora Bearing GEG…ES Series, Spherical Plain Bearings – Heavy Duty - Metric – Open and Sealed
Check up to five results to perform an action.
larger image
Ball – 52100 steel - heat treated - protective coated for corrosion resistance.
Race – 52100 steel - heat treated - single fracture - protective coated for corrosion resistance.
Note:
The dimensions and tolerances apply before surface treatment and splitting of the outer race. The outer race becomes slightly out of round due to splitting. When the bearing is mounted into a housing, the roundness of the outer race will be restored. The measured value of the bearing outside diameter without mounting is not to be used as the original actual value of the outside diameter.
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 1 - 25 of 37
1
2
Part Number
Type
B - Ball Bore Dia. Max.
D - Race Outside Dia. Max.
W - Ball Width Max.
H - Race Width Max.
a - Misalign. Angle
Radial Static Limit Load Capacity
CAD
GEG12E
Open
12.000
mm
26.000
mm
15.00
mm
9.00
mm
18.0
º
84 kN
GEG15ES
Open
15.000
mm
30.000
mm
16.00
mm
10.00
mm
16.0
º
106 kN
GEG15ES-2RS
Sealed
15.000
mm
30.000
mm
16.00
mm
10.00
mm
16.0
º
106 kN
GEG17ES
Open
17.000
mm
35.000
mm
20.00
mm
12.00
mm
19.0
º
146 kN
GEG17ES-2RS
Sealed
17.000
mm
35.000
mm
20.00
mm
12.00
mm
19.0
º
146 kN
GEG20ES
Open
20.000
mm
42.000
mm
25.00
mm
16.00
mm
17.0
º
240 kN
GEG20ES-2RS
Sealed
20.000
mm
42.000
mm
25.00
mm
16.00
mm
17.0
º
240 kN
GEG25ES
Open
25.000
mm
47.000
mm
28.00
mm
18.00
mm
17.0
º
310 kN
GEG25ES-2RS
Sealed
25.000
mm
47.000
mm
28.00
mm
18.00
mm
17.0
º
310 kN
GEG30ES
Open
30.000
mm
55.000
mm
32.00
mm
20.00
mm
17.0
º
399 kN
GEG30ES-2RS
Sealed
30.000
mm
55.000
mm
32.00
mm
20.00
mm
17.0
º
399 kN
GEG35ES
Open
35.000
mm
62.000
mm
35.00
mm
22.00
mm
16.0
º
495 kN
GEG35ES-2RS
Sealed
35.000
mm
62.000
mm
35.00
mm
22.00
mm
16.0
º
495 kN
GEG40ES
Open
40.000
mm
68.000
mm
40.00
mm
25.00
mm
17.0
º
637 kN
GEG40ES-2RS
Sealed
40.000
mm
68.000
mm
40.00
mm
25.00
mm
17.0
º
637 kN
GEG45ES
Open
45.000
mm
75.000
mm
43.00
mm
28.00
mm
15
º
780 kN
GEG45ES-2RS
Sealed
45.000
mm
75.000
mm
43.00
mm
28.00
mm
15
º
780 kN
GEG50ES
Open
50.000
mm
90.000
mm
56.00
mm
36.00
mm
17.0
º
1,220 kN
GEG50ES-2RS
Sealed
50.000
mm
90.000
mm
56.00
mm
36.00
mm
17.0
º
1,220 kN
GEG60ES
Open
60.000
mm
105.000
mm
63.00
mm
40.00
mm
17.0
º
1,560 kN
GEG60ES-2RS
Sealed
60.000
mm
105.000
mm
63.00
mm
40.00
mm
17.0
º
1,560 kN
GEG70ES
Open
70.000
mm
120.000
mm
70.00
mm
45.00
mm
16.0
º
2,000 kN
GEG70ES-2RS
Sealed
70.000
mm
120.000
mm
70.00
mm
45.00
mm
16.0
º
2,000 kN
GEG80ES
Open
80.000
mm
130.000
mm
75.00
mm
50.00
mm
14
º
2,440 kN
GEG80ES-2RS
Sealed
80.000
mm
130.000
mm
75.00
mm
50.00
mm
14
º
2,440 kN
Results 1 - 25 of 37
1
2