Part Number |
Type |
B - Ball Bore Dia. Max. |
D - Race Outside Dia. Max. |
W - Ball Width Max. |
H - Race Width Max. |
a - Misalign. Angle |
Radial Static Limit Load Capacity |
CAD |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|
| GEG90ES | Type N/A Open | B - Ball Bore Dia. Max. N/A 90.000 mm | D - Race Outside Dia. Max. N/A 150.000 mm | W - Ball Width Max. N/A 85.00 mm | H - Race Width Max. N/A 55.00 mm | a - Misalign. Angle N/A 15 º | Radial Static Limit Load Capacity N/A 3,030 kN |
CAD
N/A
|
Add To Cart
Request Quote |
| GEG90ES-2RS | Type N/A Sealed | B - Ball Bore Dia. Max. N/A 90.000 mm | D - Race Outside Dia. Max. N/A 150.000 mm | W - Ball Width Max. N/A 85.00 mm | H - Race Width Max. N/A 55.00 mm | a - Misalign. Angle N/A 15 º | Radial Static Limit Load Capacity N/A 3,030 kN |
CAD
N/A
|
Add To Cart
Request Quote |
| GEG100ES | Type N/A Open | B - Ball Bore Dia. Max. N/A 100.000 mm | D - Race Outside Dia. Max. N/A 160.000 mm | W - Ball Width Max. N/A 85.00 mm | H - Race Width Max. N/A 55.00 mm | a - Misalign. Angle N/A 14 º | Radial Static Limit Load Capacity N/A 3,270 kN |
CAD
N/A
|
Add To Cart
Request Quote |
| GEG100ES-2RS | Type N/A Sealed | B - Ball Bore Dia. Max. N/A 100.000 mm | D - Race Outside Dia. Max. N/A 160.000 mm | W - Ball Width Max. N/A 85.00 mm | H - Race Width Max. N/A 55.00 mm | a - Misalign. Angle N/A 14 º | Radial Static Limit Load Capacity N/A 3,270 kN |
CAD
N/A
|
Add To Cart
Request Quote |
| GEG110ES | Type N/A Open | B - Ball Bore Dia. Max. N/A 110.000 mm | D - Race Outside Dia. Max. N/A 180.000 mm | W - Ball Width Max. N/A 100.00 mm | H - Race Width Max. N/A 70.00 mm | a - Misalign. Angle N/A 12.0 º | Radial Static Limit Load Capacity N/A 4,750 kN |
CAD
N/A
|
Add To Cart
Request Quote |
| GEG110ES-2RS | Type N/A Sealed | B - Ball Bore Dia. Max. N/A 110.000 mm | D - Race Outside Dia. Max. N/A 180.000 mm | W - Ball Width Max. N/A 100.00 mm | H - Race Width Max. N/A 70.00 mm | a - Misalign. Angle N/A 12.0 º | Radial Static Limit Load Capacity N/A 4,750 kN |
CAD
N/A
|
Add To Cart
Request Quote |
| GEG120ES | Type N/A Open | B - Ball Bore Dia. Max. N/A 120.000 mm | D - Race Outside Dia. Max. N/A 210.000 mm | W - Ball Width Max. N/A 115.00 mm | H - Race Width Max. N/A 70.00 mm | a - Misalign. Angle N/A 16.0 º | Radial Static Limit Load Capacity N/A 5,350 kN |
CAD
N/A
|
Add To Cart
Request Quote |
| GEG120ES-2RS | Type N/A Sealed | B - Ball Bore Dia. Max. N/A 120.000 mm | D - Race Outside Dia. Max. N/A 210.000 mm | W - Ball Width Max. N/A 115.00 mm | H - Race Width Max. N/A 70.00 mm | a - Misalign. Angle N/A 16.0 º | Radial Static Limit Load Capacity N/A 5,350 kN |
CAD
N/A
|
Add To Cart
Request Quote |
| GEG140ES | Type N/A Open | B - Ball Bore Dia. Max. N/A 140.000 mm | D - Race Outside Dia. Max. N/A 230.000 mm | W - Ball Width Max. N/A 130.00 mm | H - Race Width Max. N/A 80.00 mm | a - Misalign. Angle N/A 16.0 º | Radial Static Limit Load Capacity N/A 6,800 kN |
CAD
N/A
|
Add To Cart
Request Quote |
| GEG140ES-2RS | Type N/A Sealed | B - Ball Bore Dia. Max. N/A 140.000 mm | D - Race Outside Dia. Max. N/A 230.000 mm | W - Ball Width Max. N/A 130.00 mm | H - Race Width Max. N/A 80.00 mm | a - Misalign. Angle N/A 16.0 º | Radial Static Limit Load Capacity N/A 6,800 kN |
CAD
N/A
|
Add To Cart
Request Quote |
| GEG160ES | Type N/A Open | B - Ball Bore Dia. Max. N/A 160.000 mm | D - Race Outside Dia. Max. N/A 260.000 mm | W - Ball Width Max. N/A 135.00 mm | H - Race Width Max. N/A 80.00 mm | a - Misalign. Angle N/A 16.0 º | Radial Static Limit Load Capacity N/A 7,650 kN |
CAD
N/A
|
Add To Cart
Request Quote |
| GEG160ES-2RS | Type N/A Sealed | B - Ball Bore Dia. Max. N/A 160.000 mm | D - Race Outside Dia. Max. N/A 260.000 mm | W - Ball Width Max. N/A 135.00 mm | H - Race Width Max. N/A 80.00 mm | a - Misalign. Angle N/A 16.0 º | Radial Static Limit Load Capacity N/A 7,650 kN |
CAD
N/A
|
Add To Cart
Request Quote |