Part Number |
Type |
B - Ball Bore Dia. Max. |
D - Race Outside Dia. Max. |
W - Ball Width Max. |
H - Race Width Max. |
a - Misalign. Angle |
Radial Static Limit Load Capacity |
CAD |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|
| GEG12E | Type N/A Open | B - Ball Bore Dia. Max. N/A 12.000 mm | D - Race Outside Dia. Max. N/A 26.000 mm | W - Ball Width Max. N/A 15.00 mm | H - Race Width Max. N/A 9.00 mm | a - Misalign. Angle N/A 18.0 º | Radial Static Limit Load Capacity N/A 84 kN |
CAD
N/A
|
Add To Cart
Request Quote |
| GEG15ES | Type N/A Open | B - Ball Bore Dia. Max. N/A 15.000 mm | D - Race Outside Dia. Max. N/A 30.000 mm | W - Ball Width Max. N/A 16.00 mm | H - Race Width Max. N/A 10.00 mm | a - Misalign. Angle N/A 16.0 º | Radial Static Limit Load Capacity N/A 106 kN |
CAD
N/A
|
Add To Cart
Request Quote |
| GEG15ES-2RS | Type N/A Sealed | B - Ball Bore Dia. Max. N/A 15.000 mm | D - Race Outside Dia. Max. N/A 30.000 mm | W - Ball Width Max. N/A 16.00 mm | H - Race Width Max. N/A 10.00 mm | a - Misalign. Angle N/A 16.0 º | Radial Static Limit Load Capacity N/A 106 kN |
CAD
N/A
|
Add To Cart
Request Quote |
| GEG17ES | Type N/A Open | B - Ball Bore Dia. Max. N/A 17.000 mm | D - Race Outside Dia. Max. N/A 35.000 mm | W - Ball Width Max. N/A 20.00 mm | H - Race Width Max. N/A 12.00 mm | a - Misalign. Angle N/A 19.0 º | Radial Static Limit Load Capacity N/A 146 kN |
CAD
N/A
|
Add To Cart
Request Quote |
| GEG17ES-2RS | Type N/A Sealed | B - Ball Bore Dia. Max. N/A 17.000 mm | D - Race Outside Dia. Max. N/A 35.000 mm | W - Ball Width Max. N/A 20.00 mm | H - Race Width Max. N/A 12.00 mm | a - Misalign. Angle N/A 19.0 º | Radial Static Limit Load Capacity N/A 146 kN |
CAD
N/A
|
Add To Cart
Request Quote |
| GEG20ES | Type N/A Open | B - Ball Bore Dia. Max. N/A 20.000 mm | D - Race Outside Dia. Max. N/A 42.000 mm | W - Ball Width Max. N/A 25.00 mm | H - Race Width Max. N/A 16.00 mm | a - Misalign. Angle N/A 17.0 º | Radial Static Limit Load Capacity N/A 240 kN |
CAD
N/A
|
Add To Cart
Request Quote |
| GEG20ES-2RS | Type N/A Sealed | B - Ball Bore Dia. Max. N/A 20.000 mm | D - Race Outside Dia. Max. N/A 42.000 mm | W - Ball Width Max. N/A 25.00 mm | H - Race Width Max. N/A 16.00 mm | a - Misalign. Angle N/A 17.0 º | Radial Static Limit Load Capacity N/A 240 kN |
CAD
N/A
|
Add To Cart
Request Quote |
| GEG25ES | Type N/A Open | B - Ball Bore Dia. Max. N/A 25.000 mm | D - Race Outside Dia. Max. N/A 47.000 mm | W - Ball Width Max. N/A 28.00 mm | H - Race Width Max. N/A 18.00 mm | a - Misalign. Angle N/A 17.0 º | Radial Static Limit Load Capacity N/A 310 kN |
CAD
N/A
|
Add To Cart
Request Quote |
| GEG25ES-2RS | Type N/A Sealed | B - Ball Bore Dia. Max. N/A 25.000 mm | D - Race Outside Dia. Max. N/A 47.000 mm | W - Ball Width Max. N/A 28.00 mm | H - Race Width Max. N/A 18.00 mm | a - Misalign. Angle N/A 17.0 º | Radial Static Limit Load Capacity N/A 310 kN |
CAD
N/A
|
Add To Cart
Request Quote |
| GEG30ES | Type N/A Open | B - Ball Bore Dia. Max. N/A 30.000 mm | D - Race Outside Dia. Max. N/A 55.000 mm | W - Ball Width Max. N/A 32.00 mm | H - Race Width Max. N/A 20.00 mm | a - Misalign. Angle N/A 17.0 º | Radial Static Limit Load Capacity N/A 399 kN |
CAD
N/A
|
Add To Cart
Request Quote |
| GEG30ES-2RS | Type N/A Sealed | B - Ball Bore Dia. Max. N/A 30.000 mm | D - Race Outside Dia. Max. N/A 55.000 mm | W - Ball Width Max. N/A 32.00 mm | H - Race Width Max. N/A 20.00 mm | a - Misalign. Angle N/A 17.0 º | Radial Static Limit Load Capacity N/A 399 kN |
CAD
N/A
|
Add To Cart
Request Quote |
| GEG35ES | Type N/A Open | B - Ball Bore Dia. Max. N/A 35.000 mm | D - Race Outside Dia. Max. N/A 62.000 mm | W - Ball Width Max. N/A 35.00 mm | H - Race Width Max. N/A 22.00 mm | a - Misalign. Angle N/A 16.0 º | Radial Static Limit Load Capacity N/A 495 kN |
CAD
N/A
|
Add To Cart
Request Quote |
| GEG35ES-2RS | Type N/A Sealed | B - Ball Bore Dia. Max. N/A 35.000 mm | D - Race Outside Dia. Max. N/A 62.000 mm | W - Ball Width Max. N/A 35.00 mm | H - Race Width Max. N/A 22.00 mm | a - Misalign. Angle N/A 16.0 º | Radial Static Limit Load Capacity N/A 495 kN |
CAD
N/A
|
Add To Cart
Request Quote |
| GEG40ES | Type N/A Open | B - Ball Bore Dia. Max. N/A 40.000 mm | D - Race Outside Dia. Max. N/A 68.000 mm | W - Ball Width Max. N/A 40.00 mm | H - Race Width Max. N/A 25.00 mm | a - Misalign. Angle N/A 17.0 º | Radial Static Limit Load Capacity N/A 637 kN |
CAD
N/A
|
Add To Cart
Request Quote |
| GEG40ES-2RS | Type N/A Sealed | B - Ball Bore Dia. Max. N/A 40.000 mm | D - Race Outside Dia. Max. N/A 68.000 mm | W - Ball Width Max. N/A 40.00 mm | H - Race Width Max. N/A 25.00 mm | a - Misalign. Angle N/A 17.0 º | Radial Static Limit Load Capacity N/A 637 kN |
CAD
N/A
|
Add To Cart
Request Quote |
| GEG45ES | Type N/A Open | B - Ball Bore Dia. Max. N/A 45.000 mm | D - Race Outside Dia. Max. N/A 75.000 mm | W - Ball Width Max. N/A 43.00 mm | H - Race Width Max. N/A 28.00 mm | a - Misalign. Angle N/A 15 º | Radial Static Limit Load Capacity N/A 780 kN |
CAD
N/A
|
Add To Cart
Request Quote |
| GEG45ES-2RS | Type N/A Sealed | B - Ball Bore Dia. Max. N/A 45.000 mm | D - Race Outside Dia. Max. N/A 75.000 mm | W - Ball Width Max. N/A 43.00 mm | H - Race Width Max. N/A 28.00 mm | a - Misalign. Angle N/A 15 º | Radial Static Limit Load Capacity N/A 780 kN |
CAD
N/A
|
Add To Cart
Request Quote |
| GEG50ES | Type N/A Open | B - Ball Bore Dia. Max. N/A 50.000 mm | D - Race Outside Dia. Max. N/A 90.000 mm | W - Ball Width Max. N/A 56.00 mm | H - Race Width Max. N/A 36.00 mm | a - Misalign. Angle N/A 17.0 º | Radial Static Limit Load Capacity N/A 1,220 kN |
CAD
N/A
|
Add To Cart
Request Quote |
| GEG50ES-2RS | Type N/A Sealed | B - Ball Bore Dia. Max. N/A 50.000 mm | D - Race Outside Dia. Max. N/A 90.000 mm | W - Ball Width Max. N/A 56.00 mm | H - Race Width Max. N/A 36.00 mm | a - Misalign. Angle N/A 17.0 º | Radial Static Limit Load Capacity N/A 1,220 kN |
CAD
N/A
|
Add To Cart
Request Quote |
| GEG60ES | Type N/A Open | B - Ball Bore Dia. Max. N/A 60.000 mm | D - Race Outside Dia. Max. N/A 105.000 mm | W - Ball Width Max. N/A 63.00 mm | H - Race Width Max. N/A 40.00 mm | a - Misalign. Angle N/A 17.0 º | Radial Static Limit Load Capacity N/A 1,560 kN |
CAD
N/A
|
Add To Cart
Request Quote |
| GEG60ES-2RS | Type N/A Sealed | B - Ball Bore Dia. Max. N/A 60.000 mm | D - Race Outside Dia. Max. N/A 105.000 mm | W - Ball Width Max. N/A 63.00 mm | H - Race Width Max. N/A 40.00 mm | a - Misalign. Angle N/A 17.0 º | Radial Static Limit Load Capacity N/A 1,560 kN |
CAD
N/A
|
Add To Cart
Request Quote |
| GEG70ES | Type N/A Open | B - Ball Bore Dia. Max. N/A 70.000 mm | D - Race Outside Dia. Max. N/A 120.000 mm | W - Ball Width Max. N/A 70.00 mm | H - Race Width Max. N/A 45.00 mm | a - Misalign. Angle N/A 16.0 º | Radial Static Limit Load Capacity N/A 2,000 kN |
CAD
N/A
|
Add To Cart
Request Quote |
| GEG70ES-2RS | Type N/A Sealed | B - Ball Bore Dia. Max. N/A 70.000 mm | D - Race Outside Dia. Max. N/A 120.000 mm | W - Ball Width Max. N/A 70.00 mm | H - Race Width Max. N/A 45.00 mm | a - Misalign. Angle N/A 16.0 º | Radial Static Limit Load Capacity N/A 2,000 kN |
CAD
N/A
|
Add To Cart
Request Quote |
| GEG80ES | Type N/A Open | B - Ball Bore Dia. Max. N/A 80.000 mm | D - Race Outside Dia. Max. N/A 130.000 mm | W - Ball Width Max. N/A 75.00 mm | H - Race Width Max. N/A 50.00 mm | a - Misalign. Angle N/A 14 º | Radial Static Limit Load Capacity N/A 2,440 kN |
CAD
N/A
|
Add To Cart
Request Quote |
| GEG80ES-2RS | Type N/A Sealed | B - Ball Bore Dia. Max. N/A 80.000 mm | D - Race Outside Dia. Max. N/A 130.000 mm | W - Ball Width Max. N/A 75.00 mm | H - Race Width Max. N/A 50.00 mm | a - Misalign. Angle N/A 14 º | Radial Static Limit Load Capacity N/A 2,440 kN |
CAD
N/A
|
Add To Cart
Request Quote |