Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Aurora Bearing COM-M Series Spherical Bearings - Metric (PTFE Liners Available)
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Rod End and Spherical Bearings > Aurora Bearing Commercial/Industrial Rod Ends & Spherical Bearings > Aurora Bearing Metric Spherical Bearings > Aurora Bearing COM-M Series Spherical Bearings - Metric (PTFE Liners Available) > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

Aurora Bearing COM-M Series Spherical Bearings - Metric (PTFE Liners Available)

For CAD models and more information, click Directly on the part number below.

  • Outer Member - Low carbon steel - protective coated for corrosion resistance.
  • Ball - Alloy steel- heat treated - hard chrome plated.
  • Race - Low carbon steel - inside diameter protective coated for corrosion resistance.
  • PTFE Liners available upon request. Specify by adding suffix "T". Ex.: COM-M8T. (PTFE Lined spherical bearings have no lubrication holes or groove in race outside diameter.)
  • Size 16 consists of ball and race only




Add To Cart Request Quote
   
  Results 1 - 25 of 26 Unit of Measure: Imperial Metric Both 1 2 

Part Number

B - Ball Bore

D - Outside Diameter

H - Race Width

W - Ball Width

Ball Diameter

a - Misalignment Angle

Radial Static Limit Load Capacity

CAD

COM-M3 3.000 mm 12.000 mm 4.50 mm 6.00 mm 7.93 mm 13.5 º 14,758 N
COM-M3T 3.000 mm 12.000 mm 4.50 mm 6.00 mm 7.93 mm 13.5 º 14,758 N
COM-M5 5.000 mm 16.000 mm 6.00 mm 8.00 mm 11.10 mm 12.5 º 27,555 N
COM-M5T 5.000 mm 16.000 mm 6.00 mm 8.00 mm 11.10 mm 12.5 º 27,555 N
COM-M6 6.000 mm 18.000 mm 6.75 mm 9.00 mm 12.70 mm 12.5 º 35,459 N
COM-M6T 6.000 mm 18.000 mm 6.75 mm 9.00 mm 12.70 mm 12.5 º 35,459 N
COM-M8 8.000 mm 22.000 mm 9.00 mm 12.00 mm 15.88 mm 14 º 59,121 N
COM-M8T 8.000 mm 22.000 mm 9.00 mm 12.00 mm 15.88 mm 14 º 59,121 N
COM-M10 10.000 mm 26.000 mm 10.50 mm 14.00 mm 19.05 mm 13.5 º 82,744 N
COM-M10T 10.000 mm 26.000 mm 10.50 mm 14.00 mm 19.05 mm 13.5 º 82,744 N
COM-M12 12.000 mm 30.000 mm 12.00 mm 16.00 mm 22.23 mm 13 º 112,829 N
COM-M12T 12.000 mm 30.000 mm 12.00 mm 16.00 mm 22.23 mm 13 º 112,829 N
COM-M14 14.000 mm 34.000 mm 13.50 mm 19.00 mm 25.40 mm 16 º 141,845 N
COM-M14T 14.000 mm 34.000 mm 13.50 mm 19.00 mm 25.40 mm 16 º 141,845 N
COM-M16 16.000 mm 38.000 mm 15.00 mm 21.00 mm 28.58 mm 15 º 177,343 N
COM-M16T 16.000 mm 38.000 mm 15.00 mm 21.00 mm 28.58 mm 15 º 177,343 N
COM-M18 18.000 mm 42.000 mm 16.50 mm 23.00 mm 31.75 mm 15 º 216,714 N
COM-M18T 18.000 mm 42.000 mm 16.50 mm 23.00 mm 31.75 mm 15 º 216,714 N
COM-M20 20.000 mm 46.000 mm 18.00 mm 25.00 mm 34.93 mm 14.5 º 260,086 N
COM-M20T 20.000 mm 46.000 mm 18.00 mm 25.00 mm 34.93 mm 14.5 º 260,086 N
COM-M22 22.000 mm 50.000 mm 20.00 mm 28.00 mm 38.10 mm 15 º 315,216 N
COM-M22T 22.000 mm 50.000 mm 20.00 mm 28.00 mm 38.10 mm 15 º 315,216 N
COM-M25 25.000 mm 56.000 mm 22.00 mm 31.00 mm 42.86 mm 15 º 390,056 N
COM-M25T 25.000 mm 56.000 mm 22.00 mm 31.00 mm 42.86 mm 15 º 390,056 N
COM-M30 30.000 mm 66.000 mm 25.00 mm 37.00 mm 50.80 mm 17 º 525,360 N
  Results 1 - 25 of 26 1 2 
<