68514477163
Description
N/A
MDS32C-CP-1/4X1/4
Bore A
N/A
0.250 in
Bore B
N/A
0.250 in
Coupling Size
N/A
MDS32C
Overall Length
N/A
1.575 in 40.00 mm
Keyway Size
N/A
No Keyway
Outside Diameter
N/A
1.260 in 32.00 mm
Nominal Torque
N/A
18.00 in·lb
Add To Cart
Request Quote
68514477162
Description
N/A
MDS32C-CP-3/16X1/4
Bore A
N/A
0.188 in
Bore B
N/A
0.250 in
Coupling Size
N/A
MDS32C
Overall Length
N/A
1.575 in 40.00 mm
Keyway Size
N/A
No Keyway
Outside Diameter
N/A
1.260 in 32.00 mm
Nominal Torque
N/A
18.00 in·lb
Add To Cart
Request Quote
68514477161
Description
N/A
MDS32C-CP-3/16X3/16
Bore A
N/A
0.188 in
Bore B
N/A
0.188 in
Coupling Size
N/A
MDS32C
Overall Length
N/A
1.575 in 40.00 mm
Keyway Size
N/A
No Keyway
Outside Diameter
N/A
1.260 in 32.00 mm
Nominal Torque
N/A
18.00 in·lb
Add To Cart
Request Quote
68514477169
Description
N/A
MDS40C-CP-1/2X1/2
Bore A
N/A
0.500 in
Bore B
N/A
0.500 in
Coupling Size
N/A
MDS40C
Overall Length
N/A
1.811 in 46.00 mm
Keyway Size
N/A
No Keyway
Outside Diameter
N/A
1.575 in 40.00 mm
Nominal Torque
N/A
35.00 in·lb
Add To Cart
Request Quote
68514477164
Description
N/A
MDS40C-CP-1/4X1/4
Bore A
N/A
0.250 in
Bore B
N/A
0.250 in
Coupling Size
N/A
MDS40C
Overall Length
N/A
1.811 in 46.00 mm
Keyway Size
N/A
No Keyway
Outside Diameter
N/A
1.575 in 40.00 mm
Nominal Torque
N/A
35.00 in·lb
Add To Cart
Request Quote
68514477165
Description
N/A
MDS40C-CP-1/4X3/8
Bore A
N/A
0.250 in
Bore B
N/A
0.375 in
Coupling Size
N/A
MDS40C
Overall Length
N/A
1.811 in 46.00 mm
Keyway Size
N/A
No Keyway
Outside Diameter
N/A
1.575 in 40.00 mm
Nominal Torque
N/A
35.00 in·lb
Add To Cart
Request Quote
68514477168
Description
N/A
MDS40C-CP-3/8X1/2
Bore A
N/A
0.375 in
Bore B
N/A
0.500 in
Coupling Size
N/A
MDS40C
Overall Length
N/A
1.811 in 46.00 mm
Keyway Size
N/A
No Keyway
Outside Diameter
N/A
1.575 in 40.00 mm
Nominal Torque
N/A
35.00 in·lb
Add To Cart
Request Quote
68514477167
Description
N/A
MDS40C-CP-3/8X3/8
Bore A
N/A
0.375 in
Bore B
N/A
0.375 in
Coupling Size
N/A
MDS40C
Overall Length
N/A
1.811 in 46.00 mm
Keyway Size
N/A
No Keyway
Outside Diameter
N/A
1.575 in 40.00 mm
Nominal Torque
N/A
35.00 in·lb
Add To Cart
Request Quote
68514477166
Description
N/A
MDS40C-CP-5/16X5/16
Bore A
N/A
0.313 in
Bore B
N/A
0.313 in
Coupling Size
N/A
MDS40C
Overall Length
N/A
1.811 in 46.00 mm
Keyway Size
N/A
No Keyway
Outside Diameter
N/A
1.575 in 40.00 mm
Nominal Torque
N/A
35.00 in·lb
Add To Cart
Request Quote
68514477172
Description
N/A
MDS50C-CP-1/2X1/2
Bore A
N/A
0.500 in
Bore B
N/A
0.500 in
Coupling Size
N/A
MDS50C
Overall Length
N/A
2.047 in 52.00 mm
Keyway Size
N/A
No Keyway
Outside Diameter
N/A
1.969 in 50.00 mm
Nominal Torque
N/A
66.00 in·lb
Add To Cart
Request Quote
68514477174
Description
N/A
MDS50C-CP-1/2X3/4
Bore A
N/A
0.500 in
Bore B
N/A
0.750 in
Coupling Size
N/A
MDS50C
Overall Length
N/A
2.047 in 52.00 mm
Keyway Size
N/A
No Keyway
Outside Diameter
N/A
1.969 in 50.00 mm
Nominal Torque
N/A
66.00 in·lb
Add To Cart
Request Quote
68514477173
Description
N/A
MDS50C-CP-1/2X5/8
Bore A
N/A
0.500 in
Bore B
N/A
0.625 in
Coupling Size
N/A
MDS50C
Overall Length
N/A
2.047 in 52.00 mm
Keyway Size
N/A
No Keyway
Outside Diameter
N/A
1.969 in 50.00 mm
Nominal Torque
N/A
66.00 in·lb
Add To Cart
Request Quote
68514477177
Description
N/A
MDS50C-CP-3/4X3/4
Bore A
N/A
0.750 in
Bore B
N/A
0.750 in
Coupling Size
N/A
MDS50C
Overall Length
N/A
2.047 in 52.00 mm
Keyway Size
N/A
No Keyway
Outside Diameter
N/A
1.969 in 50.00 mm
Nominal Torque
N/A
66.00 in·lb
Add To Cart
Request Quote
68514477176
Description
N/A
MDS50C-CP-5/8X3/4
Bore A
N/A
0.625 in
Bore B
N/A
0.750 in
Coupling Size
N/A
MDS50C
Overall Length
N/A
2.047 in 52.00 mm
Keyway Size
N/A
No Keyway
Outside Diameter
N/A
1.969 in 50.00 mm
Nominal Torque
N/A
66.00 in·lb
Add To Cart
Request Quote
68514477175
Description
N/A
MDS50C-CP-5/8X5/8
Bore A
N/A
0.625 in
Bore B
N/A
0.625 in
Coupling Size
N/A
MDS50C
Overall Length
N/A
2.047 in 52.00 mm
Keyway Size
N/A
No Keyway
Outside Diameter
N/A
1.969 in 50.00 mm
Nominal Torque
N/A
66.00 in·lb
Add To Cart
Request Quote
68514477184
Description
N/A
MDS63C-CP-1"X1"
Bore A
N/A
1.000 in
Bore B
N/A
1.000 in
Coupling Size
N/A
MDS63C
Overall Length
N/A
2.283 in 58.00 mm
Keyway Size
N/A
No Keyway
Outside Diameter
N/A
2.480 in 63.00 mm
Nominal Torque
N/A
89.00 in·lb
Add To Cart
Request Quote
68514477178
Description
N/A
MDS63C-CP-1/2X1/2
Bore A
N/A
0.500 in
Bore B
N/A
0.500 in
Coupling Size
N/A
MDS63C
Overall Length
N/A
2.283 in 58.00 mm
Keyway Size
N/A
No Keyway
Outside Diameter
N/A
2.480 in 63.00 mm
Nominal Torque
N/A
89.00 in·lb
Add To Cart
Request Quote
68514477179
Description
N/A
MDS63C-CP-1/2X5/8
Bore A
N/A
0.500 in
Bore B
N/A
0.625 in
Coupling Size
N/A
MDS63C
Overall Length
N/A
2.283 in 58.00 mm
Keyway Size
N/A
No Keyway
Outside Diameter
N/A
2.480 in 63.00 mm
Nominal Torque
N/A
89.00 in·lb
Add To Cart
Request Quote
68514477183
Description
N/A
MDS63C-CP-3/4X1"
Bore A
N/A
0.750 in
Bore B
N/A
1.000 in
Coupling Size
N/A
MDS63C
Overall Length
N/A
2.283 in 58.00 mm
Keyway Size
N/A
No Keyway
Outside Diameter
N/A
2.480 in 63.00 mm
Nominal Torque
N/A
89.00 in·lb
Add To Cart
Request Quote
68514477182
Description
N/A
MDS63C-CP-3/4X3/4
Bore A
N/A
0.750 in
Bore B
N/A
0.750 in
Coupling Size
N/A
MDS63C
Overall Length
N/A
2.283 in 58.00 mm
Keyway Size
N/A
No Keyway
Outside Diameter
N/A
2.480 in 63.00 mm
Nominal Torque
N/A
89.00 in·lb
Add To Cart
Request Quote
68514477181
Description
N/A
MDS63C-CP-5/8X3/4
Bore A
N/A
0.625 in
Bore B
N/A
0.750 in
Coupling Size
N/A
MDS63C
Overall Length
N/A
2.283 in 58.00 mm
Keyway Size
N/A
No Keyway
Outside Diameter
N/A
2.480 in 63.00 mm
Nominal Torque
N/A
89.00 in·lb
Add To Cart
Request Quote
68514477180
Description
N/A
MDS63C-CP-5/8X5/8
Bore A
N/A
0.625 in
Bore B
N/A
0.625 in
Coupling Size
N/A
MDS63C
Overall Length
N/A
2.283 in 58.00 mm
Keyway Size
N/A
No Keyway
Outside Diameter
N/A
2.480 in 63.00 mm
Nominal Torque
N/A
89.00 in·lb
Add To Cart
Request Quote