68514477188
Description
N/A
MDSD32C-CP-1/4X1/4
Bore A
N/A
0.250 in
Bore B
N/A
0.250 in
Coupling Size
N/A
MDSD32C
Overall Length
N/A
1.260 in 32.00 mm
Keyway Size
N/A
No Keyway
Outside Diameter
N/A
1.260 in 32.00 mm
Nominal Torque
N/A
18.00 in·lb
Add To Cart
Request Quote
68514477187
Description
N/A
MDSD32C-CP-3/16X1/4
Bore A
N/A
0.188 in
Bore B
N/A
0.250 in
Coupling Size
N/A
MDSD32C
Overall Length
N/A
1.260 in 32.00 mm
Keyway Size
N/A
No Keyway
Outside Diameter
N/A
1.260 in 32.00 mm
Nominal Torque
N/A
18.00 in·lb
Add To Cart
Request Quote
68514477186
Description
N/A
MDSD32C-CP-3/16X3/16
Bore A
N/A
0.188 in
Bore B
N/A
0.188 in
Coupling Size
N/A
MDSD32C
Overall Length
N/A
1.260 in 32.00 mm
Keyway Size
N/A
No Keyway
Outside Diameter
N/A
1.260 in 32.00 mm
Nominal Torque
N/A
18.00 in·lb
Add To Cart
Request Quote
68514477194
Description
N/A
MDSD40C-CP-1/2X1/2
Bore A
N/A
0.500 in
Bore B
N/A
0.500 in
Coupling Size
N/A
MDSD40C
Overall Length
N/A
1.496 in 38.00 mm
Keyway Size
N/A
No Keyway
Outside Diameter
N/A
1.575 in 40.00 mm
Nominal Torque
N/A
35.00 in·lb
Add To Cart
Request Quote
68514477189
Description
N/A
MDSD40C-CP-1/4X1/4
Bore A
N/A
0.250 in
Bore B
N/A
0.250 in
Coupling Size
N/A
MDSD40C
Overall Length
N/A
1.496 in 38.00 mm
Keyway Size
N/A
No Keyway
Outside Diameter
N/A
1.575 in 40.00 mm
Nominal Torque
N/A
35.00 in·lb
Add To Cart
Request Quote
68514477190
Description
N/A
MDSD40C-CP-1/4X3/8
Bore A
N/A
0.250 in
Bore B
N/A
0.375 in
Coupling Size
N/A
MDSD40C
Overall Length
N/A
1.496 in 38.00 mm
Keyway Size
N/A
No Keyway
Outside Diameter
N/A
1.575 in 40.00 mm
Nominal Torque
N/A
35.00 in·lb
Add To Cart
Request Quote
68514477193
Description
N/A
MDSD40C-CP-3/8X1/2
Bore A
N/A
0.375 in
Bore B
N/A
0.500 in
Coupling Size
N/A
MDSD40C
Overall Length
N/A
1.496 in 38.00 mm
Keyway Size
N/A
No Keyway
Outside Diameter
N/A
1.575 in 40.00 mm
Nominal Torque
N/A
35.00 in·lb
Add To Cart
Request Quote
68514477192
Description
N/A
MDSD40C-CP-3/8X3/8
Bore A
N/A
0.375 in
Bore B
N/A
0.375 in
Coupling Size
N/A
MDSD40C
Overall Length
N/A
1.496 in 38.00 mm
Keyway Size
N/A
No Keyway
Outside Diameter
N/A
1.575 in 40.00 mm
Nominal Torque
N/A
35.00 in·lb
Add To Cart
Request Quote
68514477191
Description
N/A
MDSD40C-CP-5/16X5/16
Bore A
N/A
0.313 in
Bore B
N/A
0.313 in
Coupling Size
N/A
MDSD40C
Overall Length
N/A
1.496 in 38.00 mm
Keyway Size
N/A
No Keyway
Outside Diameter
N/A
1.575 in 40.00 mm
Nominal Torque
N/A
35.00 in·lb
Add To Cart
Request Quote
68514477197
Description
N/A
MDSD50C-CP-1/2X1/2
Bore A
N/A
0.500 in
Bore B
N/A
0.500 in
Coupling Size
N/A
MDSD50C
Overall Length
N/A
1.732 in 44.00 mm
Keyway Size
N/A
No Keyway
Outside Diameter
N/A
1.969 in 50.00 mm
Nominal Torque
N/A
66.00 in·lb
Add To Cart
Request Quote
68514477199
Description
N/A
MDSD50C-CP-1/2X3/4
Bore A
N/A
0.500 in
Bore B
N/A
0.750 in
Coupling Size
N/A
MDSD50C
Overall Length
N/A
1.732 in 44.00 mm
Keyway Size
N/A
No Keyway
Outside Diameter
N/A
1.969 in 50.00 mm
Nominal Torque
N/A
66.00 in·lb
Add To Cart
Request Quote
68514477198
Description
N/A
MDSD50C-CP-1/2X5/8
Bore A
N/A
0.500 in
Bore B
N/A
0.625 in
Coupling Size
N/A
MDSD50C
Overall Length
N/A
1.732 in 44.00 mm
Keyway Size
N/A
No Keyway
Outside Diameter
N/A
1.969 in 50.00 mm
Nominal Torque
N/A
66.00 in·lb
Add To Cart
Request Quote
68514477202
Description
N/A
MDSD50C-CP-3/4X3/4
Bore A
N/A
0.750 in
Bore B
N/A
0.750 in
Coupling Size
N/A
MDSD50C
Overall Length
N/A
1.732 in 44.00 mm
Keyway Size
N/A
No Keyway
Outside Diameter
N/A
1.969 in 50.00 mm
Nominal Torque
N/A
66.00 in·lb
Add To Cart
Request Quote
68514477196
Description
N/A
MDSD50C-CP-3/8X1/2
Bore A
N/A
0.375 in
Bore B
N/A
0.500 in
Coupling Size
N/A
MDSD50C
Overall Length
N/A
1.732 in 44.00 mm
Keyway Size
N/A
No Keyway
Outside Diameter
N/A
1.969 in 50.00 mm
Nominal Torque
N/A
66.00 in·lb
Add To Cart
Request Quote
68514477195
Description
N/A
MDSD50C-CP-3/8X3/8
Bore A
N/A
0.375 in
Bore B
N/A
0.375 in
Coupling Size
N/A
MDSD50C
Overall Length
N/A
1.732 in 44.00 mm
Keyway Size
N/A
No Keyway
Outside Diameter
N/A
1.969 in 50.00 mm
Nominal Torque
N/A
66.00 in·lb
Add To Cart
Request Quote
68514477201
Description
N/A
MDSD50C-CP-5/8X3/4
Bore A
N/A
0.625 in
Bore B
N/A
0.750 in
Coupling Size
N/A
MDSD50C
Overall Length
N/A
1.732 in 44.00 mm
Keyway Size
N/A
No Keyway
Outside Diameter
N/A
1.969 in 50.00 mm
Nominal Torque
N/A
66.00 in·lb
Add To Cart
Request Quote
68514477200
Description
N/A
MDSD50C-CP-5/8X5/8
Bore A
N/A
0.625 in
Bore B
N/A
0.625 in
Coupling Size
N/A
MDSD50C
Overall Length
N/A
1.732 in 44.00 mm
Keyway Size
N/A
No Keyway
Outside Diameter
N/A
1.969 in 50.00 mm
Nominal Torque
N/A
66.00 in·lb
Add To Cart
Request Quote
68514477209
Description
N/A
MDSD63C-CP-1"X1"
Bore A
N/A
1.000 in
Bore B
N/A
1.000 in
Coupling Size
N/A
MDSD63C
Overall Length
N/A
1.969 in 50.00 mm
Keyway Size
N/A
No Keyway
Outside Diameter
N/A
2.480 in 63.00 mm
Nominal Torque
N/A
89.00 in·lb
Add To Cart
Request Quote
68514477203
Description
N/A
MDSD63C-CP-1/2X1/2
Bore A
N/A
0.500 in
Bore B
N/A
0.500 in
Coupling Size
N/A
MDSD63C
Overall Length
N/A
1.969 in 50.00 mm
Keyway Size
N/A
No Keyway
Outside Diameter
N/A
2.480 in 63.00 mm
Nominal Torque
N/A
89.00 in·lb
Add To Cart
Request Quote
68514477204
Description
N/A
MDSD63C-CP-1/2X5/8
Bore A
N/A
0.500 in
Bore B
N/A
0.625 in
Coupling Size
N/A
MDSD63C
Overall Length
N/A
1.969 in 50.00 mm
Keyway Size
N/A
No Keyway
Outside Diameter
N/A
2.480 in 63.00 mm
Nominal Torque
N/A
89.00 in·lb
Add To Cart
Request Quote
68514477208
Description
N/A
MDSD63C-CP-3/4X1"
Bore A
N/A
0.750 in
Bore B
N/A
1.000 in
Coupling Size
N/A
MDSD63C
Overall Length
N/A
1.969 in 50.00 mm
Keyway Size
N/A
No Keyway
Outside Diameter
N/A
2.480 in 63.00 mm
Nominal Torque
N/A
89.00 in·lb
Add To Cart
Request Quote
68514477207
Description
N/A
MDSD63C-CP-3/4X3/4
Bore A
N/A
0.750 in
Bore B
N/A
0.750 in
Coupling Size
N/A
MDSD63C
Overall Length
N/A
1.969 in 50.00 mm
Keyway Size
N/A
No Keyway
Outside Diameter
N/A
2.480 in 63.00 mm
Nominal Torque
N/A
89.00 in·lb
Add To Cart
Request Quote
68514477206
Description
N/A
MDSD63C-CP-5/8X3/4
Bore A
N/A
0.625 in
Bore B
N/A
0.750 in
Coupling Size
N/A
MDSD63C
Overall Length
N/A
1.969 in 50.00 mm
Keyway Size
N/A
No Keyway
Outside Diameter
N/A
2.480 in 63.00 mm
Nominal Torque
N/A
89.00 in·lb
Add To Cart
Request Quote
68514477205
Description
N/A
MDSD63C-CP-5/8X5/8
Bore A
N/A
0.625 in
Bore B
N/A
0.625 in
Coupling Size
N/A
MDSD63C
Overall Length
N/A
1.969 in 50.00 mm
Keyway Size
N/A
No Keyway
Outside Diameter
N/A
2.480 in 63.00 mm
Nominal Torque
N/A
89.00 in·lb
Add To Cart
Request Quote