Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
CAD (0)
  • Cart is empty
Timken’s integrated, pressed-steel idler pulleys combine a precision ball bearing with rubber seals to create a self-contained unit.
1 - 20 of 20 | Results Per Page | View | Unit of Measure
1 
Clear Filter

Type

α Included Angle (º)

Outside Diameter D (in)

Outside Diameter D (mm)

Width A (in)

Width A (mm)

Part Number

Type

α Included Angle

Bearing Number

Bore Size 

Outside Diameter D

Width A

CAD

N/A V - IDLER N/A 32 º N/A WS3NPP3 N/A 0.394/0.385 in10.01/9.78 mm N/A 3 in76.2 mm N/A 3/4 in19 mm N/A CAD Icon (for items table)
N/A FLAT - IDLER N/A 10 º N/A WS3NPP3 N/A 0.394/0.385 in10.01/9.78 mm N/A 3.6250 in92.1 mm N/A 1 7/32 in30.6 mm N/A CAD Icon (for items table)
N/A V - IDLER N/A 32 º N/A 203KRR5 N/A 0.515/0.51 in13.08/12.95 mm N/A 5.0625 in128.6 mm N/A 1 1/4 in31.8 mm N/A CAD Icon (for items table)
N/A FLAT - IDLER N/A 10 º N/A 203KRR5 N/A 0.515/0.51 in13.08/12.95 mm N/A 6.25 in158.8 mm N/A 1 7/16 in36.5 mm N/A CAD Icon (for items table)
N/A FLAT - IDLER N/A 10 º N/A 203KRR5 N/A 0.515/0.51 in13.08/12.95 mm N/A 4.625 in117.5 mm N/A 1 7/16 in36.5 mm N/A CAD Icon (for items table)
N/A FLAT - IDLER N/A 50 º N/A 203KRR5 N/A 0.515/0.51 in13.08/12.95 mm N/A 6.25 in158.8 mm N/A 1 7/16 in36.5 mm N/A CAD Icon (for items table)
N/A FLAT - IDLER N/A 10 º N/A 203KRR5 N/A 0.515/0.51 in13.08/12.95 mm N/A 8.75 in222.2 mm N/A 1 29/32 in48.4 mm N/A CAD Icon (for items table)
N/A V - IDLER N/A 32 º N/A 203KRR5 N/A 0.515/0.51 in13.08/12.95 mm N/A 7 5/16 in185.7 mm N/A 1 1/4 in31.8 mm N/A CAD Icon (for items table)
N/A CHAIN - IDLER N/A 10 º N/A 203KRR5 N/A 0.515/0.51 in13.08/12.95 mm N/A 4.625 in117.5 mm N/A 1 7/16 in36.5 mm N/A CAD Icon (for items table)
N/A FLAT - IDLER N/A 10 º N/A 203KRR5 N/A 0.515/0.51 in13.08/12.95 mm N/A 8.75 in222.2 mm N/A 1 13/32 in35.7 mm N/A CAD Icon (for items table)
N/A V - IDLER N/A 32 º N/A 203KRR2 N/A 0.635/0.64 in16.13/16.26 mm N/A 5.0625 in128.6 mm N/A 1 1/4 in31.8 mm N/A CAD Icon (for items table)
N/A FLAT - IDLER N/A 10 º N/A 203KRR2 N/A 0.635/0.64 in16.13/16.26 mm N/A 6.25 in158.8 mm N/A 1 7/16 in36.5 mm N/A CAD Icon (for items table)
N/A FLAT - IDLER N/A 10 º N/A 203KRR2 N/A 0.635/0.64 in16.13/16.26 mm N/A 4.625 in117.5 mm N/A 1 7/16 in36.5 mm N/A CAD Icon (for items table)
N/A FLAT - IDLER N/A 50 º N/A 203KRR2 N/A 0.635/0.64 in16.13/16.26 mm N/A 6.25 in158.8 mm N/A 1 7/16 in36.5 mm N/A CAD Icon (for items table)
N/A FLAT - IDLER N/A 10 º N/A 203KRR2 N/A 0.635/0.64 in16.13/16.26 mm N/A 8.75 in222.2 mm N/A 1 29/32 in48.4 mm N/A CAD Icon (for items table)
N/A V - IDLER N/A 32 º N/A 203KRR2 N/A 0.635/0.64 in16.13/16.26 mm N/A 7 5/16 in185.7 mm N/A 1 1/4 in31.8 mm N/A CAD Icon (for items table)
N/A V - IDLER N/A 34 º N/A 203KRR2 N/A 0.635/0.64 in16.13/16.26 mm N/A 4 in101.6 mm N/A 7/8 in22.2 mm N/A CAD Icon (for items table)
N/A CHAIN - IDLER N/A 10 º N/A 203KRR2 N/A 0.635/0.64 in16.13/16.26 mm N/A 4.625 in117.5 mm N/A 1 7/16 in36.5 mm N/A CAD Icon (for items table)
N/A FLAT - IDLER N/A 10 º N/A 203KRR2 N/A 0.635/0.64 in16.13/16.26 mm N/A 8.75 in222.2 mm N/A 1 13/32 in35.7 mm N/A CAD Icon (for items table)
N/A V - IDLER N/A 34 º N/A 203NPP N/A 0.6693/0.669 in17/16.993 mm N/A 4 in101.6 mm N/A 7/8 in22.2 mm N/A CAD Icon (for items table)
1 - 20 of 20 | Results Per Page | View | Unit of Measure
1