Part Number |
Type |
α Included Angle |
Bearing Number |
Bore Size |
Outside Diameter D |
Width A |
CAD |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|
| 006-11520A | Type N/A V - IDLER | α Included Angle N/A 32 º | Bearing Number N/A WS3NPP3 | Bore Size N/A 0.394/0.385 in10.01/9.78 mm | Outside Diameter D N/A 3 in76.2 mm | Width A N/A 3/4 in19 mm |
CAD
N/A
|
Add To Cart
Request Quote |
| 006-11581A | Type N/A FLAT - IDLER | α Included Angle N/A 10 º | Bearing Number N/A WS3NPP3 | Bore Size N/A 0.394/0.385 in10.01/9.78 mm | Outside Diameter D N/A 3.6250 in92.1 mm | Width A N/A 1 7/32 in30.6 mm |
CAD
N/A
|
Add To Cart
Request Quote |
| 008-10482 | Type N/A V - IDLER | α Included Angle N/A 32 º | Bearing Number N/A 203KRR5 | Bore Size N/A 0.515/0.51 in13.08/12.95 mm | Outside Diameter D N/A 5.0625 in128.6 mm | Width A N/A 1 1/4 in31.8 mm |
CAD
N/A
|
Add To Cart
Request Quote |
| 008-10483 | Type N/A FLAT - IDLER | α Included Angle N/A 10 º | Bearing Number N/A 203KRR5 | Bore Size N/A 0.515/0.51 in13.08/12.95 mm | Outside Diameter D N/A 6.25 in158.8 mm | Width A N/A 1 7/16 in36.5 mm |
CAD
N/A
|
Add To Cart
Request Quote |
| 008-10601 | Type N/A FLAT - IDLER | α Included Angle N/A 10 º | Bearing Number N/A 203KRR5 | Bore Size N/A 0.515/0.51 in13.08/12.95 mm | Outside Diameter D N/A 4.625 in117.5 mm | Width A N/A 1 7/16 in36.5 mm |
CAD
N/A
|
Add To Cart
Request Quote |
| 008-10650 | Type N/A FLAT - IDLER | α Included Angle N/A 50 º | Bearing Number N/A 203KRR5 | Bore Size N/A 0.515/0.51 in13.08/12.95 mm | Outside Diameter D N/A 6.25 in158.8 mm | Width A N/A 1 7/16 in36.5 mm |
CAD
N/A
|
Add To Cart
Request Quote |
| 008-10731 | Type N/A FLAT - IDLER | α Included Angle N/A 10 º | Bearing Number N/A 203KRR5 | Bore Size N/A 0.515/0.51 in13.08/12.95 mm | Outside Diameter D N/A 8.75 in222.2 mm | Width A N/A 1 29/32 in48.4 mm |
CAD
N/A
|
Add To Cart
Request Quote |
| 008-10853 | Type N/A V - IDLER | α Included Angle N/A 32 º | Bearing Number N/A 203KRR5 | Bore Size N/A 0.515/0.51 in13.08/12.95 mm | Outside Diameter D N/A 7 5/16 in185.7 mm | Width A N/A 1 1/4 in31.8 mm |
CAD
N/A
|
Add To Cart
Request Quote |
| 008-10927 | Type N/A CHAIN - IDLER | α Included Angle N/A 10 º | Bearing Number N/A 203KRR5 | Bore Size N/A 0.515/0.51 in13.08/12.95 mm | Outside Diameter D N/A 4.625 in117.5 mm | Width A N/A 1 7/16 in36.5 mm |
CAD
N/A
|
Add To Cart
Request Quote |
| 008-11515 | Type N/A FLAT - IDLER | α Included Angle N/A 10 º | Bearing Number N/A 203KRR5 | Bore Size N/A 0.515/0.51 in13.08/12.95 mm | Outside Diameter D N/A 8.75 in222.2 mm | Width A N/A 1 13/32 in35.7 mm |
CAD
N/A
|
Add To Cart
Request Quote |
| 010-10482 | Type N/A V - IDLER | α Included Angle N/A 32 º | Bearing Number N/A 203KRR2 | Bore Size N/A 0.635/0.64 in16.13/16.26 mm | Outside Diameter D N/A 5.0625 in128.6 mm | Width A N/A 1 1/4 in31.8 mm |
CAD
N/A
|
Add To Cart
Request Quote |
| 010-10483 | Type N/A FLAT - IDLER | α Included Angle N/A 10 º | Bearing Number N/A 203KRR2 | Bore Size N/A 0.635/0.64 in16.13/16.26 mm | Outside Diameter D N/A 6.25 in158.8 mm | Width A N/A 1 7/16 in36.5 mm |
CAD
N/A
|
Add To Cart
Request Quote |
| 010-10601 | Type N/A FLAT - IDLER | α Included Angle N/A 10 º | Bearing Number N/A 203KRR2 | Bore Size N/A 0.635/0.64 in16.13/16.26 mm | Outside Diameter D N/A 4.625 in117.5 mm | Width A N/A 1 7/16 in36.5 mm |
CAD
N/A
|
Add To Cart
Request Quote |
| 010-10650 | Type N/A FLAT - IDLER | α Included Angle N/A 50 º | Bearing Number N/A 203KRR2 | Bore Size N/A 0.635/0.64 in16.13/16.26 mm | Outside Diameter D N/A 6.25 in158.8 mm | Width A N/A 1 7/16 in36.5 mm |
CAD
N/A
|
Add To Cart
Request Quote |
| 010-10731 | Type N/A FLAT - IDLER | α Included Angle N/A 10 º | Bearing Number N/A 203KRR2 | Bore Size N/A 0.635/0.64 in16.13/16.26 mm | Outside Diameter D N/A 8.75 in222.2 mm | Width A N/A 1 29/32 in48.4 mm |
CAD
N/A
|
Add To Cart
Request Quote |
| 010-10853 | Type N/A V - IDLER | α Included Angle N/A 32 º | Bearing Number N/A 203KRR2 | Bore Size N/A 0.635/0.64 in16.13/16.26 mm | Outside Diameter D N/A 7 5/16 in185.7 mm | Width A N/A 1 1/4 in31.8 mm |
CAD
N/A
|
Add To Cart
Request Quote |
| 010-10874 | Type N/A V - IDLER | α Included Angle N/A 34 º | Bearing Number N/A 203KRR2 | Bore Size N/A 0.635/0.64 in16.13/16.26 mm | Outside Diameter D N/A 4 in101.6 mm | Width A N/A 7/8 in22.2 mm |
CAD
N/A
|
Add To Cart
Request Quote |
| 010-10927 | Type N/A CHAIN - IDLER | α Included Angle N/A 10 º | Bearing Number N/A 203KRR2 | Bore Size N/A 0.635/0.64 in16.13/16.26 mm | Outside Diameter D N/A 4.625 in117.5 mm | Width A N/A 1 7/16 in36.5 mm |
CAD
N/A
|
Add To Cart
Request Quote |
| 010-11515 | Type N/A FLAT - IDLER | α Included Angle N/A 10 º | Bearing Number N/A 203KRR2 | Bore Size N/A 0.635/0.64 in16.13/16.26 mm | Outside Diameter D N/A 8.75 in222.2 mm | Width A N/A 1 13/32 in35.7 mm |
CAD
N/A
|
Add To Cart
Request Quote |
| 10874 | Type N/A V - IDLER | α Included Angle N/A 34 º | Bearing Number N/A 203NPP | Bore Size N/A 0.6693/0.669 in17/16.993 mm | Outside Diameter D N/A 4 in101.6 mm | Width A N/A 7/8 in22.2 mm |
CAD
N/A
|
Add To Cart
Request Quote |