All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Roller Chain Idler Sprockets > View Items  

Roller Chain Idler Sprockets

Check up to five results to perform an action.

ROLLER CHAIN IDLER SPROCKETS
  • The sintered-steel sprockets are hardened and perform well at an economical cost.
  • The roller chain idler sprocket replaces the hardenedplate steel sprockets on most applications.
  • All units are non-relubricatable.


To order, specify SPROCKET NUMBER.
Example: 010-5017S Idler Sprocket.
Order all bearings with E8728 specification.





    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 1 - 9 of 9 1 

Sprocket No.

Bearing No.

Bore

A.S.A. Chain No.

No. of Teeth

Pitch

Bearing Radial Load Rating at 500 RPM

CAD

008-4018-S 203KRR5 13.08 / 12.95 mm
0.5150 / 0.5000
in
40 18 12.7 mm
1/2
in
3550 N
800
lb
CAD Icon (for items table)
008-5017-S 203KRR5 13.08 / 12.95 mm
0.5150 / 0.5000
in
50 17 15.9 mm
5/8
in
3550 N
800
lb
CAD Icon (for items table)
008-6015-S 203KRR5 13.08 / 12.95 mm
0.5150 / 0.5000
in
60 15 19.0 mm
3/4
in
3550 N
800
lb
CAD Icon (for items table)
010-4018-S 203KRR2 16.26 / 16.13 mm
0.6400 / 0.6350
in
40 18 12.7 mm
1/2
in
3550 N
800
lb
CAD Icon (for items table)
010-5017-S 203KRR2 16.26 / 16.13 mm
0.6400 / 0.6350
in
50 17 15.9 mm
5/8
in
3550 N
800
lb
CAD Icon (for items table)
010-6015-S 203KRR2 16.26 / 16.13 mm
0.6400 / 0.6350
in
60 15 19.0 mm
3/4
in
3550 N
800
lb
CAD Icon (for items table)
011H-5017-S 204KRR2 17.65 / 17.52 mm
0.6950 / 0.6900
in
50 17 15.9 mm
5/8
in
3550 N
800
lb
CAD Icon (for items table)
011H-6015-S 204RR2 17.65 / 17.52 mm
0.6950 / 0.6900
in
60 15 19.0 mm
3/4
in
3550 N
800
lb
CAD Icon (for items table)
012-8012-S 204RR6 19.18 / 19.05 mm
0.7500 / 0.7505
in
80 12 25.4 mm
1
in
4800 N
1080
lb
CAD Icon (for items table)
  Results 1 - 9 of 9 1