Sprocket No. |
Bearing No. |
Bore |
A.S.A. Chain No. |
No. of Teeth |
Pitch |
Bearing Radial Load Rating at 500 RPM |
CAD |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|
| 008-4018-S | Bearing No. N/A 203KRR5 | Bore N/A 13.08 / 12.95 mm0.5150 / 0.5000 in | A.S.A. Chain No. N/A 40 | No. of Teeth N/A 18 | Pitch N/A 12.7 mm1/2 in | Bearing Radial Load Rating at 500 RPM N/A 3550 N800 lb |
CAD
N/A
|
Add To Cart
Request Quote |
| 008-5017-S | Bearing No. N/A 203KRR5 | Bore N/A 13.08 / 12.95 mm0.5150 / 0.5000 in | A.S.A. Chain No. N/A 50 | No. of Teeth N/A 17 | Pitch N/A 15.9 mm5/8 in | Bearing Radial Load Rating at 500 RPM N/A 3550 N800 lb |
CAD
N/A
|
Add To Cart
Request Quote |
| 008-6015-S | Bearing No. N/A 203KRR5 | Bore N/A 13.08 / 12.95 mm0.5150 / 0.5000 in | A.S.A. Chain No. N/A 60 | No. of Teeth N/A 15 | Pitch N/A 19.0 mm3/4 in | Bearing Radial Load Rating at 500 RPM N/A 3550 N800 lb |
CAD
N/A
|
Add To Cart
Request Quote |
| 010-4018-S | Bearing No. N/A 203KRR2 | Bore N/A 16.26 / 16.13 mm0.6400 / 0.6350 in | A.S.A. Chain No. N/A 40 | No. of Teeth N/A 18 | Pitch N/A 12.7 mm1/2 in | Bearing Radial Load Rating at 500 RPM N/A 3550 N800 lb |
CAD
N/A
|
Add To Cart
Request Quote |
| 010-5017-S | Bearing No. N/A 203KRR2 | Bore N/A 16.26 / 16.13 mm0.6400 / 0.6350 in | A.S.A. Chain No. N/A 50 | No. of Teeth N/A 17 | Pitch N/A 15.9 mm5/8 in | Bearing Radial Load Rating at 500 RPM N/A 3550 N800 lb |
CAD
N/A
|
Add To Cart
Request Quote |
| 010-6015-S | Bearing No. N/A 203KRR2 | Bore N/A 16.26 / 16.13 mm0.6400 / 0.6350 in | A.S.A. Chain No. N/A 60 | No. of Teeth N/A 15 | Pitch N/A 19.0 mm3/4 in | Bearing Radial Load Rating at 500 RPM N/A 3550 N800 lb |
CAD
N/A
|
Add To Cart
Request Quote |
| 011H-5017-S | Bearing No. N/A 204KRR2 | Bore N/A 17.65 / 17.52 mm0.6950 / 0.6900 in | A.S.A. Chain No. N/A 50 | No. of Teeth N/A 17 | Pitch N/A 15.9 mm5/8 in | Bearing Radial Load Rating at 500 RPM N/A 3550 N800 lb |
CAD
N/A
|
Add To Cart
Request Quote |
| 011H-6015-S | Bearing No. N/A 204RR2 | Bore N/A 17.65 / 17.52 mm0.6950 / 0.6900 in | A.S.A. Chain No. N/A 60 | No. of Teeth N/A 15 | Pitch N/A 19.0 mm3/4 in | Bearing Radial Load Rating at 500 RPM N/A 3550 N800 lb |
CAD
N/A
|
Add To Cart
Request Quote |
| 012-8012-S | Bearing No. N/A 204RR6 | Bore N/A 19.18 / 19.05 mm0.7500 / 0.7505 in | A.S.A. Chain No. N/A 80 | No. of Teeth N/A 12 | Pitch N/A 25.4 mm1 in | Bearing Radial Load Rating at 500 RPM N/A 4800 N1080 lb |
CAD
N/A
|
Add To Cart
Request Quote |