Join Eric Stasiowski, manager – online marketing & ecommerce, to see how you can save key items like documents, bearings, and distributor locations directly to your account.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.
Part Number |
Shaft Diameter |
C0 - Static Radial Rating |
CE - Extended Dynamic Load Rating |
Housing Construction |
CAD |
|---|---|---|---|---|---|
| DHU 1 1/8S-209 | Shaft Diameter N/A 1 1/8 in | C0 - Static Radial Rating N/A 18000 N4000 lbf | CE - Extended Dynamic Load Rating N/A 36500 N8150 lbf | Housing Construction N/A One Unit Piece Housing |
CAD
N/A |
| DHU 30S-209 | Shaft Diameter N/A 30 mm | C0 - Static Radial Rating N/A 18000 N4000 lbf | CE - Extended Dynamic Load Rating N/A 36500 N8150 lbf | Housing Construction N/A One Unit Piece Housing |
CAD
N/A |
| DHU 1 1/4S-209 | Shaft Diameter N/A 1 1/4 in | C0 - Static Radial Rating N/A 18000 N4000 lbf | CE - Extended Dynamic Load Rating N/A 36500 N8150 lbf | Housing Construction N/A One Unit Piece Housing |
CAD
N/A |
| DHU 1 1/2R-209 | Shaft Diameter N/A 1 1/2 in | C0 - Static Radial Rating N/A 18000 N4000 lbf | CE - Extended Dynamic Load Rating N/A 36500 N8150 lbf | Housing Construction N/A One Unit Piece Housing |
CAD
N/A |
| DHU 1 1/2S-211 | Shaft Diameter N/A 1 1/2 in | C0 - Static Radial Rating N/A 25000 N5600 lbf | CE - Extended Dynamic Load Rating N/A 48000 N10800 lbf | Housing Construction N/A One Unit Piece Housing |
CAD
N/A |
| DHU 40R-209 | Shaft Diameter N/A 40 mm | C0 - Static Radial Rating N/A 18000 N4000 lbf | CE - Extended Dynamic Load Rating N/A 36500 N8150 lbf | Housing Construction N/A One Unit Piece Housing |
CAD
N/A |
| DHU 40S-211 | Shaft Diameter N/A 40 mm | C0 - Static Radial Rating N/A 25000 N5600 lbf | CE - Extended Dynamic Load Rating N/A 48000 N10800 lbf | Housing Construction N/A One Unit Piece Housing |
CAD
N/A |
| DHU 1 3/4R-209 | Shaft Diameter N/A 1 3/4 in | C0 - Static Radial Rating N/A 18000 N4000 lbf | CE - Extended Dynamic Load Rating N/A 36500 N8150 lbf | Housing Construction N/A One Unit Piece Housing |
CAD
N/A |
| DHU 491 A | Shaft Diameter N/A 1 3/4 in | C0 - Static Radial Rating N/A 18000 N4000 lbf | CE - Extended Dynamic Load Rating N/A 36500 N8150 lbf | Housing Construction N/A One Unit Piece Housing |
CAD
N/A |
| DHU 1 3/4R-211 | Shaft Diameter N/A 1 3/4 in | C0 - Static Radial Rating N/A 25000 N5600 lbf | CE - Extended Dynamic Load Rating N/A 48000 N10800 lbf | Housing Construction N/A One Unit Piece Housing |
CAD
N/A |
| DHU 45R-209 | Shaft Diameter N/A 45 mm | C0 - Static Radial Rating N/A 18000 N4000 lbf | CE - Extended Dynamic Load Rating N/A 36500 N8150 lbf | Housing Construction N/A One Unit Piece Housing |
CAD
N/A |
| DHU 50R-211 | Shaft Diameter N/A 50 mm | C0 - Static Radial Rating N/A 25000 N5600 lbf | CE - Extended Dynamic Load Rating N/A 48000 N10800 lbf | Housing Construction N/A One Unit Piece Housing |
CAD
N/A |
| DHU 55R-211 | Shaft Diameter N/A 55 mm | C0 - Static Radial Rating N/A 25000 N5600 lbf | CE - Extended Dynamic Load Rating N/A 48000 N10800 lbf | Housing Construction N/A One Unit Piece Housing |
CAD
N/A |
| DHU 2 3/16R-211 | Shaft Diameter N/A 2 3/16 in | C0 - Static Radial Rating N/A 25000 N5600 lbf | CE - Extended Dynamic Load Rating N/A 48000 N10800 lbf | Housing Construction N/A One Unit Piece Housing |
CAD
N/A |